index 95f5f9ef1c2919ce54920658bbc9e79ab0080cb2..23cab03322ce85caf0da07ebfb061823e31bdeba 100644 (file)
entry:
%i.addr = alloca i32, align 4
store i32 %i, i32* %i.addr, align 4
- call void @llvm.dbg.declare(metadata !{i32* %i.addr}, metadata !12, metadata !{metadata !"0x102"}), !dbg !13
+ call void @llvm.dbg.declare(metadata !{i32* %i.addr}, metadata !12, metadata !{i32 786690}), !dbg !13
%0 = load i32* %i.addr, align 4, !dbg !14
switch i32 %0, label %sw.default [
], !dbg !14
!llvm.module.flags = !{!9, !10}
!llvm.ident = !{!11}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.5.0 (204712)\000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [D:\work\EPRs\396363/test.c] [DW_LANG_C99]
+!0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5.0 (204712)", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [D:\work\EPRs\396363/test.c] [DW_LANG_C99]
!1 = metadata !{metadata !"test.c", metadata !"D:\5Cwork\5CEPRs\5C396363"}
!2 = metadata !{}
!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", metadata !1, metadata !5, metadata !6, null, void (i32)* @foo, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [D:\work\EPRs\396363/test.c]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo", metadata !"foo", metadata !"", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i32)* @foo, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
+!5 = metadata !{i32 786473, metadata !1} ; [ DW_TAG_file_type ] [D:\work\EPRs\396363/test.c]
+!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!7 = metadata !{null, metadata !8}
-!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
!9 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!10 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!10 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
!11 = metadata !{metadata !"clang version 3.5.0 (204712)"}
-!12 = metadata !{metadata !"0x101\00i\0016777217\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [i] [line 1]
+!12 = metadata !{i32 786689, metadata !4, metadata !"i", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [i] [line 1]
!13 = metadata !{i32 1, i32 0, metadata !4, null}
!14 = metadata !{i32 2, i32 0, metadata !4, null}
!15 = metadata !{i32 4, i32 0, metadata !16, null}
-!16 = metadata !{metadata !"0xb\002\000\000", metadata !1, metadata !4} ; [ DW_TAG_lexical_block ] [D:\work\EPRs\396363/test.c]
+!16 = metadata !{i32 786443, metadata !1, metadata !4, i32 2, i32 0, i32 0, i32 0} ; [ DW_TAG_lexical_block ] [D:\work\EPRs\396363/test.c]
!17 = metadata !{i32 6, i32 0, metadata !4, null}