]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - test/DebugInfo/unconditional-branch.ll
Revert "Revert "DI: Fold constant arguments into a single MDString""
[opencl/llvm.git] / test / DebugInfo / unconditional-branch.ll
index 23cab03322ce85caf0da07ebfb061823e31bdeba..95f5f9ef1c2919ce54920658bbc9e79ab0080cb2 100644 (file)
@@ -22,7 +22,7 @@ define void @foo(i32 %i) #0 {
 entry:
   %i.addr = alloca i32, align 4
   store i32 %i, i32* %i.addr, align 4
-  call void @llvm.dbg.declare(metadata !{i32* %i.addr}, metadata !12, metadata !{i32 786690}), !dbg !13
+  call void @llvm.dbg.declare(metadata !{i32* %i.addr}, metadata !12, metadata !{metadata !"0x102"}), !dbg !13
   %0 = load i32* %i.addr, align 4, !dbg !14
   switch i32 %0, label %sw.default [
   ], !dbg !14
@@ -44,21 +44,21 @@ attributes #1 = { nounwind readnone }
 !llvm.module.flags = !{!9, !10}
 !llvm.ident = !{!11}
 
-!0 = metadata !{i32 786449, metadata !1, i32 12, metadata !"clang version 3.5.0 (204712)", i1 false, metadata !"", i32 0, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2, metadata !"", i32 1} ; [ DW_TAG_compile_unit ] [D:\work\EPRs\396363/test.c] [DW_LANG_C99]
+!0 = metadata !{metadata !"0x11\0012\00clang version 3.5.0 (204712)\000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [D:\work\EPRs\396363/test.c] [DW_LANG_C99]
 !1 = metadata !{metadata !"test.c", metadata !"D:\5Cwork\5CEPRs\5C396363"}
 !2 = metadata !{}
 !3 = metadata !{metadata !4}
-!4 = metadata !{i32 786478, metadata !1, metadata !5, metadata !"foo", metadata !"foo", metadata !"", i32 1, metadata !6, i1 false, i1 true, i32 0, i32 0, null, i32 256, i1 false, void (i32)* @foo, null, null, metadata !2, i32 1} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
-!5 = metadata !{i32 786473, metadata !1}          ; [ DW_TAG_file_type ] [D:\work\EPRs\396363/test.c]
-!6 = metadata !{i32 786453, i32 0, null, metadata !"", i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !7, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!4 = metadata !{metadata !"0x2e\00foo\00foo\00\001\000\001\000\006\00256\000\001", metadata !1, metadata !5, metadata !6, null, void (i32)* @foo, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [def] [foo]
+!5 = metadata !{metadata !"0x29", metadata !1}          ; [ DW_TAG_file_type ] [D:\work\EPRs\396363/test.c]
+!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
 !7 = metadata !{null, metadata !8}
-!8 = metadata !{i32 786468, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!8 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
 !9 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!10 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}
+!10 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
 !11 = metadata !{metadata !"clang version 3.5.0 (204712)"}
-!12 = metadata !{i32 786689, metadata !4, metadata !"i", metadata !5, i32 16777217, metadata !8, i32 0, i32 0} ; [ DW_TAG_arg_variable ] [i] [line 1]
+!12 = metadata !{metadata !"0x101\00i\0016777217\000", metadata !4, metadata !5, metadata !8} ; [ DW_TAG_arg_variable ] [i] [line 1]
 !13 = metadata !{i32 1, i32 0, metadata !4, null}
 !14 = metadata !{i32 2, i32 0, metadata !4, null}
 !15 = metadata !{i32 4, i32 0, metadata !16, null}
-!16 = metadata !{i32 786443, metadata !1, metadata !4, i32 2, i32 0, i32 0, i32 0} ; [ DW_TAG_lexical_block ] [D:\work\EPRs\396363/test.c]
+!16 = metadata !{metadata !"0xb\002\000\000", metadata !1, metadata !4} ; [ DW_TAG_lexical_block ] [D:\work\EPRs\396363/test.c]
 !17 = metadata !{i32 6, i32 0, metadata !4, null}