index 3c8b9e3b8b41c12ff9a60dff7bc7427dfe8e8743..d14c2aefdde04a3224c8760a708b5f9e987b4339 100644 (file)
br label %if.end, !dbg !24
if.end: ; preds = %if.then, %entry
- call void @llvm.dbg.declare(metadata !{i32* %i}, metadata !25, metadata !{metadata !"0x102"}), !dbg !27
+ call void @llvm.dbg.declare(metadata !{i32* %i}, metadata !25, metadata !{i32 786690}), !dbg !27
store i32 1, i32* %i, align 4, !dbg !28
br label %for.cond, !dbg !28
!llvm.dbg.cu = !{!0}
!llvm.module.flags = !{!35}
-!0 = metadata !{metadata !"0x11\0012\00clang version 3.1 ()\001\00\000\00\000", metadata !34, metadata !1, metadata !1, metadata !3, metadata !12, null} ; [ DW_TAG_compile_unit ]
+!0 = metadata !{i32 720913, metadata !34, i32 12, metadata !"clang version 3.1 ()", i1 true, metadata !"", i32 0, metadata !1, metadata !1, metadata !3, metadata !12, null, metadata !""} ; [ DW_TAG_compile_unit ]
!1 = metadata !{i32 0}
!3 = metadata !{metadata !5}
-!5 = metadata !{metadata !"0x2e\00main\00main\00\006\000\001\000\006\000\000\000", metadata !34, metadata !6, metadata !7, null, i32 ()* @main, null, null, metadata !10} ; [ DW_TAG_subprogram ]
-!6 = metadata !{metadata !"0x29", metadata !34} ; [ DW_TAG_file_type ]
-!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", i32 0, metadata !"", null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!5 = metadata !{i32 720942, metadata !34, metadata !6, metadata !"main", metadata !"main", metadata !"", i32 6, metadata !7, i1 false, i1 true, i32 0, i32 0, null, i32 0, i1 false, i32 ()* @main, null, null, metadata !10, i32 0} ; [ DW_TAG_subprogram ]
+!6 = metadata !{i32 720937, metadata !34} ; [ DW_TAG_file_type ]
+!7 = metadata !{i32 720917, i32 0, metadata !"", i32 0, i32 0, i64 0, i64 0, i64 0, i32 0, null, metadata !8, i32 0, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!8 = metadata !{metadata !9}
-!9 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ]
+!9 = metadata !{i32 720932, null, null, metadata !"int", i32 0, i64 32, i64 32, i64 0, i32 0, i32 5} ; [ DW_TAG_base_type ]
!10 = metadata !{metadata !11}
-!11 = metadata !{metadata !"0x24"} ; [ DW_TAG_base_type ]
+!11 = metadata !{i32 720932} ; [ DW_TAG_base_type ]
!12 = metadata !{metadata !14, metadata !15, metadata !17}
-!14 = metadata !{metadata !"0x34\00zero_int\00zero_int\00\001\000\001", null, metadata !6, metadata !9, i32* @zero_int, null} ; [ DW_TAG_variable ]
-!15 = metadata !{metadata !"0x34\00zero_double\00zero_double\00\002\000\001", null, metadata !6, metadata !16, double* @zero_double, null} ; [ DW_TAG_variable ]
-!16 = metadata !{metadata !"0x24\00double\000\0064\0064\000\000\004", null, null} ; [ DW_TAG_base_type ]
-!17 = metadata !{metadata !"0x34\00zero_arr\00zero_arr\00\003\000\001", null, metadata !6, metadata !18, [10 x i32]* @zero_arr, null} ; [ DW_TAG_variable ]
-!18 = metadata !{metadata !"0x1\00\000\00320\0032\000\000", null, metadata !"", metadata !9, metadata !19, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 320, align 32, offset 0] [from int]
+!14 = metadata !{i32 720948, i32 0, null, metadata !"zero_int", metadata !"zero_int", metadata !"", metadata !6, i32 1, metadata !9, i32 0, i32 1, i32* @zero_int, null} ; [ DW_TAG_variable ]
+!15 = metadata !{i32 720948, i32 0, null, metadata !"zero_double", metadata !"zero_double", metadata !"", metadata !6, i32 2, metadata !16, i32 0, i32 1, double* @zero_double, null} ; [ DW_TAG_variable ]
+!16 = metadata !{i32 720932, null, null, metadata !"double", i32 0, i64 64, i64 64, i64 0, i32 0, i32 4} ; [ DW_TAG_base_type ]
+!17 = metadata !{i32 720948, i32 0, null, metadata !"zero_arr", metadata !"zero_arr", metadata !"", metadata !6, i32 3, metadata !18, i32 0, i32 1, [10 x i32]* @zero_arr, null} ; [ DW_TAG_variable ]
+!18 = metadata !{i32 720897, null, metadata !"", null, i32 0, i64 320, i64 32, i32 0, i32 0, metadata !9, metadata !19, i32 0, null, null, null} ; [ DW_TAG_array_type ] [line 0, size 320, align 32, offset 0] [from int]
!19 = metadata !{metadata !20}
-!20 = metadata !{metadata !"0x21\000\0010"} ; [ DW_TAG_subrange_type ]
+!20 = metadata !{i32 720929, i64 0, i64 10} ; [ DW_TAG_subrange_type ]
!21 = metadata !{i32 7, i32 5, metadata !22, null}
-!22 = metadata !{metadata !"0xb\006\001\000", metadata !34, metadata !5} ; [ DW_TAG_lexical_block ]
+!22 = metadata !{i32 720907, metadata !34, metadata !5, i32 6, i32 1, i32 0} ; [ DW_TAG_lexical_block ]
!23 = metadata !{i32 9, i32 5, metadata !22, null}
!24 = metadata !{i32 10, i32 9, metadata !22, null}
-!25 = metadata !{metadata !"0x100\00i\0012\000", metadata !26, metadata !6, metadata !9} ; [ DW_TAG_auto_variable ]
-!26 = metadata !{metadata !"0xb\0012\005\001", metadata !34, metadata !22} ; [ DW_TAG_lexical_block ]
+!25 = metadata !{i32 721152, metadata !26, metadata !"i", metadata !6, i32 12, metadata !9, i32 0, i32 0} ; [ DW_TAG_auto_variable ]
+!26 = metadata !{i32 720907, metadata !34, metadata !22, i32 12, i32 5, i32 1} ; [ DW_TAG_lexical_block ]
!27 = metadata !{i32 12, i32 14, metadata !26, null}
!28 = metadata !{i32 12, i32 19, metadata !26, null}
!29 = metadata !{i32 13, i32 9, metadata !30, null}
-!30 = metadata !{metadata !"0xb\0012\0034\002", metadata !34, metadata !26} ; [ DW_TAG_lexical_block ]
+!30 = metadata !{i32 720907, metadata !34, metadata !26, i32 12, i32 34, i32 2} ; [ DW_TAG_lexical_block ]
!31 = metadata !{i32 14, i32 5, metadata !30, null}
!32 = metadata !{i32 12, i32 29, metadata !26, null}
!33 = metadata !{i32 15, i32 5, metadata !22, null}
!34 = metadata !{metadata !"test-common-symbols.c", metadata !"/store/store/llvm/build"}
-!35 = metadata !{i32 1, metadata !"Debug Info Version", i32 2}
+!35 = metadata !{i32 1, metadata !"Debug Info Version", i32 1}