index b457f0130f89bfdcf38fc52fa7a411797f5ca131..5a4173f38a168020dcf0ea94508c3b1b57c40ac9 100644 (file)
; Function Attrs: nounwind uwtable
define internal void @_ZL2f1iz(i32, ...) #1 {
entry:
- call void @llvm.dbg.value(metadata !{i32 %0}, i64 0, metadata !17, metadata !18), !dbg !19
+ call void @llvm.dbg.value(metadata i32 %0, i64 0, metadata !17, metadata !18), !dbg !19
ret void, !dbg !20
}
!llvm.module.flags = !{!12, !13}
!llvm.ident = !{!14}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.6.0 \000\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/dbg.cpp] [DW_LANG_C_plus_plus]
-!1 = metadata !{metadata !"dbg.cpp", metadata !"/tmp/dbginfo"}
-!2 = metadata !{}
-!3 = metadata !{metadata !4, metadata !8}
-!4 = metadata !{metadata !"0x2e\00f2\00f2\00_Z2f2v\004\000\001\000\000\00256\000\004", metadata !1, metadata !5, metadata !6, null, void ()* @_Z2f2v, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 4] [def] [f2]
-!5 = metadata !{metadata !"0x29", metadata !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/dbg.cpp]
-!6 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!7 = metadata !{null}
-!8 = metadata !{metadata !"0x2e\00f1\00f1\00_ZL2f1iz\001\001\001\000\000\00256\000\001", metadata !1, metadata !5, metadata !9, null, void (i32, ...)* @_ZL2f1iz, null, null, metadata !2} ; [ DW_TAG_subprogram ] [line 1] [local] [def] [f1]
-!9 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !10, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
-!10 = metadata !{null, metadata !11, null}
-!11 = metadata !{metadata !"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
-!12 = metadata !{i32 2, metadata !"Dwarf Version", i32 4}
-!13 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
-!14 = metadata !{metadata !"clang version 3.6.0 "}
-!15 = metadata !{i32 5, i32 3, metadata !4, null}
-!16 = metadata !{i32 6, i32 1, metadata !4, null}
-!17 = metadata !{metadata !"0x101\00\0016777217\000", metadata !8, metadata !5, metadata !11} ; [ DW_TAG_arg_variable ] [line 1]
-!18 = metadata !{metadata !"0x102"} ; [ DW_TAG_expression ]
-!19 = metadata !{i32 1, i32 19, metadata !8, null}
-!20 = metadata !{i32 2, i32 1, metadata !8, null}
+!0 = !{!"0x11\004\00clang version 3.6.0 \000\00\000\00\001", !1, !2, !2, !3, !2, !2} ; [ DW_TAG_compile_unit ] [/tmp/dbginfo/dbg.cpp] [DW_LANG_C_plus_plus]
+!1 = !{!"dbg.cpp", !"/tmp/dbginfo"}
+!2 = !{}
+!3 = !{!4, !8}
+!4 = !{!"0x2e\00f2\00f2\00_Z2f2v\004\000\001\000\000\00256\000\004", !1, !5, !6, null, void ()* @_Z2f2v, null, null, !2} ; [ DW_TAG_subprogram ] [line 4] [def] [f2]
+!5 = !{!"0x29", !1} ; [ DW_TAG_file_type ] [/tmp/dbginfo/dbg.cpp]
+!6 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !7, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!7 = !{null}
+!8 = !{!"0x2e\00f1\00f1\00_ZL2f1iz\001\001\001\000\000\00256\000\001", !1, !5, !9, null, void (i32, ...)* @_ZL2f1iz, null, null, !2} ; [ DW_TAG_subprogram ] [line 1] [local] [def] [f1]
+!9 = !{!"0x15\00\000\000\000\000\000\000", null, null, null, !10, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
+!10 = !{null, !11, null}
+!11 = !{!"0x24\00int\000\0032\0032\000\000\005", null, null} ; [ DW_TAG_base_type ] [int] [line 0, size 32, align 32, offset 0, enc DW_ATE_signed]
+!12 = !{i32 2, !"Dwarf Version", i32 4}
+!13 = !{i32 2, !"Debug Info Version", i32 2}
+!14 = !{!"clang version 3.6.0 "}
+!15 = !{i32 5, i32 3, !4, null}
+!16 = !{i32 6, i32 1, !4, null}
+!17 = !{!"0x101\00\0016777217\000", !8, !5, !11} ; [ DW_TAG_arg_variable ] [line 1]
+!18 = !{!"0x102"} ; [ DW_TAG_expression ]
+!19 = !{i32 1, i32 19, !8, null}
+!20 = !{i32 2, i32 1, !8, null}