]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/blobdiff - utils/TableGen/X86RecognizableInstr.cpp
[X86] Convert all the i8imm used by SSE and AVX instructions to u8imm.
[opencl/llvm.git] / utils / TableGen / X86RecognizableInstr.cpp
index 63a9270733681977bcfba963b8f7ecca0d558ebd..4f23db0908da7c00f01994de743b997c44973c3d 100644 (file)
@@ -23,6 +23,7 @@
 using namespace llvm;
 
 #define MRM_MAPPING     \
+  MAP(C0, 32)           \
   MAP(C1, 33)           \
   MAP(C2, 34)           \
   MAP(C3, 35)           \
@@ -31,23 +32,50 @@ using namespace llvm;
   MAP(C9, 38)           \
   MAP(CA, 39)           \
   MAP(CB, 40)           \
-  MAP(E8, 41)           \
-  MAP(F0, 42)           \
-  MAP(F8, 45)           \
-  MAP(F9, 46)           \
-  MAP(D0, 47)           \
-  MAP(D1, 48)           \
-  MAP(D4, 49)           \
-  MAP(D5, 50)           \
-  MAP(D6, 51)           \
-  MAP(D8, 52)           \
-  MAP(D9, 53)           \
-  MAP(DA, 54)           \
-  MAP(DB, 55)           \
-  MAP(DC, 56)           \
-  MAP(DD, 57)           \
-  MAP(DE, 58)           \
-  MAP(DF, 59)
+  MAP(CF, 41)           \
+  MAP(D0, 42)           \
+  MAP(D1, 43)           \
+  MAP(D4, 44)           \
+  MAP(D5, 45)           \
+  MAP(D6, 46)           \
+  MAP(D7, 47)           \
+  MAP(D8, 48)           \
+  MAP(D9, 49)           \
+  MAP(DA, 50)           \
+  MAP(DB, 51)           \
+  MAP(DC, 52)           \
+  MAP(DD, 53)           \
+  MAP(DE, 54)           \
+  MAP(DF, 55)           \
+  MAP(E0, 56)           \
+  MAP(E1, 57)           \
+  MAP(E2, 58)           \
+  MAP(E3, 59)           \
+  MAP(E4, 60)           \
+  MAP(E5, 61)           \
+  MAP(E8, 62)           \
+  MAP(E9, 63)           \
+  MAP(EA, 64)           \
+  MAP(EB, 65)           \
+  MAP(EC, 66)           \
+  MAP(ED, 67)           \
+  MAP(EE, 68)           \
+  MAP(F0, 69)           \
+  MAP(F1, 70)           \
+  MAP(F2, 71)           \
+  MAP(F3, 72)           \
+  MAP(F4, 73)           \
+  MAP(F5, 74)           \
+  MAP(F6, 75)           \
+  MAP(F7, 76)           \
+  MAP(F8, 77)           \
+  MAP(F9, 78)           \
+  MAP(FA, 79)           \
+  MAP(FB, 80)           \
+  MAP(FC, 81)           \
+  MAP(FD, 82)           \
+  MAP(FE, 83)           \
+  MAP(FF, 84)
 
 // A clone of X86 since we can't depend on something that is generated.
 namespace X86Local {
@@ -59,13 +87,17 @@ namespace X86Local {
     MRMDestMem  = 4,
     MRMSrcReg   = 5,
     MRMSrcMem   = 6,
+    RawFrmMemOffs = 7,
+    RawFrmSrc   = 8,
+    RawFrmDst   = 9,
+    RawFrmDstSrc = 10,
+    RawFrmImm8  = 11,
+    RawFrmImm16 = 12,
+    MRMXr = 14, MRMXm = 15,
     MRM0r = 16, MRM1r = 17, MRM2r = 18, MRM3r = 19,
     MRM4r = 20, MRM5r = 21, MRM6r = 22, MRM7r = 23,
     MRM0m = 24, MRM1m = 25, MRM2m = 26, MRM3m = 27,
     MRM4m = 28, MRM5m = 29, MRM6m = 30, MRM7m = 31,
-    MRMInitReg  = 32,
-    RawFrmImm8  = 43,
-    RawFrmImm16 = 44,
 #define MAP(from, to) MRM_##from = to,
     MRM_MAPPING
 #undef MAP
@@ -73,94 +105,28 @@ namespace X86Local {
   };
 
   enum {
-    TB  = 1,
-    REP = 2,
-    D8 = 3, D9 = 4, DA = 5, DB = 6,
-    DC = 7, DD = 8, DE = 9, DF = 10,
-    XD = 11,  XS = 12,
-    T8 = 13,  P_TA = 14,
-    A6 = 15,  A7 = 16, T8XD = 17, T8XS = 18, TAXD = 19,
-    XOP8 = 20, XOP9 = 21, XOPA = 22
+    OB = 0, TB = 1, T8 = 2, TA = 3, XOP8 = 4, XOP9 = 5, XOPA = 6
   };
-}
 
-// If rows are added to the opcode extension tables, then corresponding entries
-// must be added here.
-//
-// If the row corresponds to a single byte (i.e., 8f), then add an entry for
-// that byte to ONE_BYTE_EXTENSION_TABLES.
-//
-// If the row corresponds to two bytes where the first is 0f, add an entry for
-// the second byte to TWO_BYTE_EXTENSION_TABLES.
-//
-// If the row corresponds to some other set of bytes, you will need to modify
-// the code in RecognizableInstr::emitDecodePath() as well, and add new prefixes
-// to the X86 TD files, except in two cases: if the first two bytes of such a
-// new combination are 0f 38 or 0f 3a, you just have to add maps called
-// THREE_BYTE_38_EXTENSION_TABLES and THREE_BYTE_3A_EXTENSION_TABLES and add a
-// switch(Opcode) just below the case X86Local::T8: or case X86Local::TA: line
-// in RecognizableInstr::emitDecodePath().
-
-#define ONE_BYTE_EXTENSION_TABLES \
-  EXTENSION_TABLE(80)             \
-  EXTENSION_TABLE(81)             \
-  EXTENSION_TABLE(82)             \
-  EXTENSION_TABLE(83)             \
-  EXTENSION_TABLE(8f)             \
-  EXTENSION_TABLE(c0)             \
-  EXTENSION_TABLE(c1)             \
-  EXTENSION_TABLE(c6)             \
-  EXTENSION_TABLE(c7)             \
-  EXTENSION_TABLE(d0)             \
-  EXTENSION_TABLE(d1)             \
-  EXTENSION_TABLE(d2)             \
-  EXTENSION_TABLE(d3)             \
-  EXTENSION_TABLE(f6)             \
-  EXTENSION_TABLE(f7)             \
-  EXTENSION_TABLE(fe)             \
-  EXTENSION_TABLE(ff)
-
-#define TWO_BYTE_EXTENSION_TABLES \
-  EXTENSION_TABLE(00)             \
-  EXTENSION_TABLE(01)             \
-  EXTENSION_TABLE(0d)             \
-  EXTENSION_TABLE(18)             \
-  EXTENSION_TABLE(71)             \
-  EXTENSION_TABLE(72)             \
-  EXTENSION_TABLE(73)             \
-  EXTENSION_TABLE(ae)             \
-  EXTENSION_TABLE(ba)             \
-  EXTENSION_TABLE(c7)
-
-#define THREE_BYTE_38_EXTENSION_TABLES \
-  EXTENSION_TABLE(F3)
-
-#define XOP9_MAP_EXTENSION_TABLES \
-  EXTENSION_TABLE(01)             \
-  EXTENSION_TABLE(02)
+  enum {
+    PS = 1, PD = 2, XS = 3, XD = 4
+  };
 
-using namespace X86Disassembler;
+  enum {
+    VEX = 1, XOP = 2, EVEX = 3
+  };
 
-/// needsModRMForDecode - Indicates whether a particular instruction requires a
-///   ModR/M byte for the instruction to be properly decoded.  For example, a
-///   MRMDestReg instruction needs the Mod field in the ModR/M byte to be set to
-///   0b11.
-///
-/// @param form - The form of the instruction.
-/// @return     - true if the form implies that a ModR/M byte is required, false
-///               otherwise.
-static bool needsModRMForDecode(uint8_t form) {
-  if (form == X86Local::MRMDestReg    ||
-     form == X86Local::MRMDestMem    ||
-     form == X86Local::MRMSrcReg     ||
-     form == X86Local::MRMSrcMem     ||
-     (form >= X86Local::MRM0r && form <= X86Local::MRM7r) ||
-     (form >= X86Local::MRM0m && form <= X86Local::MRM7m))
-    return true;
-  else
-    return false;
+  enum {
+    OpSize16 = 1, OpSize32 = 2
+  };
+
+  enum {
+    AdSize16 = 1, AdSize32 = 2, AdSize64 = 3
+  };
 }
 
+using namespace X86Disassembler;
+
 /// isRegFormat - Indicates whether a particular form requires the Mod field of
 ///   the ModR/M byte to be 0b11.
 ///
@@ -168,12 +134,10 @@ static bool needsModRMForDecode(uint8_t form) {
 /// @return     - true if the form implies that Mod must be 0b11, false
 ///               otherwise.
 static bool isRegFormat(uint8_t form) {
-  if (form == X86Local::MRMDestReg ||
-     form == X86Local::MRMSrcReg  ||
-     (form >= X86Local::MRM0r && form <= X86Local::MRM7r))
-    return true;
-  else
-    return false;
+  return (form == X86Local::MRMDestReg ||
+          form == X86Local::MRMSrcReg  ||
+          form == X86Local::MRMXr ||
+          (form >= X86Local::MRM0r && form <= X86Local::MRM7r));
 }
 
 /// byteFromBitsInit - Extracts a value at most 8 bits in width from a BitsInit.
@@ -227,36 +191,33 @@ RecognizableInstr::RecognizableInstr(DisassemblerTables &tables,
     return;
   }
 
-  Prefix   = byteFromRec(Rec, "Prefix");
+  OpPrefix = byteFromRec(Rec, "OpPrefixBits");
+  OpMap    = byteFromRec(Rec, "OpMapBits");
   Opcode   = byteFromRec(Rec, "Opcode");
   Form     = byteFromRec(Rec, "FormBits");
-  SegOvr   = byteFromRec(Rec, "SegOvrBits");
+  Encoding = byteFromRec(Rec, "OpEncBits");
 
-  HasOpSizePrefix  = Rec->getValueAsBit("hasOpSizePrefix");
-  HasAdSizePrefix  = Rec->getValueAsBit("hasAdSizePrefix");
+  OpSize           = byteFromRec(Rec, "OpSizeBits");
+  AdSize           = byteFromRec(Rec, "AdSizeBits");
   HasREX_WPrefix   = Rec->getValueAsBit("hasREX_WPrefix");
-  HasVEXPrefix     = Rec->getValueAsBit("hasVEXPrefix");
-  HasVEX_4VPrefix  = Rec->getValueAsBit("hasVEX_4VPrefix");
-  HasVEX_4VOp3Prefix = Rec->getValueAsBit("hasVEX_4VOp3Prefix");
+  HasVEX_4V        = Rec->getValueAsBit("hasVEX_4V");
+  HasVEX_4VOp3     = Rec->getValueAsBit("hasVEX_4VOp3");
   HasVEX_WPrefix   = Rec->getValueAsBit("hasVEX_WPrefix");
   HasMemOp4Prefix  = Rec->getValueAsBit("hasMemOp4Prefix");
   IgnoresVEX_L     = Rec->getValueAsBit("ignoresVEX_L");
-  HasEVEXPrefix    = Rec->getValueAsBit("hasEVEXPrefix");
   HasEVEX_L2Prefix = Rec->getValueAsBit("hasEVEX_L2");
   HasEVEX_K        = Rec->getValueAsBit("hasEVEX_K");
   HasEVEX_KZ       = Rec->getValueAsBit("hasEVEX_Z");
   HasEVEX_B        = Rec->getValueAsBit("hasEVEX_B");
-  HasLockPrefix    = Rec->getValueAsBit("hasLockPrefix");
   IsCodeGenOnly    = Rec->getValueAsBit("isCodeGenOnly");
+  ForceDisassemble = Rec->getValueAsBit("ForceDisassemble");
+  CD8_Scale        = byteFromRec(Rec, "CD8_Scale");
 
   Name      = Rec->getName();
   AsmString = Rec->getValueAsString("AsmString");
 
   Operands = &insn.Operands.OperandList;
 
-  IsSSE            = (HasOpSizePrefix && (Name.find("16") == Name.npos)) ||
-                     (Name.find("CRC32") != Name.npos);
-  HasFROperands    = hasFROperands();
   HasVEX_LPrefix   = Rec->getValueAsBit("hasVEX_L");
 
   // Check for 64-bit inst which does not require REX
@@ -275,12 +236,17 @@ RecognizableInstr::RecognizableInstr(DisassemblerTables &tables,
       break;
     }
   }
-  // FIXME: These instructions aren't marked as 64-bit in any way
-  Is64Bit |= Rec->getName() == "JMP64pcrel32" ||
-             Rec->getName() == "REX64_PREFIX" ||
-             Rec->getName().find("MOV64") != Name.npos ||
-             Rec->getName().find("PUSH64") != Name.npos ||
-             Rec->getName().find("POP64") != Name.npos;
+
+  if (Form == X86Local::Pseudo || (IsCodeGenOnly && !ForceDisassemble)) {
+    ShouldBeEmitted = false;
+    return;
+  }
+
+  // Special case since there is no attribute class for 64-bit and VEX
+  if (Name == "VMASKMOVDQU64") {
+    ShouldBeEmitted = false;
+    return;
+  }
 
   ShouldBeEmitted  = true;
 }
@@ -295,10 +261,10 @@ void RecognizableInstr::processInstr(DisassemblerTables &tables,
 
   RecognizableInstr recogInstr(tables, insn, uid);
 
-  recogInstr.emitInstructionSpecifier();
-
-  if (recogInstr.shouldBeEmitted())
+  if (recogInstr.shouldBeEmitted()) {
+    recogInstr.emitInstructionSpecifier();
     recogInstr.emitDecodePath(tables);
+  }
 }
 
 #define EVEX_KB(n) (HasEVEX_KZ && HasEVEX_B ? n##_KZ_B : \
@@ -309,169 +275,177 @@ void RecognizableInstr::processInstr(DisassemblerTables &tables,
 InstructionContext RecognizableInstr::insnContext() const {
   InstructionContext insnContext;
 
-  if (HasEVEXPrefix) {
+  if (Encoding == X86Local::EVEX) {
     if (HasVEX_LPrefix && HasEVEX_L2Prefix) {
       errs() << "Don't support VEX.L if EVEX_L2 is enabled: " << Name << "\n";
       llvm_unreachable("Don't support VEX.L if EVEX_L2 is enabled");
     }
     // VEX_L & VEX_W
     if (HasVEX_LPrefix && HasVEX_WPrefix) {
-      if (HasOpSizePrefix)
+      if (OpPrefix == X86Local::PD)
         insnContext = EVEX_KB(IC_EVEX_L_W_OPSIZE);
-      else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+      else if (OpPrefix == X86Local::XS)
         insnContext = EVEX_KB(IC_EVEX_L_W_XS);
-      else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-               Prefix == X86Local::TAXD)
+      else if (OpPrefix == X86Local::XD)
         insnContext = EVEX_KB(IC_EVEX_L_W_XD);
-      else
+      else if (OpPrefix == X86Local::PS)
         insnContext = EVEX_KB(IC_EVEX_L_W);
+      else {
+        errs() << "Instruction does not use a prefix: " << Name << "\n";
+        llvm_unreachable("Invalid prefix");
+      }
     } else if (HasVEX_LPrefix) {
       // VEX_L
-      if (HasOpSizePrefix)
+      if (OpPrefix == X86Local::PD)
         insnContext = EVEX_KB(IC_EVEX_L_OPSIZE);
-      else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+      else if (OpPrefix == X86Local::XS)
         insnContext = EVEX_KB(IC_EVEX_L_XS);
-      else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-               Prefix == X86Local::TAXD)
+      else if (OpPrefix == X86Local::XD)
         insnContext = EVEX_KB(IC_EVEX_L_XD);
-      else
+      else if (OpPrefix == X86Local::PS)
         insnContext = EVEX_KB(IC_EVEX_L);
+      else {
+        errs() << "Instruction does not use a prefix: " << Name << "\n";
+        llvm_unreachable("Invalid prefix");
+      }
     }
     else if (HasEVEX_L2Prefix && HasVEX_WPrefix) {
       // EVEX_L2 & VEX_W
-      if (HasOpSizePrefix)
+      if (OpPrefix == X86Local::PD)
         insnContext = EVEX_KB(IC_EVEX_L2_W_OPSIZE);
-      else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+      else if (OpPrefix == X86Local::XS)
         insnContext = EVEX_KB(IC_EVEX_L2_W_XS);
-      else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-               Prefix == X86Local::TAXD)
+      else if (OpPrefix == X86Local::XD)
         insnContext = EVEX_KB(IC_EVEX_L2_W_XD);
-      else
+      else if (OpPrefix == X86Local::PS)
         insnContext = EVEX_KB(IC_EVEX_L2_W);
+      else {
+        errs() << "Instruction does not use a prefix: " << Name << "\n";
+        llvm_unreachable("Invalid prefix");
+      }
     } else if (HasEVEX_L2Prefix) {
       // EVEX_L2
-      if (HasOpSizePrefix)
+      if (OpPrefix == X86Local::PD)
         insnContext = EVEX_KB(IC_EVEX_L2_OPSIZE);
-      else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-          Prefix == X86Local::TAXD)
+      else if (OpPrefix == X86Local::XD)
         insnContext = EVEX_KB(IC_EVEX_L2_XD);
-      else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+      else if (OpPrefix == X86Local::XS)
         insnContext = EVEX_KB(IC_EVEX_L2_XS);
-      else 
+      else if (OpPrefix == X86Local::PS)
         insnContext = EVEX_KB(IC_EVEX_L2);
+      else {
+        errs() << "Instruction does not use a prefix: " << Name << "\n";
+        llvm_unreachable("Invalid prefix");
+      }
     }
     else if (HasVEX_WPrefix) {
       // VEX_W
-      if (HasOpSizePrefix)
+      if (OpPrefix == X86Local::PD)
         insnContext = EVEX_KB(IC_EVEX_W_OPSIZE);
-      else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+      else if (OpPrefix == X86Local::XS)
         insnContext = EVEX_KB(IC_EVEX_W_XS);
-      else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-               Prefix == X86Local::TAXD)
+      else if (OpPrefix == X86Local::XD)
         insnContext = EVEX_KB(IC_EVEX_W_XD);
-      else
+      else if (OpPrefix == X86Local::PS)
         insnContext = EVEX_KB(IC_EVEX_W);
+      else {
+        errs() << "Instruction does not use a prefix: " << Name << "\n";
+        llvm_unreachable("Invalid prefix");
+      }
     }
     // No L, no W
-    else if (HasOpSizePrefix)
+    else if (OpPrefix == X86Local::PD)
       insnContext = EVEX_KB(IC_EVEX_OPSIZE);
-    else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-             Prefix == X86Local::TAXD)
+    else if (OpPrefix == X86Local::XD)
       insnContext = EVEX_KB(IC_EVEX_XD);
-    else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+    else if (OpPrefix == X86Local::XS)
       insnContext = EVEX_KB(IC_EVEX_XS);
     else
       insnContext = EVEX_KB(IC_EVEX);
     /// eof EVEX
-  } else if (HasVEX_4VPrefix || HasVEX_4VOp3Prefix|| HasVEXPrefix) {
+  } else if (Encoding == X86Local::VEX || Encoding == X86Local::XOP) {
     if (HasVEX_LPrefix && HasVEX_WPrefix) {
-      if (HasOpSizePrefix)
+      if (OpPrefix == X86Local::PD)
         insnContext = IC_VEX_L_W_OPSIZE;
-      else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+      else if (OpPrefix == X86Local::XS)
         insnContext = IC_VEX_L_W_XS;
-      else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-               Prefix == X86Local::TAXD)
+      else if (OpPrefix == X86Local::XD)
         insnContext = IC_VEX_L_W_XD;
-      else
+      else if (OpPrefix == X86Local::PS)
         insnContext = IC_VEX_L_W;
-    } else if (HasOpSizePrefix && HasVEX_LPrefix)
+      else {
+        errs() << "Instruction does not use a prefix: " << Name << "\n";
+        llvm_unreachable("Invalid prefix");
+      }
+    } else if (OpPrefix == X86Local::PD && HasVEX_LPrefix)
       insnContext = IC_VEX_L_OPSIZE;
-    else if (HasOpSizePrefix && HasVEX_WPrefix)
+    else if (OpPrefix == X86Local::PD && HasVEX_WPrefix)
       insnContext = IC_VEX_W_OPSIZE;
-    else if (HasOpSizePrefix)
+    else if (OpPrefix == X86Local::PD)
       insnContext = IC_VEX_OPSIZE;
-    else if (HasVEX_LPrefix &&
-             (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
+    else if (HasVEX_LPrefix && OpPrefix == X86Local::XS)
       insnContext = IC_VEX_L_XS;
-    else if (HasVEX_LPrefix && (Prefix == X86Local::XD ||
-                                Prefix == X86Local::T8XD ||
-                                Prefix == X86Local::TAXD))
+    else if (HasVEX_LPrefix && OpPrefix == X86Local::XD)
       insnContext = IC_VEX_L_XD;
-    else if (HasVEX_WPrefix &&
-             (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
+    else if (HasVEX_WPrefix && OpPrefix == X86Local::XS)
       insnContext = IC_VEX_W_XS;
-    else if (HasVEX_WPrefix && (Prefix == X86Local::XD ||
-                                Prefix == X86Local::T8XD ||
-                                Prefix == X86Local::TAXD))
+    else if (HasVEX_WPrefix && OpPrefix == X86Local::XD)
       insnContext = IC_VEX_W_XD;
-    else if (HasVEX_WPrefix)
+    else if (HasVEX_WPrefix && OpPrefix == X86Local::PS)
       insnContext = IC_VEX_W;
-    else if (HasVEX_LPrefix)
+    else if (HasVEX_LPrefix && OpPrefix == X86Local::PS)
       insnContext = IC_VEX_L;
-    else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-             Prefix == X86Local::TAXD)
+    else if (OpPrefix == X86Local::XD)
       insnContext = IC_VEX_XD;
-    else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+    else if (OpPrefix == X86Local::XS)
       insnContext = IC_VEX_XS;
-    else
+    else if (OpPrefix == X86Local::PS)
       insnContext = IC_VEX;
-  } else if (Is64Bit || HasREX_WPrefix) {
-    if (HasREX_WPrefix && HasOpSizePrefix)
+    else {
+      errs() << "Instruction does not use a prefix: " << Name << "\n";
+      llvm_unreachable("Invalid prefix");
+    }
+  } else if (Is64Bit || HasREX_WPrefix || AdSize == X86Local::AdSize64) {
+    if (HasREX_WPrefix && (OpSize == X86Local::OpSize16 || OpPrefix == X86Local::PD))
       insnContext = IC_64BIT_REXW_OPSIZE;
-    else if (HasOpSizePrefix && (Prefix == X86Local::XD ||
-                                 Prefix == X86Local::T8XD ||
-                                 Prefix == X86Local::TAXD))
+    else if (HasREX_WPrefix && AdSize == X86Local::AdSize32)
+      insnContext = IC_64BIT_REXW_ADSIZE;
+    else if (OpSize == X86Local::OpSize16 && OpPrefix == X86Local::XD)
       insnContext = IC_64BIT_XD_OPSIZE;
-    else if (HasOpSizePrefix &&
-             (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
+    else if (OpSize == X86Local::OpSize16 && OpPrefix == X86Local::XS)
       insnContext = IC_64BIT_XS_OPSIZE;
-    else if (HasOpSizePrefix)
+    else if (OpSize == X86Local::OpSize16 && AdSize == X86Local::AdSize32)
+      insnContext = IC_64BIT_OPSIZE_ADSIZE;
+    else if (OpSize == X86Local::OpSize16 || OpPrefix == X86Local::PD)
       insnContext = IC_64BIT_OPSIZE;
-    else if (HasAdSizePrefix)
+    else if (AdSize == X86Local::AdSize32)
       insnContext = IC_64BIT_ADSIZE;
-    else if (HasREX_WPrefix &&
-             (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
+    else if (HasREX_WPrefix && OpPrefix == X86Local::XS)
       insnContext = IC_64BIT_REXW_XS;
-    else if (HasREX_WPrefix && (Prefix == X86Local::XD ||
-                                Prefix == X86Local::T8XD ||
-                                Prefix == X86Local::TAXD))
+    else if (HasREX_WPrefix && OpPrefix == X86Local::XD)
       insnContext = IC_64BIT_REXW_XD;
-    else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-             Prefix == X86Local::TAXD)
+    else if (OpPrefix == X86Local::XD)
       insnContext = IC_64BIT_XD;
-    else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS)
+    else if (OpPrefix == X86Local::XS)
       insnContext = IC_64BIT_XS;
     else if (HasREX_WPrefix)
       insnContext = IC_64BIT_REXW;
     else
       insnContext = IC_64BIT;
   } else {
-    if (HasOpSizePrefix && (Prefix == X86Local::XD ||
-                            Prefix == X86Local::T8XD ||
-                            Prefix == X86Local::TAXD))
+    if (OpSize == X86Local::OpSize16 && OpPrefix == X86Local::XD)
       insnContext = IC_XD_OPSIZE;
-    else if (HasOpSizePrefix &&
-             (Prefix == X86Local::XS || Prefix == X86Local::T8XS))
+    else if (OpSize == X86Local::OpSize16 && OpPrefix == X86Local::XS)
       insnContext = IC_XS_OPSIZE;
-    else if (HasOpSizePrefix)
+    else if (OpSize == X86Local::OpSize16 && AdSize == X86Local::AdSize16)
+      insnContext = IC_OPSIZE_ADSIZE;
+    else if (OpSize == X86Local::OpSize16 || OpPrefix == X86Local::PD)
       insnContext = IC_OPSIZE;
-    else if (HasAdSizePrefix)
+    else if (AdSize == X86Local::AdSize16)
       insnContext = IC_ADSIZE;
-    else if (Prefix == X86Local::XD || Prefix == X86Local::T8XD ||
-             Prefix == X86Local::TAXD)
+    else if (OpPrefix == X86Local::XD)
       insnContext = IC_XD;
-    else if (Prefix == X86Local::XS || Prefix == X86Local::T8XS ||
-             Prefix == X86Local::REP)
+    else if (OpPrefix == X86Local::XS)
       insnContext = IC_XS;
     else
       insnContext = IC;
@@ -480,76 +454,14 @@ InstructionContext RecognizableInstr::insnContext() const {
   return insnContext;
 }
 
-RecognizableInstr::filter_ret RecognizableInstr::filter() const {
-  ///////////////////
-  // FILTER_STRONG
-  //
-
-  // Filter out intrinsics
-
-  assert(Rec->isSubClassOf("X86Inst") && "Can only filter X86 instructions");
-
-  if (Form == X86Local::Pseudo ||
-      (IsCodeGenOnly && Name.find("_REV") == Name.npos &&
-       Name.find("INC32") == Name.npos && Name.find("DEC32") == Name.npos))
-    return FILTER_STRONG;
-
-
-  // Filter out artificial instructions but leave in the LOCK_PREFIX so it is
-  // printed as a separate "instruction".
-
-  // Filter out instructions with segment override prefixes.
-  // They're too messy to handle now and we'll special case them if needed.
-
-  if (SegOvr)
-    return FILTER_STRONG;
-
-
-  /////////////////
-  // FILTER_WEAK
-  //
-
-
-  // Filter out instructions with a LOCK prefix;
-  //   prefer forms that do not have the prefix
-  if (HasLockPrefix)
-    return FILTER_WEAK;
-
-  // Filter out alternate forms of AVX instructions
-  if (Name.find("_alt") != Name.npos ||
-      (Name.find("r64r") != Name.npos && Name.find("r64r64") == Name.npos && Name.find("r64r8") == Name.npos) ||
-      Name.find("_64mr") != Name.npos ||
-      Name.find("rr64") != Name.npos)
-    return FILTER_WEAK;
-
-  // Special cases.
-
-  if (Name == "PUSH64i16"         ||
-      Name == "MOVPQI2QImr"       ||
-      Name == "VMOVPQI2QImr"      ||
-      Name == "VMASKMOVDQU64")
-    return FILTER_WEAK;
-
-  // XACQUIRE and XRELEASE reuse REPNE and REP respectively.
-  // For now, just prefer the REP versions.
-  if (Name == "XACQUIRE_PREFIX" ||
-      Name == "XRELEASE_PREFIX")
-    return FILTER_WEAK;
-
-  return FILTER_NORMAL;
-}
-
-bool RecognizableInstr::hasFROperands() const {
-  const std::vector<CGIOperandList::OperandInfo> &OperandList = *Operands;
-  unsigned numOperands = OperandList.size();
-
-  for (unsigned operandIndex = 0; operandIndex < numOperands; ++operandIndex) {
-    const std::string &recName = OperandList[operandIndex].Rec->getName();
-
-    if (recName.find("FR") != recName.npos)
-      return true;
-  }
-  return false;
+void RecognizableInstr::adjustOperandEncoding(OperandEncoding &encoding) {
+  // The scaling factor for AVX512 compressed displacement encoding is an
+  // instruction attribute.  Adjust the ModRM encoding type to include the
+  // scale for compressed displacement.
+  if (encoding != ENCODING_RM || CD8_Scale == 0)
+    return;
+  encoding = (OperandEncoding)(encoding + Log2_32(CD8_Scale));
+  assert(encoding <= ENCODING_RM_CD64 && "Invalid CDisp scaling");
 }
 
 void RecognizableInstr::handleOperand(bool optional, unsigned &operandIndex,
@@ -558,7 +470,7 @@ void RecognizableInstr::handleOperand(bool optional, unsigned &operandIndex,
                                       const unsigned *operandMapping,
                                       OperandEncoding (*encodingFromString)
                                         (const std::string&,
-                                         bool hasOpSizePrefix)) {
+                                         uint8_t OpSize)) {
   if (optional) {
     if (physicalOperandIndex >= numPhysicalOperands)
       return;
@@ -575,12 +487,12 @@ void RecognizableInstr::handleOperand(bool optional, unsigned &operandIndex,
 
   const std::string &typeName = (*Operands)[operandIndex].Rec->getName();
 
-  Spec->operands[operandIndex].encoding = encodingFromString(typeName,
-                                                              HasOpSizePrefix);
+  OperandEncoding encoding = encodingFromString(typeName, OpSize);
+  // Adjust the encoding type for an operand based on the instruction.
+  adjustOperandEncoding(encoding);
+  Spec->operands[operandIndex].encoding = encoding;
   Spec->operands[operandIndex].type = typeFromString(typeName,
-                                                     IsSSE,
-                                                     HasREX_WPrefix,
-                                                     HasOpSizePrefix);
+                                                     HasREX_WPrefix, OpSize);
 
   ++operandIndex;
   ++physicalOperandIndex;
@@ -589,20 +501,6 @@ void RecognizableInstr::handleOperand(bool optional, unsigned &operandIndex,
 void RecognizableInstr::emitInstructionSpecifier() {
   Spec->name       = Name;
 
-  if (!ShouldBeEmitted)
-    return;
-
-  switch (filter()) {
-  case FILTER_WEAK:
-    Spec->filtered = true;
-    break;
-  case FILTER_STRONG:
-    ShouldBeEmitted = false;
-    return;
-  case FILTER_NORMAL:
-    break;
-  }
-
   Spec->insnContext = insnContext();
 
   const std::vector<CGIOperandList::OperandInfo> &OperandList = *Operands;
@@ -616,7 +514,7 @@ void RecognizableInstr::emitInstructionSpecifier() {
   assert(numOperands <= X86_MAX_OPERANDS && "X86_MAX_OPERANDS is not large enough");
 
   for (unsigned operandIndex = 0; operandIndex < numOperands; ++operandIndex) {
-    if (OperandList[operandIndex].Constraints.size()) {
+    if (!OperandList[operandIndex].Constraints.empty()) {
       const CGIOperandList::ConstraintInfo &Constraint =
         OperandList[operandIndex].Constraints[0];
       if (Constraint.isTied()) {
@@ -653,7 +551,26 @@ void RecognizableInstr::emitInstructionSpecifier() {
   // physicalOperandIndex should always be < numPhysicalOperands
   unsigned physicalOperandIndex = 0;
 
+  // Given the set of prefix bits, how many additional operands does the
+  // instruction have?
+  unsigned additionalOperands = 0;
+  if (HasVEX_4V || HasVEX_4VOp3)
+    ++additionalOperands;
+  if (HasEVEX_K)
+    ++additionalOperands;
+
   switch (Form) {
+  default: llvm_unreachable("Unhandled form");
+  case X86Local::RawFrmSrc:
+    HANDLE_OPERAND(relocation);
+    return;
+  case X86Local::RawFrmDst:
+    HANDLE_OPERAND(relocation);
+    return;
+  case X86Local::RawFrmDstSrc:
+    HANDLE_OPERAND(relocation);
+    HANDLE_OPERAND(relocation);
+    return;
   case X86Local::RawFrm:
     // Operand 1 (optional) is an address or immediate.
     // Operand 2 (optional) is an immediate.
@@ -662,6 +579,10 @@ void RecognizableInstr::emitInstructionSpecifier() {
     HANDLE_OPTIONAL(relocation)
     HANDLE_OPTIONAL(immediate)
     break;
+  case X86Local::RawFrmMemOffs:
+    // Operand 1 is an address.
+    HANDLE_OPERAND(relocation);
+    break;
   case X86Local::AddRegFrm:
     // Operand 1 is added to the opcode.
     // Operand 2 (optional) is an address.
@@ -672,19 +593,19 @@ void RecognizableInstr::emitInstructionSpecifier() {
     break;
   case X86Local::MRMDestReg:
     // Operand 1 is a register operand in the R/M field.
+    // - In AVX512 there may be a mask operand here -
     // Operand 2 is a register operand in the Reg/Opcode field.
     // - In AVX, there is a register operand in the VEX.vvvv field here -
     // Operand 3 (optional) is an immediate.
-    if (HasVEX_4VPrefix)
-      assert(numPhysicalOperands >= 3 && numPhysicalOperands <= 4 &&
-             "Unexpected number of operands for MRMDestRegFrm with VEX_4V");
-    else
-      assert(numPhysicalOperands >= 2 && numPhysicalOperands <= 3 &&
-             "Unexpected number of operands for MRMDestRegFrm");
+    assert(numPhysicalOperands >= 2 + additionalOperands &&
+           numPhysicalOperands <= 3 + additionalOperands &&
+           "Unexpected number of operands for MRMDestRegFrm");
 
     HANDLE_OPERAND(rmRegister)
+    if (HasEVEX_K)
+      HANDLE_OPERAND(writemaskRegister)
 
-    if (HasVEX_4VPrefix)
+    if (HasVEX_4V)
       // FIXME: In AVX, the register below becomes the one encoded
       // in ModRMVEX and the one above the one in the VEX.VVVV field
       HANDLE_OPERAND(vvvvRegister)
@@ -697,18 +618,16 @@ void RecognizableInstr::emitInstructionSpecifier() {
     // Operand 2 is a register operand in the Reg/Opcode field.
     // - In AVX, there is a register operand in the VEX.vvvv field here -
     // Operand 3 (optional) is an immediate.
-    if (HasVEX_4VPrefix)
-      assert(numPhysicalOperands >= 3 && numPhysicalOperands <= 4 &&
-             "Unexpected number of operands for MRMDestMemFrm with VEX_4V");
-    else
-      assert(numPhysicalOperands >= 2 && numPhysicalOperands <= 3 &&
-             "Unexpected number of operands for MRMDestMemFrm");
+    assert(numPhysicalOperands >= 2 + additionalOperands &&
+           numPhysicalOperands <= 3 + additionalOperands &&
+           "Unexpected number of operands for MRMDestMemFrm with VEX_4V");
+
     HANDLE_OPERAND(memory)
 
     if (HasEVEX_K)
       HANDLE_OPERAND(writemaskRegister)
 
-    if (HasVEX_4VPrefix)
+    if (HasVEX_4V)
       // FIXME: In AVX, the register below becomes the one encoded
       // in ModRMVEX and the one above the one in the VEX.VVVV field
       HANDLE_OPERAND(vvvvRegister)
@@ -723,19 +642,16 @@ void RecognizableInstr::emitInstructionSpecifier() {
     // Operand 3 (optional) is an immediate.
     // Operand 4 (optional) is an immediate.
 
-    if (HasVEX_4VPrefix || HasVEX_4VOp3Prefix)
-      assert(numPhysicalOperands >= 3 && numPhysicalOperands <= 5 &&
-             "Unexpected number of operands for MRMSrcRegFrm with VEX_4V");
-    else
-      assert(numPhysicalOperands >= 2 && numPhysicalOperands <= 4 &&
-             "Unexpected number of operands for MRMSrcRegFrm");
+    assert(numPhysicalOperands >= 2 + additionalOperands &&
+           numPhysicalOperands <= 4 + additionalOperands &&
+           "Unexpected number of operands for MRMSrcRegFrm");
 
     HANDLE_OPERAND(roRegister)
 
     if (HasEVEX_K)
       HANDLE_OPERAND(writemaskRegister)
 
-    if (HasVEX_4VPrefix)
+    if (HasVEX_4V)
       // FIXME: In AVX, the register below becomes the one encoded
       // in ModRMVEX and the one above the one in the VEX.VVVV field
       HANDLE_OPERAND(vvvvRegister)
@@ -745,7 +661,7 @@ void RecognizableInstr::emitInstructionSpecifier() {
 
     HANDLE_OPERAND(rmRegister)
 
-    if (HasVEX_4VOp3Prefix)
+    if (HasVEX_4VOp3)
       HANDLE_OPERAND(vvvvRegister)
 
     if (!HasMemOp4Prefix)
@@ -759,19 +675,16 @@ void RecognizableInstr::emitInstructionSpecifier() {
     // - In AVX, there is a register operand in the VEX.vvvv field here -
     // Operand 3 (optional) is an immediate.
 
-    if (HasVEX_4VPrefix || HasVEX_4VOp3Prefix)
-      assert(numPhysicalOperands >= 3 && numPhysicalOperands <= 5 &&
-             "Unexpected number of operands for MRMSrcMemFrm with VEX_4V");
-    else
-      assert(numPhysicalOperands >= 2 && numPhysicalOperands <= 3 &&
-             "Unexpected number of operands for MRMSrcMemFrm");
+    assert(numPhysicalOperands >= 2 + additionalOperands &&
+           numPhysicalOperands <= 4 + additionalOperands &&
+           "Unexpected number of operands for MRMSrcMemFrm");
 
     HANDLE_OPERAND(roRegister)
 
     if (HasEVEX_K)
       HANDLE_OPERAND(writemaskRegister)
 
-    if (HasVEX_4VPrefix)
+    if (HasVEX_4V)
       // FIXME: In AVX, the register below becomes the one encoded
       // in ModRMVEX and the one above the one in the VEX.VVVV field
       HANDLE_OPERAND(vvvvRegister)
@@ -781,13 +694,14 @@ void RecognizableInstr::emitInstructionSpecifier() {
 
     HANDLE_OPERAND(memory)
 
-    if (HasVEX_4VOp3Prefix)
+    if (HasVEX_4VOp3)
       HANDLE_OPERAND(vvvvRegister)
 
     if (!HasMemOp4Prefix)
       HANDLE_OPTIONAL(immediate)
     HANDLE_OPTIONAL(immediate) // above might be a register in 7:4
     break;
+  case X86Local::MRMXr:
   case X86Local::MRM0r:
   case X86Local::MRM1r:
   case X86Local::MRM2r:
@@ -796,16 +710,14 @@ void RecognizableInstr::emitInstructionSpecifier() {
   case X86Local::MRM5r:
   case X86Local::MRM6r:
   case X86Local::MRM7r:
-    {
-      // Operand 1 is a register operand in the R/M field.
-      // Operand 2 (optional) is an immediate or relocation.
-      // Operand 3 (optional) is an immediate.
-      unsigned kOp = (HasEVEX_K) ? 1:0;
-      unsigned Op4v = (HasVEX_4VPrefix) ? 1:0;
-      if (numPhysicalOperands > 3 + kOp + Op4v)
-        llvm_unreachable("Unexpected number of operands for MRMnr");
-    }
-    if (HasVEX_4VPrefix)
+    // Operand 1 is a register operand in the R/M field.
+    // Operand 2 (optional) is an immediate or relocation.
+    // Operand 3 (optional) is an immediate.
+    assert(numPhysicalOperands >= 0 + additionalOperands &&
+           numPhysicalOperands <= 3 + additionalOperands &&
+           "Unexpected number of operands for MRMnr");
+
+    if (HasVEX_4V)
       HANDLE_OPERAND(vvvvRegister)
 
     if (HasEVEX_K)
@@ -814,6 +726,7 @@ void RecognizableInstr::emitInstructionSpecifier() {
     HANDLE_OPTIONAL(relocation)
     HANDLE_OPTIONAL(immediate)
     break;
+  case X86Local::MRMXm:
   case X86Local::MRM0m:
   case X86Local::MRM1m:
   case X86Local::MRM2m:
@@ -822,16 +735,13 @@ void RecognizableInstr::emitInstructionSpecifier() {
   case X86Local::MRM5m:
   case X86Local::MRM6m:
   case X86Local::MRM7m:
-    {
-      // Operand 1 is a memory operand (possibly SIB-extended)
-      // Operand 2 (optional) is an immediate or relocation.
-      unsigned kOp = (HasEVEX_K) ? 1:0;
-      unsigned Op4v = (HasVEX_4VPrefix) ? 1:0;
-      if (numPhysicalOperands < 1 + kOp + Op4v ||
-          numPhysicalOperands > 2 + kOp + Op4v)
-        llvm_unreachable("Unexpected number of operands for MRMnm");
-    }
-    if (HasVEX_4VPrefix)
+    // Operand 1 is a memory operand (possibly SIB-extended)
+    // Operand 2 (optional) is an immediate or relocation.
+    assert(numPhysicalOperands >= 1 + additionalOperands &&
+           numPhysicalOperands <= 2 + additionalOperands &&
+           "Unexpected number of operands for MRMnm");
+
+    if (HasVEX_4V)
       HANDLE_OPERAND(vvvvRegister)
     if (HasEVEX_K)
       HANDLE_OPERAND(writemaskRegister)
@@ -863,7 +773,24 @@ void RecognizableInstr::emitInstructionSpecifier() {
       HANDLE_OPERAND(relocation)
     }
     break;
-  case X86Local::MRMInitReg:
+  case X86Local::MRM_C0: case X86Local::MRM_C1: case X86Local::MRM_C2:
+  case X86Local::MRM_C3: case X86Local::MRM_C4: case X86Local::MRM_C8:
+  case X86Local::MRM_C9: case X86Local::MRM_CA: case X86Local::MRM_CB:
+  case X86Local::MRM_CF: case X86Local::MRM_D0: case X86Local::MRM_D1:
+  case X86Local::MRM_D4: case X86Local::MRM_D5: case X86Local::MRM_D6:
+  case X86Local::MRM_D7: case X86Local::MRM_D8: case X86Local::MRM_D9:
+  case X86Local::MRM_DA: case X86Local::MRM_DB: case X86Local::MRM_DC:
+  case X86Local::MRM_DD: case X86Local::MRM_DE: case X86Local::MRM_DF:
+  case X86Local::MRM_E0: case X86Local::MRM_E1: case X86Local::MRM_E2:
+  case X86Local::MRM_E3: case X86Local::MRM_E4: case X86Local::MRM_E5:
+  case X86Local::MRM_E8: case X86Local::MRM_E9: case X86Local::MRM_EA:
+  case X86Local::MRM_EB: case X86Local::MRM_EC: case X86Local::MRM_ED:
+  case X86Local::MRM_EE: case X86Local::MRM_F0: case X86Local::MRM_F1:
+  case X86Local::MRM_F2: case X86Local::MRM_F3: case X86Local::MRM_F4:
+  case X86Local::MRM_F5: case X86Local::MRM_F6: case X86Local::MRM_F7:
+  case X86Local::MRM_F9: case X86Local::MRM_FA: case X86Local::MRM_FB:
+  case X86Local::MRM_FC: case X86Local::MRM_FD: case X86Local::MRM_FE:
+  case X86Local::MRM_FF:
     // Ignored.
     break;
   }
@@ -882,271 +809,63 @@ void RecognizableInstr::emitDecodePath(DisassemblerTables &tables) const {
 
   OpcodeType    opcodeType  = (OpcodeType)-1;
 
-  ModRMFilter*  filter      = NULL;
+  ModRMFilter*  filter      = nullptr;
   uint8_t       opcodeToSet = 0;
 
-  switch (Prefix) {
-  default: llvm_unreachable("Invalid prefix!");
-  // Extended two-byte opcodes can start with f2 0f, f3 0f, or 0f
-  case X86Local::XD:
-  case X86Local::XS:
+  switch (OpMap) {
+  default: llvm_unreachable("Invalid map!");
+  case X86Local::OB:
   case X86Local::TB:
-    opcodeType = TWOBYTE;
-
-    switch (Opcode) {
-    default:
-      if (needsModRMForDecode(Form))
-        filter = new ModFilter(isRegFormat(Form));
-      else
-        filter = new DumbFilter();
-      break;
-#define EXTENSION_TABLE(n) case 0x##n:
-    TWO_BYTE_EXTENSION_TABLES
-#undef EXTENSION_TABLE
-      switch (Form) {
-      default:
-        llvm_unreachable("Unhandled two-byte extended opcode");
-      case X86Local::MRM0r:
-      case X86Local::MRM1r:
-      case X86Local::MRM2r:
-      case X86Local::MRM3r:
-      case X86Local::MRM4r:
-      case X86Local::MRM5r:
-      case X86Local::MRM6r:
-      case X86Local::MRM7r:
-        filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
-        break;
-      case X86Local::MRM0m:
-      case X86Local::MRM1m:
-      case X86Local::MRM2m:
-      case X86Local::MRM3m:
-      case X86Local::MRM4m:
-      case X86Local::MRM5m:
-      case X86Local::MRM6m:
-      case X86Local::MRM7m:
-        filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
-        break;
-      MRM_MAPPING
-      } // switch (Form)
-      break;
-    } // switch (Opcode)
-    opcodeToSet = Opcode;
-    break;
   case X86Local::T8:
-  case X86Local::T8XD:
-  case X86Local::T8XS:
-    opcodeType = THREEBYTE_38;
-    switch (Opcode) {
-    default:
-      if (needsModRMForDecode(Form))
-        filter = new ModFilter(isRegFormat(Form));
-      else
-        filter = new DumbFilter();
-      break;
-#define EXTENSION_TABLE(n) case 0x##n:
-    THREE_BYTE_38_EXTENSION_TABLES
-#undef EXTENSION_TABLE
-      switch (Form) {
-      default:
-        llvm_unreachable("Unhandled two-byte extended opcode");
-      case X86Local::MRM0r:
-      case X86Local::MRM1r:
-      case X86Local::MRM2r:
-      case X86Local::MRM3r:
-      case X86Local::MRM4r:
-      case X86Local::MRM5r:
-      case X86Local::MRM6r:
-      case X86Local::MRM7r:
-        filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
-        break;
-      case X86Local::MRM0m:
-      case X86Local::MRM1m:
-      case X86Local::MRM2m:
-      case X86Local::MRM3m:
-      case X86Local::MRM4m:
-      case X86Local::MRM5m:
-      case X86Local::MRM6m:
-      case X86Local::MRM7m:
-        filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
-        break;
-      MRM_MAPPING
-      } // switch (Form)
-      break;
-    } // switch (Opcode)
-    opcodeToSet = Opcode;
-    break;
-  case X86Local::P_TA:
-  case X86Local::TAXD:
-    opcodeType = THREEBYTE_3A;
-    if (needsModRMForDecode(Form))
-      filter = new ModFilter(isRegFormat(Form));
-    else
-      filter = new DumbFilter();
-    opcodeToSet = Opcode;
-    break;
-  case X86Local::A6:
-    opcodeType = THREEBYTE_A6;
-    if (needsModRMForDecode(Form))
-      filter = new ModFilter(isRegFormat(Form));
-    else
-      filter = new DumbFilter();
-    opcodeToSet = Opcode;
-    break;
-  case X86Local::A7:
-    opcodeType = THREEBYTE_A7;
-    if (needsModRMForDecode(Form))
-      filter = new ModFilter(isRegFormat(Form));
-    else
-      filter = new DumbFilter();
-    opcodeToSet = Opcode;
-    break;
+  case X86Local::TA:
   case X86Local::XOP8:
-    opcodeType = XOP8_MAP;
-    if (needsModRMForDecode(Form))
-      filter = new ModFilter(isRegFormat(Form));
-    else
-      filter = new DumbFilter();
-    opcodeToSet = Opcode;
-    break;
   case X86Local::XOP9:
-    opcodeType = XOP9_MAP;
-    switch (Opcode) {
+  case X86Local::XOPA:
+    switch (OpMap) {
+    default: llvm_unreachable("Unexpected map!");
+    case X86Local::OB:   opcodeType = ONEBYTE;      break;
+    case X86Local::TB:   opcodeType = TWOBYTE;      break;
+    case X86Local::T8:   opcodeType = THREEBYTE_38; break;
+    case X86Local::TA:   opcodeType = THREEBYTE_3A; break;
+    case X86Local::XOP8: opcodeType = XOP8_MAP;     break;
+    case X86Local::XOP9: opcodeType = XOP9_MAP;     break;
+    case X86Local::XOPA: opcodeType = XOPA_MAP;     break;
+    }
+
+    switch (Form) {
     default:
-      if (needsModRMForDecode(Form))
-        filter = new ModFilter(isRegFormat(Form));
-      else
-        filter = new DumbFilter();
-      break;
-#define EXTENSION_TABLE(n) case 0x##n:
-    XOP9_MAP_EXTENSION_TABLES
-#undef EXTENSION_TABLE
-      switch (Form) {
-      default:
-        llvm_unreachable("Unhandled XOP9 extended opcode");
-      case X86Local::MRM0r:
-      case X86Local::MRM1r:
-      case X86Local::MRM2r:
-      case X86Local::MRM3r:
-      case X86Local::MRM4r:
-      case X86Local::MRM5r:
-      case X86Local::MRM6r:
-      case X86Local::MRM7r:
-        filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
-        break;
-      case X86Local::MRM0m:
-      case X86Local::MRM1m:
-      case X86Local::MRM2m:
-      case X86Local::MRM3m:
-      case X86Local::MRM4m:
-      case X86Local::MRM5m:
-      case X86Local::MRM6m:
-      case X86Local::MRM7m:
-        filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
-        break;
-      MRM_MAPPING
-      } // switch (Form)
+      filter = new DumbFilter();
       break;
-    } // switch (Opcode)
-    opcodeToSet = Opcode;
-    break;
-  case X86Local::XOPA:
-    opcodeType = XOPA_MAP;
-    if (needsModRMForDecode(Form))
+    case X86Local::MRMDestReg: case X86Local::MRMDestMem:
+    case X86Local::MRMSrcReg:  case X86Local::MRMSrcMem:
+    case X86Local::MRMXr:      case X86Local::MRMXm:
       filter = new ModFilter(isRegFormat(Form));
-    else
-      filter = new DumbFilter();
-    opcodeToSet = Opcode;
-    break;
-  case X86Local::D8:
-  case X86Local::D9:
-  case X86Local::DA:
-  case X86Local::DB:
-  case X86Local::DC:
-  case X86Local::DD:
-  case X86Local::DE:
-  case X86Local::DF:
-    assert(Opcode >= 0xc0 && "Unexpected opcode for an escape opcode");
-    assert(Form == X86Local::RawFrm);
-    opcodeType = ONEBYTE;
-    filter = new ExactFilter(Opcode);
-    opcodeToSet = 0xd8 + (Prefix - X86Local::D8);
-    break;
-  case X86Local::REP:
-  case 0:
-    opcodeType = ONEBYTE;
-    switch (Opcode) {
-#define EXTENSION_TABLE(n) case 0x##n:
-    ONE_BYTE_EXTENSION_TABLES
-#undef EXTENSION_TABLE
-      switch (Form) {
-      default:
-        llvm_unreachable("Fell through the cracks of a single-byte "
-                         "extended opcode");
-      case X86Local::MRM0r:
-      case X86Local::MRM1r:
-      case X86Local::MRM2r:
-      case X86Local::MRM3r:
-      case X86Local::MRM4r:
-      case X86Local::MRM5r:
-      case X86Local::MRM6r:
-      case X86Local::MRM7r:
-        filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
-        break;
-      case X86Local::MRM0m:
-      case X86Local::MRM1m:
-      case X86Local::MRM2m:
-      case X86Local::MRM3m:
-      case X86Local::MRM4m:
-      case X86Local::MRM5m:
-      case X86Local::MRM6m:
-      case X86Local::MRM7m:
-        filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
-        break;
-      MRM_MAPPING
-      } // switch (Form)
       break;
-    case 0xd8:
-    case 0xd9:
-    case 0xda:
-    case 0xdb:
-    case 0xdc:
-    case 0xdd:
-    case 0xde:
-    case 0xdf:
-      switch (Form) {
-      default:
-        llvm_unreachable("Unhandled escape opcode form");
-      case X86Local::MRM0r:
-      case X86Local::MRM1r:
-      case X86Local::MRM2r:
-      case X86Local::MRM3r:
-      case X86Local::MRM4r:
-      case X86Local::MRM5r:
-      case X86Local::MRM6r:
-      case X86Local::MRM7r:
-        filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
-        break;
-      case X86Local::MRM0m:
-      case X86Local::MRM1m:
-      case X86Local::MRM2m:
-      case X86Local::MRM3m:
-      case X86Local::MRM4m:
-      case X86Local::MRM5m:
-      case X86Local::MRM6m:
-      case X86Local::MRM7m:
-        filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
-        break;
-      } // switch (Form)
+    case X86Local::MRM0r:      case X86Local::MRM1r:
+    case X86Local::MRM2r:      case X86Local::MRM3r:
+    case X86Local::MRM4r:      case X86Local::MRM5r:
+    case X86Local::MRM6r:      case X86Local::MRM7r:
+      filter = new ExtendedFilter(true, Form - X86Local::MRM0r);
       break;
-    default:
-      if (needsModRMForDecode(Form))
-        filter = new ModFilter(isRegFormat(Form));
-      else
-        filter = new DumbFilter();
+    case X86Local::MRM0m:      case X86Local::MRM1m:
+    case X86Local::MRM2m:      case X86Local::MRM3m:
+    case X86Local::MRM4m:      case X86Local::MRM5m:
+    case X86Local::MRM6m:      case X86Local::MRM7m:
+      filter = new ExtendedFilter(false, Form - X86Local::MRM0m);
       break;
-    } // switch (Opcode)
+    MRM_MAPPING
+    } // switch (Form)
+
     opcodeToSet = Opcode;
-  } // switch (Prefix)
+    break;
+  } // switch (OpMap)
+
+  unsigned AddressSize = 0;
+  switch (AdSize) {
+  case X86Local::AdSize16: AddressSize = 16; break;
+  case X86Local::AdSize32: AddressSize = 32; break;
+  case X86Local::AdSize64: AddressSize = 64; break;
+  }
 
   assert(opcodeType != (OpcodeType)-1 &&
          "Opcode type not set");
@@ -1165,13 +884,13 @@ void RecognizableInstr::emitDecodePath(DisassemblerTables &tables) const {
                             insnContext(),
                             currentOpcode,
                             *filter,
-                            UID, Is32Bit, IgnoresVEX_L);
+                            UID, Is32Bit, IgnoresVEX_L, AddressSize);
   } else {
     tables.setTableFields(opcodeType,
                           insnContext(),
                           opcodeToSet,
                           *filter,
-                          UID, Is32Bit, IgnoresVEX_L);
+                          UID, Is32Bit, IgnoresVEX_L, AddressSize);
   }
 
   delete filter;
@@ -1181,36 +900,31 @@ void RecognizableInstr::emitDecodePath(DisassemblerTables &tables) const {
 
 #define TYPE(str, type) if (s == str) return type;
 OperandType RecognizableInstr::typeFromString(const std::string &s,
-                                              bool isSSE,
                                               bool hasREX_WPrefix,
-                                              bool hasOpSizePrefix) {
-  if (isSSE) {
-    // For SSE instructions, we ignore the OpSize prefix and force operand
-    // sizes.
-    TYPE("GR16",              TYPE_R16)
-    TYPE("GR32",              TYPE_R32)
-    TYPE("GR64",              TYPE_R64)
-  }
+                                              uint8_t OpSize) {
   if(hasREX_WPrefix) {
     // For instructions with a REX_W prefix, a declared 32-bit register encoding
     // is special.
     TYPE("GR32",              TYPE_R32)
   }
-  if(!hasOpSizePrefix) {
-    // For instructions without an OpSize prefix, a declared 16-bit register or
+  if(OpSize == X86Local::OpSize16) {
+    // For OpSize16 instructions, a declared 16-bit register or
+    // immediate encoding is special.
+    TYPE("GR16",              TYPE_Rv)
+    TYPE("i16imm",            TYPE_IMMv)
+  } else if(OpSize == X86Local::OpSize32) {
+    // For OpSize32 instructions, a declared 32-bit register or
     // immediate encoding is special.
-    TYPE("GR16",              TYPE_R16)
-    TYPE("i16imm",            TYPE_IMM16)
+    TYPE("GR32",              TYPE_Rv)
   }
   TYPE("i16mem",              TYPE_Mv)
-  TYPE("i16imm",              TYPE_IMMv)
+  TYPE("i16imm",              TYPE_IMM16)
   TYPE("i16i8imm",            TYPE_IMMv)
-  TYPE("GR16",                TYPE_Rv)
+  TYPE("GR16",                TYPE_R16)
   TYPE("i32mem",              TYPE_Mv)
   TYPE("i32imm",              TYPE_IMMv)
   TYPE("i32i8imm",            TYPE_IMM32)
-  TYPE("u32u8imm",            TYPE_IMM32)
-  TYPE("GR32",                TYPE_Rv)
+  TYPE("GR32",                TYPE_R32)
   TYPE("GR32orGR64",          TYPE_R32)
   TYPE("i64mem",              TYPE_Mv)
   TYPE("i64i32imm",           TYPE_IMM64)
@@ -1218,6 +932,7 @@ OperandType RecognizableInstr::typeFromString(const std::string &s,
   TYPE("GR64",                TYPE_R64)
   TYPE("i8mem",               TYPE_M8)
   TYPE("i8imm",               TYPE_IMM8)
+  TYPE("u8imm",               TYPE_UIMM8)
   TYPE("GR8",                 TYPE_R8)
   TYPE("VR128",               TYPE_XMM128)
   TYPE("VR128X",              TYPE_XMM128)
@@ -1242,15 +957,15 @@ OperandType RecognizableInstr::typeFromString(const std::string &s,
   TYPE("SSECC",               TYPE_IMM3)
   TYPE("AVXCC",               TYPE_IMM5)
   TYPE("AVX512RC",            TYPE_IMM32)
-  TYPE("brtarget",            TYPE_RELv)
-  TYPE("uncondbrtarget",      TYPE_RELv)
+  TYPE("brtarget32",          TYPE_RELv)
+  TYPE("brtarget16",          TYPE_RELv)
   TYPE("brtarget8",           TYPE_REL8)
   TYPE("f80mem",              TYPE_M80FP)
-  TYPE("lea32mem",            TYPE_LEA)
   TYPE("lea64_32mem",         TYPE_LEA)
   TYPE("lea64mem",            TYPE_LEA)
   TYPE("VR64",                TYPE_MM64)
   TYPE("i64imm",              TYPE_IMMv)
+  TYPE("anymem",              TYPE_M)
   TYPE("opaque32mem",         TYPE_M1616)
   TYPE("opaque48mem",         TYPE_M1632)
   TYPE("opaque80mem",         TYPE_M1664)
@@ -1258,19 +973,42 @@ OperandType RecognizableInstr::typeFromString(const std::string &s,
   TYPE("SEGMENT_REG",         TYPE_SEGMENTREG)
   TYPE("DEBUG_REG",           TYPE_DEBUGREG)
   TYPE("CONTROL_REG",         TYPE_CONTROLREG)
-  TYPE("offset8",             TYPE_MOFFS8)
-  TYPE("offset16",            TYPE_MOFFS16)
-  TYPE("offset32",            TYPE_MOFFS32)
-  TYPE("offset64",            TYPE_MOFFS64)
+  TYPE("srcidx8",             TYPE_SRCIDX8)
+  TYPE("srcidx16",            TYPE_SRCIDX16)
+  TYPE("srcidx32",            TYPE_SRCIDX32)
+  TYPE("srcidx64",            TYPE_SRCIDX64)
+  TYPE("dstidx8",             TYPE_DSTIDX8)
+  TYPE("dstidx16",            TYPE_DSTIDX16)
+  TYPE("dstidx32",            TYPE_DSTIDX32)
+  TYPE("dstidx64",            TYPE_DSTIDX64)
+  TYPE("offset16_8",          TYPE_MOFFS8)
+  TYPE("offset16_16",         TYPE_MOFFS16)
+  TYPE("offset16_32",         TYPE_MOFFS32)
+  TYPE("offset32_8",          TYPE_MOFFS8)
+  TYPE("offset32_16",         TYPE_MOFFS16)
+  TYPE("offset32_32",         TYPE_MOFFS32)
+  TYPE("offset32_64",         TYPE_MOFFS64)
+  TYPE("offset64_8",          TYPE_MOFFS8)
+  TYPE("offset64_16",         TYPE_MOFFS16)
+  TYPE("offset64_32",         TYPE_MOFFS32)
+  TYPE("offset64_64",         TYPE_MOFFS64)
   TYPE("VR256",               TYPE_XMM256)
   TYPE("VR256X",              TYPE_XMM256)
   TYPE("VR512",               TYPE_XMM512)
   TYPE("VK1",                 TYPE_VK1)
   TYPE("VK1WM",               TYPE_VK1)
+  TYPE("VK2",                 TYPE_VK2)
+  TYPE("VK2WM",               TYPE_VK2)
+  TYPE("VK4",                 TYPE_VK4)
+  TYPE("VK4WM",               TYPE_VK4)
   TYPE("VK8",                 TYPE_VK8)
   TYPE("VK8WM",               TYPE_VK8)
   TYPE("VK16",                TYPE_VK16)
   TYPE("VK16WM",              TYPE_VK16)
+  TYPE("VK32",                TYPE_VK32)
+  TYPE("VK32WM",              TYPE_VK32)
+  TYPE("VK64",                TYPE_VK64)
+  TYPE("VK64WM",              TYPE_VK64)
   TYPE("GR16_NOAX",           TYPE_Rv)
   TYPE("GR32_NOAX",           TYPE_Rv)
   TYPE("GR64_NOAX",           TYPE_R64)
@@ -1287,16 +1025,15 @@ OperandType RecognizableInstr::typeFromString(const std::string &s,
 #undef TYPE
 
 #define ENCODING(str, encoding) if (s == str) return encoding;
-OperandEncoding RecognizableInstr::immediateEncodingFromString
-  (const std::string &s,
-   bool hasOpSizePrefix) {
-  if(!hasOpSizePrefix) {
+OperandEncoding
+RecognizableInstr::immediateEncodingFromString(const std::string &s,
+                                               uint8_t OpSize) {
+  if(OpSize != X86Local::OpSize16) {
     // For instructions without an OpSize prefix, a declared 16-bit register or
     // immediate encoding is special.
     ENCODING("i16imm",        ENCODING_IW)
   }
   ENCODING("i32i8imm",        ENCODING_IB)
-  ENCODING("u32u8imm",        ENCODING_IB)
   ENCODING("SSECC",           ENCODING_IB)
   ENCODING("AVXCC",           ENCODING_IB)
   ENCODING("AVX512RC",        ENCODING_IB)
@@ -1306,6 +1043,7 @@ OperandEncoding RecognizableInstr::immediateEncodingFromString
   ENCODING("i64i32imm",       ENCODING_ID)
   ENCODING("i64i8imm",        ENCODING_IB)
   ENCODING("i8imm",           ENCODING_IB)
+  ENCODING("u8imm",           ENCODING_IB)
   // This is not a typo.  Instructions like BLENDVPD put
   // register IDs in 8-bit immediates nowadays.
   ENCODING("FR32",            ENCODING_IB)
@@ -1321,9 +1059,9 @@ OperandEncoding RecognizableInstr::immediateEncodingFromString
   llvm_unreachable("Unhandled immediate encoding");
 }
 
-OperandEncoding RecognizableInstr::rmRegisterEncodingFromString
-  (const std::string &s,
-   bool hasOpSizePrefix) {
+OperandEncoding
+RecognizableInstr::rmRegisterEncodingFromString(const std::string &s,
+                                                uint8_t OpSize) {
   ENCODING("RST",             ENCODING_FP)
   ENCODING("GR16",            ENCODING_RM)
   ENCODING("GR32",            ENCODING_RM)
@@ -1343,13 +1081,15 @@ OperandEncoding RecognizableInstr::rmRegisterEncodingFromString
   ENCODING("VK1",             ENCODING_RM)
   ENCODING("VK8",             ENCODING_RM)
   ENCODING("VK16",            ENCODING_RM)
+  ENCODING("VK32",            ENCODING_RM)
+  ENCODING("VK64",            ENCODING_RM)
   errs() << "Unhandled R/M register encoding " << s << "\n";
   llvm_unreachable("Unhandled R/M register encoding");
 }
 
-OperandEncoding RecognizableInstr::roRegisterEncodingFromString
-  (const std::string &s,
-   bool hasOpSizePrefix) {
+OperandEncoding
+RecognizableInstr::roRegisterEncodingFromString(const std::string &s,
+                                                uint8_t OpSize) {
   ENCODING("GR16",            ENCODING_REG)
   ENCODING("GR32",            ENCODING_REG)
   ENCODING("GR32orGR64",      ENCODING_REG)
@@ -1369,8 +1109,12 @@ OperandEncoding RecognizableInstr::roRegisterEncodingFromString
   ENCODING("FR32X",           ENCODING_REG)
   ENCODING("VR512",           ENCODING_REG)
   ENCODING("VK1",             ENCODING_REG)
+  ENCODING("VK2",             ENCODING_REG)
+  ENCODING("VK4",             ENCODING_REG)
   ENCODING("VK8",             ENCODING_REG)
   ENCODING("VK16",            ENCODING_REG)
+  ENCODING("VK32",            ENCODING_REG)
+  ENCODING("VK64",            ENCODING_REG)
   ENCODING("VK1WM",           ENCODING_REG)
   ENCODING("VK8WM",           ENCODING_REG)
   ENCODING("VK16WM",          ENCODING_REG)
@@ -1378,9 +1122,9 @@ OperandEncoding RecognizableInstr::roRegisterEncodingFromString
   llvm_unreachable("Unhandled reg/opcode register encoding");
 }
 
-OperandEncoding RecognizableInstr::vvvvRegisterEncodingFromString
-  (const std::string &s,
-   bool hasOpSizePrefix) {
+OperandEncoding
+RecognizableInstr::vvvvRegisterEncodingFromString(const std::string &s,
+                                                  uint8_t OpSize) {
   ENCODING("GR32",            ENCODING_VVVV)
   ENCODING("GR64",            ENCODING_VVVV)
   ENCODING("FR32",            ENCODING_VVVV)
@@ -1393,25 +1137,33 @@ OperandEncoding RecognizableInstr::vvvvRegisterEncodingFromString
   ENCODING("VR256X",          ENCODING_VVVV)
   ENCODING("VR512",           ENCODING_VVVV)
   ENCODING("VK1",             ENCODING_VVVV)
+  ENCODING("VK2",             ENCODING_VVVV)
+  ENCODING("VK4",             ENCODING_VVVV)
   ENCODING("VK8",             ENCODING_VVVV)
   ENCODING("VK16",            ENCODING_VVVV)
+  ENCODING("VK32",            ENCODING_VVVV)
+  ENCODING("VK64",            ENCODING_VVVV)
   errs() << "Unhandled VEX.vvvv register encoding " << s << "\n";
   llvm_unreachable("Unhandled VEX.vvvv register encoding");
 }
 
-OperandEncoding RecognizableInstr::writemaskRegisterEncodingFromString
-  (const std::string &s,
-   bool hasOpSizePrefix) {
+OperandEncoding
+RecognizableInstr::writemaskRegisterEncodingFromString(const std::string &s,
+                                                       uint8_t OpSize) {
   ENCODING("VK1WM",           ENCODING_WRITEMASK)
+  ENCODING("VK2WM",           ENCODING_WRITEMASK)
+  ENCODING("VK4WM",           ENCODING_WRITEMASK)
   ENCODING("VK8WM",           ENCODING_WRITEMASK)
   ENCODING("VK16WM",          ENCODING_WRITEMASK)
+  ENCODING("VK32WM",          ENCODING_WRITEMASK)
+  ENCODING("VK64WM",          ENCODING_WRITEMASK)
   errs() << "Unhandled mask register encoding " << s << "\n";
   llvm_unreachable("Unhandled mask register encoding");
 }
 
-OperandEncoding RecognizableInstr::memoryEncodingFromString
-  (const std::string &s,
-   bool hasOpSizePrefix) {
+OperandEncoding
+RecognizableInstr::memoryEncodingFromString(const std::string &s,
+                                            uint8_t OpSize) {
   ENCODING("i16mem",          ENCODING_RM)
   ENCODING("i32mem",          ENCODING_RM)
   ENCODING("i64mem",          ENCODING_RM)
@@ -1427,9 +1179,9 @@ OperandEncoding RecognizableInstr::memoryEncodingFromString
   ENCODING("i256mem",         ENCODING_RM)
   ENCODING("i512mem",         ENCODING_RM)
   ENCODING("f80mem",          ENCODING_RM)
-  ENCODING("lea32mem",        ENCODING_RM)
   ENCODING("lea64_32mem",     ENCODING_RM)
   ENCODING("lea64mem",        ENCODING_RM)
+  ENCODING("anymem",          ENCODING_RM)
   ENCODING("opaque32mem",     ENCODING_RM)
   ENCODING("opaque48mem",     ENCODING_RM)
   ENCODING("opaque80mem",     ENCODING_RM)
@@ -1445,10 +1197,10 @@ OperandEncoding RecognizableInstr::memoryEncodingFromString
   llvm_unreachable("Unhandled memory encoding");
 }
 
-OperandEncoding RecognizableInstr::relocationEncodingFromString
-  (const std::string &s,
-   bool hasOpSizePrefix) {
-  if(!hasOpSizePrefix) {
+OperandEncoding
+RecognizableInstr::relocationEncodingFromString(const std::string &s,
+                                                uint8_t OpSize) {
+  if(OpSize != X86Local::OpSize16) {
     // For instructions without an OpSize prefix, a declared 16-bit register or
     // immediate encoding is special.
     ENCODING("i16imm",        ENCODING_IW)
@@ -1460,23 +1212,40 @@ OperandEncoding RecognizableInstr::relocationEncodingFromString
   ENCODING("i64i32imm",       ENCODING_ID)
   ENCODING("i64i8imm",        ENCODING_IB)
   ENCODING("i8imm",           ENCODING_IB)
+  ENCODING("u8imm",           ENCODING_IB)
   ENCODING("i64i32imm_pcrel", ENCODING_ID)
   ENCODING("i16imm_pcrel",    ENCODING_IW)
   ENCODING("i32imm_pcrel",    ENCODING_ID)
-  ENCODING("brtarget",        ENCODING_Iv)
+  ENCODING("brtarget32",      ENCODING_Iv)
+  ENCODING("brtarget16",      ENCODING_Iv)
   ENCODING("brtarget8",       ENCODING_IB)
   ENCODING("i64imm",          ENCODING_IO)
-  ENCODING("offset8",         ENCODING_Ia)
-  ENCODING("offset16",        ENCODING_Ia)
-  ENCODING("offset32",        ENCODING_Ia)
-  ENCODING("offset64",        ENCODING_Ia)
+  ENCODING("offset16_8",      ENCODING_Ia)
+  ENCODING("offset16_16",     ENCODING_Ia)
+  ENCODING("offset16_32",     ENCODING_Ia)
+  ENCODING("offset32_8",      ENCODING_Ia)
+  ENCODING("offset32_16",     ENCODING_Ia)
+  ENCODING("offset32_32",     ENCODING_Ia)
+  ENCODING("offset32_64",     ENCODING_Ia)
+  ENCODING("offset64_8",      ENCODING_Ia)
+  ENCODING("offset64_16",     ENCODING_Ia)
+  ENCODING("offset64_32",     ENCODING_Ia)
+  ENCODING("offset64_64",     ENCODING_Ia)
+  ENCODING("srcidx8",         ENCODING_SI)
+  ENCODING("srcidx16",        ENCODING_SI)
+  ENCODING("srcidx32",        ENCODING_SI)
+  ENCODING("srcidx64",        ENCODING_SI)
+  ENCODING("dstidx8",         ENCODING_DI)
+  ENCODING("dstidx16",        ENCODING_DI)
+  ENCODING("dstidx32",        ENCODING_DI)
+  ENCODING("dstidx64",        ENCODING_DI)
   errs() << "Unhandled relocation encoding " << s << "\n";
   llvm_unreachable("Unhandled relocation encoding");
 }
 
-OperandEncoding RecognizableInstr::opcodeModifierEncodingFromString
-  (const std::string &s,
-   bool hasOpSizePrefix) {
+OperandEncoding
+RecognizableInstr::opcodeModifierEncodingFromString(const std::string &s,
+                                                    uint8_t OpSize) {
   ENCODING("GR32",            ENCODING_Rv)
   ENCODING("GR64",            ENCODING_RO)
   ENCODING("GR16",            ENCODING_Rv)