summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: de80917)
raw | patch | inline | side by side (parent: de80917)
author | Craig Topper <craig.topper@gmail.com> | |
Mon, 17 Sep 2012 06:59:23 +0000 (06:59 +0000) | ||
committer | Craig Topper <craig.topper@gmail.com> | |
Mon, 17 Sep 2012 06:59:23 +0000 (06:59 +0000) |
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@164016 91177308-0d34-0410-b5e6-96231b3b80d8
17 files changed:
index 17a265300000684380c0ce1587b31e65b615d66e..4a6b5ac19c36291f3a5490807e053bfa8cd86e64 100644 (file)
// May only be subclassed.
GCMetadataPrinter();
- // Do not implement.
- GCMetadataPrinter(const GCMetadataPrinter &);
- GCMetadataPrinter &operator=(const GCMetadataPrinter &);
+ private:
+ GCMetadataPrinter(const GCMetadataPrinter &) LLVM_DELETED_FUNCTION;
+ GCMetadataPrinter &
+ operator=(const GCMetadataPrinter &) LLVM_DELETED_FUNCTION;
public:
GCStrategy &getStrategy() { return *S; }
index b4d0b125233045532614164e62c49cce898d7369..185e414ae2cd989a35458768837e47f7e31928ba 100644 (file)
void dump() const;
void print(raw_ostream &os) const;
-
- private:
- LiveRange(); // DO NOT IMPLEMENT
};
template <> struct isPodLike<LiveRange> { static const bool value = true; };
VNInfo *LHSValNo = 0,
const VNInfo *RHSValNo = 0);
- LiveInterval& operator=(const LiveInterval& rhs); // DO NOT IMPLEMENT
+ LiveInterval& operator=(const LiveInterval& rhs) LLVM_DELETED_FUNCTION;
};
index 0eb9d0e5098abeefa07a8ed3a1b162660b39a25b..025e18a9dde03502aa2bddc2f385ec95fe56ec1d 100644 (file)
/// about the control flow of such functions.
bool ExposesReturnsTwice;
- MachineFunction(const MachineFunction &); // DO NOT IMPLEMENT
- void operator=(const MachineFunction&); // DO NOT IMPLEMENT
+ MachineFunction(const MachineFunction &) LLVM_DELETED_FUNCTION;
+ void operator=(const MachineFunction&) LLVM_DELETED_FUNCTION;
public:
MachineFunction(const Function *Fn, const TargetMachine &TM,
unsigned FunctionNum, MachineModuleInfo &MMI,
index 4e1533a8e7ec8f7f45bbe4d8965a95c788f4ee2f..32c79510d89ca7ff47b05b1adfaf30c1f2ce7c71 100644 (file)
MachineBasicBlock *Parent; // Pointer to the owning basic block.
DebugLoc debugLoc; // Source line information.
- MachineInstr(const MachineInstr&); // DO NOT IMPLEMENT
- void operator=(const MachineInstr&); // DO NOT IMPLEMENT
+ MachineInstr(const MachineInstr&) LLVM_DELETED_FUNCTION;
+ void operator=(const MachineInstr&) LLVM_DELETED_FUNCTION;
// Intrusive list support
friend struct ilist_traits<MachineInstr>;
index 3e204bed15ad47cd2b043a6254e50db3bdae273f..d53f041128ac84cdab122b016964913a04a53b59 100644 (file)
LoopInfoBase<MachineBasicBlock, MachineLoop> LI;
friend class LoopBase<MachineBasicBlock, MachineLoop>;
- void operator=(const MachineLoopInfo &); // do not implement
- MachineLoopInfo(const MachineLoopInfo &); // do not implement
+ void operator=(const MachineLoopInfo &) LLVM_DELETED_FUNCTION;
+ MachineLoopInfo(const MachineLoopInfo &) LLVM_DELETED_FUNCTION;
public:
static char ID; // Pass identification, replacement for typeid
diff --git a/include/llvm/CodeGen/MachineRegisterInfo.h b/include/llvm/CodeGen/MachineRegisterInfo.h
index 42a8aa43d98241726fd75c3e956389fd0b4cf996..91d24dd0fc0c62a8414828a3fa78415a2ccad96d 100644 (file)
std::vector<std::pair<unsigned, unsigned> > LiveIns;
std::vector<unsigned> LiveOuts;
- MachineRegisterInfo(const MachineRegisterInfo&); // DO NOT IMPLEMENT
- void operator=(const MachineRegisterInfo&); // DO NOT IMPLEMENT
+ MachineRegisterInfo(const MachineRegisterInfo&) LLVM_DELETED_FUNCTION;
+ void operator=(const MachineRegisterInfo&) LLVM_DELETED_FUNCTION;
public:
explicit MachineRegisterInfo(const TargetRegisterInfo &TRI);
~MachineRegisterInfo();
index cbb45a71275cbe898e907ea2247f561631a79ae7..edf93d13bd1d411cf69d95501d87294b0c69c457 100644 (file)
#ifndef LLVM_CODEGEN_MACHINESSAUPDATER_H
#define LLVM_CODEGEN_MACHINESSAUPDATER_H
+#include "llvm/Support/Compiler.h"
+
namespace llvm {
class MachineBasicBlock;
class MachineFunction;
void ReplaceRegWith(unsigned OldReg, unsigned NewReg);
unsigned GetValueAtEndOfBlockInternal(MachineBasicBlock *BB);
- void operator=(const MachineSSAUpdater&); // DO NOT IMPLEMENT
- MachineSSAUpdater(const MachineSSAUpdater&); // DO NOT IMPLEMENT
+ void operator=(const MachineSSAUpdater&) LLVM_DELETED_FUNCTION;
+ MachineSSAUpdater(const MachineSSAUpdater&) LLVM_DELETED_FUNCTION;
};
} // End llvm namespace
index bce3ec739b61f9d9fdb680cc70adda123a3ae1fd..acfc07dd31a2aba0b4999cf70702d570a58852fd 100644 (file)
/// class to support additional constraints for your architecture.
class PBQPBuilder {
private:
- PBQPBuilder(const PBQPBuilder&) {}
- void operator=(const PBQPBuilder&) {}
+ PBQPBuilder(const PBQPBuilder&) LLVM_DELETED_FUNCTION;
+ void operator=(const PBQPBuilder&) LLVM_DELETED_FUNCTION;
public:
typedef std::set<unsigned> RegSet;
index 988951907a1bae9b840322de4df08ec5194bd394..619ee699430d3426b6f6f17d8323936e4e8b2739 100644 (file)
SmallVector<SDDbgValue*, 32> ByvalParmDbgValues;
DenseMap<const SDNode*, SmallVector<SDDbgValue*, 2> > DbgValMap;
- void operator=(const SDDbgInfo&); // Do not implement.
- SDDbgInfo(const SDDbgInfo&); // Do not implement.
+ void operator=(const SDDbgInfo&) LLVM_DELETED_FUNCTION;
+ SDDbgInfo(const SDDbgInfo&) LLVM_DELETED_FUNCTION;
public:
SDDbgInfo() {}
DenseSet<SDNode *> &visited,
int level, bool &printed);
- void operator=(const SelectionDAG&); // Do not implement.
- SelectionDAG(const SelectionDAG&); // Do not implement.
+ void operator=(const SelectionDAG&) LLVM_DELETED_FUNCTION;
+ SelectionDAG(const SelectionDAG&) LLVM_DELETED_FUNCTION;
public:
explicit SelectionDAG(const TargetMachine &TM, llvm::CodeGenOpt::Level);
index 48c040983693e7f59e882206ed6b5c789be9b1d7..fd89973263813f83049fd4b286482747d97ebbe1 100644 (file)
/// this operand.
SDUse **Prev, *Next;
- SDUse(const SDUse &U); // Do not implement
- void operator=(const SDUse &U); // Do not implement
+ SDUse(const SDUse &U) LLVM_DELETED_FUNCTION;
+ void operator=(const SDUse &U) LLVM_DELETED_FUNCTION;
public:
SDUse() : Val(), User(NULL), Prev(NULL), Next(NULL) {}
/// BUILD_VECTORs.
class BuildVectorSDNode : public SDNode {
// These are constructed as SDNodes and then cast to BuildVectorSDNodes.
- explicit BuildVectorSDNode(); // Do not implement
+ explicit BuildVectorSDNode() LLVM_DELETED_FUNCTION;
public:
/// isConstantSplat - Check if this is a constant splat, and if so, find the
/// smallest element size that splats the vector. If MinSplatBits is
index d7cc1cf45a6cd8d47dcaa122cef050126d1969df..bdf6a6df60f8a9fd58e830198d6fc2e6ccd113a1 100644 (file)
/// TargetInstrInfo - Interface to description of machine instruction set
///
class TargetInstrInfo : public MCInstrInfo {
- TargetInstrInfo(const TargetInstrInfo &); // DO NOT IMPLEMENT
- void operator=(const TargetInstrInfo &); // DO NOT IMPLEMENT
+ TargetInstrInfo(const TargetInstrInfo &) LLVM_DELETED_FUNCTION;
+ void operator=(const TargetInstrInfo &) LLVM_DELETED_FUNCTION;
public:
TargetInstrInfo(int CFSetupOpcode = -1, int CFDestroyOpcode = -1)
: CallFrameSetupOpcode(CFSetupOpcode),
index c44b9230c0d87ebde7dcce4b4b7989d11ed8c92f..ce213496935d5c0fea45c8aa9e90aa4e6ea245f9 100644 (file)
#ifndef LLVM_TARGET_TARGETINTRINSICINFO_H
#define LLVM_TARGET_TARGETINTRINSICINFO_H
+#include "llvm/Support/Compiler.h"
#include <string>
namespace llvm {
/// TargetIntrinsicInfo - Interface to description of machine instruction set
///
class TargetIntrinsicInfo {
- TargetIntrinsicInfo(const TargetIntrinsicInfo &); // DO NOT IMPLEMENT
- void operator=(const TargetIntrinsicInfo &); // DO NOT IMPLEMENT
+ TargetIntrinsicInfo(const TargetIntrinsicInfo &) LLVM_DELETED_FUNCTION;
+ void operator=(const TargetIntrinsicInfo &) LLVM_DELETED_FUNCTION;
public:
TargetIntrinsicInfo();
virtual ~TargetIntrinsicInfo();
index d8c9122b8dbb9bddf8b37d5510d1a2299d672948..ff510486b71921eca8eccdb8b433cbeabe11dac8 100644 (file)
/// target-specific constructs to SelectionDAG operators.
///
class TargetLowering {
- TargetLowering(const TargetLowering&); // DO NOT IMPLEMENT
- void operator=(const TargetLowering&); // DO NOT IMPLEMENT
+ TargetLowering(const TargetLowering&) LLVM_DELETED_FUNCTION;
+ void operator=(const TargetLowering&) LLVM_DELETED_FUNCTION;
public:
/// LegalizeAction - This enum indicates whether operations are valid for a
/// target, and if not, what action should be used to make them valid.
diff --git a/include/llvm/Target/TargetLoweringObjectFile.h b/include/llvm/Target/TargetLoweringObjectFile.h
index d631f58aab7473eb13bde4007a1fed9afa1c5ac9..13a6fe37d7a94fcaa22a99d70c15bfe6721561c9 100644 (file)
class TargetLoweringObjectFile : public MCObjectFileInfo {
MCContext *Ctx;
-
- TargetLoweringObjectFile(const TargetLoweringObjectFile&); // DO NOT IMPLEMENT
- void operator=(const TargetLoweringObjectFile&); // DO NOT IMPLEMENT
-
+
+ TargetLoweringObjectFile(
+ const TargetLoweringObjectFile&) LLVM_DELETED_FUNCTION;
+ void operator=(const TargetLoweringObjectFile&) LLVM_DELETED_FUNCTION;
+
public:
MCContext &getContext() const { return *Ctx; }
index e4bf32bd86c8bb850a1d7df1023cd945977ad8da..b6fa817542f3d6f6414325e973694c3bd4e32cec 100644 (file)
/// through this interface.
///
class TargetMachine {
- TargetMachine(const TargetMachine &); // DO NOT IMPLEMENT
- void operator=(const TargetMachine &); // DO NOT IMPLEMENT
+ TargetMachine(const TargetMachine &) LLVM_DELETED_FUNCTION;
+ void operator=(const TargetMachine &) LLVM_DELETED_FUNCTION;
protected: // Can only create subclasses.
TargetMachine(const Target &T, StringRef TargetTriple,
StringRef CPU, StringRef FS, const TargetOptions &Options);
diff --git a/include/llvm/Target/TargetSelectionDAGInfo.h b/include/llvm/Target/TargetSelectionDAGInfo.h
index c9ca7223b5f53ec760034409eeb677d3a34a910f..8c5874e38ff90c1a081b4ddbbeb49da38dd35446 100644 (file)
/// SelectionDAG lowering and instruction selection process.
///
class TargetSelectionDAGInfo {
- TargetSelectionDAGInfo(const TargetSelectionDAGInfo &); // DO NOT IMPLEMENT
- void operator=(const TargetSelectionDAGInfo &); // DO NOT IMPLEMENT
+ TargetSelectionDAGInfo(const TargetSelectionDAGInfo &) LLVM_DELETED_FUNCTION;
+ void operator=(const TargetSelectionDAGInfo &) LLVM_DELETED_FUNCTION;
const TargetData *TD;
index af4cc1ed2b33be6f34c9506dbc6cde05b74510d4..8c6c695b1949fd40cba7d40e9f7e894dedce8309 100644 (file)
/// be exposed through a TargetSubtargetInfo-derived class.
///
class TargetSubtargetInfo : public MCSubtargetInfo {
- TargetSubtargetInfo(const TargetSubtargetInfo&); // DO NOT IMPLEMENT
- void operator=(const TargetSubtargetInfo&); // DO NOT IMPLEMENT
+ TargetSubtargetInfo(const TargetSubtargetInfo&) LLVM_DELETED_FUNCTION;
+ void operator=(const TargetSubtargetInfo&) LLVM_DELETED_FUNCTION;
protected: // Can only create subclasses...
TargetSubtargetInfo();
public: