summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 054bd5d)
raw | patch | inline | side by side (parent: 054bd5d)
author | Eric Christopher <echristo@gmail.com> | |
Thu, 19 Jun 2014 06:22:08 +0000 (06:22 +0000) | ||
committer | Eric Christopher <echristo@gmail.com> | |
Thu, 19 Jun 2014 06:22:08 +0000 (06:22 +0000) |
used by all of the MC level tools and codegen. Fix up all uses
in the compiler to use this and set it on the context accordingly.
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@211257 91177308-0d34-0410-b5e6-96231b3b80d8
in the compiler to use this and set it on the context accordingly.
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@211257 91177308-0d34-0410-b5e6-96231b3b80d8
index 80cc8befb7a7a8cda30b158cda4bb5a558f61674..eb4348ed3ec28473aac780a3083c6fb8c0be5e77 100644 (file)
bool ShowMCEncoding : 1;
bool ShowMCInst : 1;
bool AsmVerbose : 1;
+ int DwarfVersion;
MCTargetOptions();
};
ARE_EQUAL(MCUseDwarfDirectory) &&
ARE_EQUAL(ShowMCEncoding) &&
ARE_EQUAL(ShowMCInst) &&
- ARE_EQUAL(AsmVerbose));
+ ARE_EQUAL(AsmVerbose) &&
+ ARE_EQUAL(DwarfVersion));
#undef ARE_EQUAL
}
diff --git a/include/llvm/MC/MCTargetOptionsCommandFlags.h b/include/llvm/MC/MCTargetOptionsCommandFlags.h
index 17a117a2a3bd11bc0a4ce0a62996ded53e89cd2f..344983dec5f279bc3fac81f03b6d12ab35f4a3e3 100644 (file)
cl::desc("When used with filetype=obj, "
"relax all fixups in the emitted object file"));
+cl::opt<int> DwarfVersion("dwarf-version", cl::desc("Dwarf version"),
+ cl::init(0));
+
static inline MCTargetOptions InitMCTargetOptionsFromFlags() {
MCTargetOptions Options;
Options.SanitizeAddress =
(AsmInstrumentation == MCTargetOptions::AsmInstrumentationAddress);
Options.MCRelaxAll = RelaxAll;
+ Options.DwarfVersion = DwarfVersion;
return Options;
}
index a88aebd2d22f248a1dca51a165fb8e9d70600cbd..7aaf731b6f8b0650204a2d5342cd74c9a1dcfdac 100644 (file)
clEnumVal(Disable, "Disabled"), clEnumValEnd),
cl::init(Default));
-static cl::opt<unsigned>
-DwarfVersionNumber("dwarf-version", cl::Hidden,
- cl::desc("Generate DWARF for dwarf version."), cl::init(0));
-
static const char *const DWARFGroupName = "DWARF Emission";
static const char *const DbgTimerName = "DWARF Debug Writer";
else
HasDwarfPubSections = DwarfPubSections == Enable;
+ unsigned DwarfVersionNumber = Asm->TM.Options.MCOptions.DwarfVersion;
DwarfVersion = DwarfVersionNumber ? DwarfVersionNumber
: MMI->getModule()->getDwarfVersion();
index 8e946d57f7fb1d54b693e90ebed77dd4357da4c7..efd724a15df62daf9cf9b977cb2ec1ebd29816f0 100644 (file)
MCTargetOptions::MCTargetOptions()
: SanitizeAddress(false), MCRelaxAll(false), MCNoExecStack(false),
MCSaveTempLabels(false), MCUseDwarfDirectory(false),
- ShowMCEncoding(false), ShowMCInst(false), AsmVerbose(false) {}
+ ShowMCEncoding(false), ShowMCInst(false), AsmVerbose(false),
+ DwarfVersion(0) {}
} // end namespace llvm
index 60e566c16357294efb0b5cb259850bf1748e6604..31b3d295b41f8198274068074495fd55198b4036 100644 (file)
GenDwarfForAssembly("g", cl::desc("Generate dwarf debugging info for assembly "
"source files"));
-static cl::opt<int>
-DwarfVersion("dwarf-version", cl::desc("Dwarf version"), cl::init(4));
-
static cl::opt<std::string>
DebugCompilationDir("fdebug-compilation-dir",
cl::desc("Specifies the debug info's compilation dir"));
static int AssembleInput(const char *ProgName, const Target *TheTarget,
SourceMgr &SrcMgr, MCContext &Ctx, MCStreamer &Str,
MCAsmInfo &MAI, MCSubtargetInfo &STI,
- MCInstrInfo &MCII) {
+ MCInstrInfo &MCII, MCTargetOptions &MCOptions) {
std::unique_ptr<MCAsmParser> Parser(
createMCAsmParser(SrcMgr, Ctx, Str, MAI));
std::unique_ptr<MCTargetAsmParser> TAP(
- TheTarget->createMCAsmParser(STI, *Parser, MCII,
- InitMCTargetOptionsFromFlags()));
+ TheTarget->createMCAsmParser(STI, *Parser, MCII, MCOptions));
+
if (!TAP) {
errs() << ProgName
<< ": error: this target does not support assembly parsing.\n";
cl::AddExtraVersionPrinter(TargetRegistry::printRegisteredTargetsForVersion);
cl::ParseCommandLineOptions(argc, argv, "llvm machine code playground\n");
+ MCTargetOptions MCOptions = InitMCTargetOptionsFromFlags();
TripleName = Triple::normalize(TripleName);
setDwarfDebugFlags(argc, argv);
Ctx.setAllowTemporaryLabels(false);
Ctx.setGenDwarfForAssembly(GenDwarfForAssembly);
+ // Default to 4 for dwarf version.
+ unsigned DwarfVersion = MCOptions.DwarfVersion ? MCOptions.DwarfVersion : 4;
if (DwarfVersion < 2 || DwarfVersion > 4) {
errs() << ProgName << ": Dwarf version " << DwarfVersion
<< " is not supported." << '\n';
break;
case AC_Assemble:
Res = AssembleInput(ProgName, TheTarget, SrcMgr, Ctx, *Str, *MAI, *STI,
- *MCII);
+ *MCII, MCOptions);
break;
case AC_MDisassemble:
assert(IP && "Expected assembly output");