summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 138dd6d)
raw | patch | inline | side by side (parent: 138dd6d)
author | Bob Wilson <bob.wilson@apple.com> | |
Fri, 3 Apr 2009 20:53:25 +0000 (20:53 +0000) | ||
committer | Bob Wilson <bob.wilson@apple.com> | |
Fri, 3 Apr 2009 20:53:25 +0000 (20:53 +0000) |
lib/Target/ARM/ARMInstrInfo.cpp | patch | blob | history |
index 3277896f74a50ed8c46ce4f414326ca639bd73f2..16f80ac39c697b90188c5942322e340839daa07e 100644 (file)
break;
}
- // Try spliting an indexed load / store to a un-indexed one plus an add/sub
+ // Try splitting an indexed load/store to an un-indexed one plus an add/sub
// operation.
unsigned MemOpc = getUnindexedOpcode(MI->getOpcode());
if (MemOpc == 0)
@@ -401,8 +401,8 @@ bool ARMInstrInfo::AnalyzeBranch(MachineBasicBlock &MBB,MachineBasicBlock *&TBB,
return false;
}
- // Likewise if it ends with a branch table followed by an unconditional branch.
- // The branch folder can create these, and we must get rid of them for
+ // ...likewise if it ends with a branch table followed by an unconditional
+ // branch. The branch folder can create these, and we must get rid of them for
// correctness of Thumb constant islands.
if ((SecondLastOpc == ARM::BR_JTr || SecondLastOpc==ARM::BR_JTm ||
SecondLastOpc == ARM::BR_JTadd || SecondLastOpc==ARM::tBR_JTr) &&
default: break;
case ARM::MOVr: {
if (MI->getOperand(4).getReg() == ARM::CPSR)
- // If it is updating CPSR, then it cannot be foled.
+ // If it is updating CPSR, then it cannot be folded.
break;
unsigned Pred = MI->getOperand(2).getImm();
unsigned PredReg = MI->getOperand(3).getReg();
switch (Opc) {
default: break;
case ARM::MOVr:
- // If it is updating CPSR, then it cannot be foled.
+ // If it is updating CPSR, then it cannot be folded.
return MI->getOperand(4).getReg() != ARM::CPSR;
case ARM::tMOVr: {
if (OpNum == 0) { // move -> store