summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 17ab16a)
raw | patch | inline | side by side (from parent 1: 17ab16a)
author | Adrian Prantl <aprantl@apple.com> | |
Wed, 18 Dec 2013 21:48:11 +0000 (21:48 +0000) | ||
committer | Adrian Prantl <aprantl@apple.com> | |
Wed, 18 Dec 2013 21:48:11 +0000 (21:48 +0000) |
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@197610 91177308-0d34-0410-b5e6-96231b3b80d8
include/llvm/DIBuilder.h | patch | blob | history |
index bac16795f3f3d220aa02a5298f2e14916b376666..924aab586fbe3bad989a51d3d3651101233bc98b 100644 (file)
--- a/include/llvm/DIBuilder.h
+++ b/include/llvm/DIBuilder.h
/// @param Ty Variable Type
/// @param AlwaysPreserve Boolean. Set to true if debug info for this
/// variable should be preserved in optimized build.
- /// @param Flags Flags, e.g. artificial variable.
+ /// @param Flags Flags, e.g. artificial variable.
/// @param ArgNo If this variable is an argument then this argument's
/// number. 1 indicates 1st argument.
DIVariable createLocalVariable(unsigned Tag, DIDescriptor Scope,
/// @param isDefinition True if this is a function definition.
/// @param ScopeLine Set to the beginning of the scope this starts
/// @param Flags e.g. is this function prototyped or not.
- /// This flags are used to emit dwarf attributes.
+ /// These flags are used to emit dwarf attributes.
/// @param isOptimized True if optimization is ON.
/// @param Fn llvm::Function pointer.
/// @param TParam Function template parameters.