summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b1f410a)
raw | patch | inline | side by side (parent: b1f410a)
author | Adam Nemet <anemet@apple.com> | |
Tue, 5 Aug 2014 17:23:04 +0000 (17:23 +0000) | ||
committer | Adam Nemet <anemet@apple.com> | |
Tue, 5 Aug 2014 17:23:04 +0000 (17:23 +0000) |
This is similar to what I did with the two-source permutation recently. (It's
almost too similar so that we should consider generating the masking variants
with some tablegen help.)
Both encoding and intrinsic tests are added as well. For the latter, this is
what the IR that the intrinsic test on the clang side generates.
Part of <rdar://problem/17688758>
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@214890 91177308-0d34-0410-b5e6-96231b3b80d8
almost too similar so that we should consider generating the masking variants
with some tablegen help.)
Both encoding and intrinsic tests are added as well. For the latter, this is
what the IR that the intrinsic test on the clang side generates.
Part of <rdar://problem/17688758>
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@214890 91177308-0d34-0410-b5e6-96231b3b80d8
index 018aa9a87d0707afe81ddecfdd6dfc08e5cddb19..5f8ae27839c38f6f968ba9d7864a647640dc5cd4 100644 (file)
[IntrNoMem]>;
}
+let TargetPrefix = "x86" in {
+ def int_x86_avx512_mask_valign_q_512 : GCCBuiltin<"__builtin_ia32_alignq512_mask">,
+ Intrinsic<[llvm_v8i64_ty],
+ [llvm_v8i64_ty, llvm_v8i64_ty, llvm_i8_ty, llvm_v8i64_ty, llvm_i8_ty],
+ [IntrNoMem]>;
+
+ def int_x86_avx512_mask_valign_d_512 : GCCBuiltin<"__builtin_ia32_alignd512_mask">,
+ Intrinsic<[llvm_v16i32_ty],
+ [llvm_v16i32_ty, llvm_v16i32_ty, llvm_i8_ty, llvm_v16i32_ty, llvm_i16_ty],
+ [IntrNoMem]>;
+}
+
// Misc.
let TargetPrefix = "x86" in {
def int_x86_avx512_mask_cmp_ps_512 : GCCBuiltin<"__builtin_ia32_cmpps512_mask">,
index 7328d992c1f572bd3bd2bacc70e2592de077cdfc..5284c3f65109c3ffa328ab289cb50c1f06d63676 100644 (file)
(memopv8i64 addr:$src2), (i8 imm:$imm))),
(VSHUFPDZrmi VR512:$src1, addr:$src2, imm:$imm)>;
-multiclass avx512_valign<string Suffix, RegisterClass RC,
- X86MemOperand x86memop, ValueType IntVT,
- ValueType FloatVT> {
+multiclass avx512_valign<string Suffix, RegisterClass RC, RegisterClass KRC,
+ RegisterClass MRC, X86MemOperand x86memop,
+ ValueType IntVT, ValueType FloatVT> {
def rri : AVX512AIi8<0x03, MRMSrcReg, (outs RC:$dst),
(ins RC:$src1, RC:$src2, i8imm:$src3),
!strconcat("valign"##Suffix,
(IntVT (X86VAlign RC:$src2, RC:$src1,
(i8 imm:$src3))))]>, EVEX_4V;
+ let Constraints = "$src0 = $dst", AddedComplexity=30 in
+ def rrik : AVX512AIi8<0x03, MRMSrcReg, (outs RC:$dst),
+ (ins RC:$src0, KRC:$mask, RC:$src1, RC:$src2, i8imm:$src3),
+ !strconcat("valign"##Suffix,
+ " \t{$src3, $src2, $src1, $mask, $dst|"
+ "$dst, $mask, $src1, $src2, $src3}"),
+ [(set RC:$dst,
+ (IntVT (vselect KRC:$mask,
+ (X86VAlign RC:$src2, RC:$src1,
+ (i8 imm:$src3)),
+ RC:$src0)))]>,
+ EVEX_4V, EVEX_K;
+
// Also match valign of packed floats.
def : Pat<(FloatVT (X86VAlign RC:$src1, RC:$src2, (i8 imm:$imm))),
(!cast<Instruction>(NAME##rri) RC:$src2, RC:$src1, imm:$imm)>;
+ // Non-masking intrinsic call.
+ def : Pat<(IntVT
+ (!cast<Intrinsic>("int_x86_avx512_mask_valign_"##Suffix##"_512")
+ RC:$src1, RC:$src2, imm:$src3,
+ (IntVT (bitconvert (v16i32 immAllZerosV))), -1)),
+ (!cast<Instruction>(NAME#rri) RC:$src1, RC:$src2, imm:$src3)>;
+
+ // Masking intrinsic call.
+ def : Pat<(IntVT
+ (!cast<Intrinsic>("int_x86_avx512_mask_valign_"##Suffix##"_512")
+ RC:$src1, RC:$src2, imm:$src3,
+ RC:$src4, MRC:$mask)),
+ (!cast<Instruction>(NAME#rrik) RC:$src4,
+ (COPY_TO_REGCLASS MRC:$mask, KRC), RC:$src1,
+ RC:$src2, imm:$src3)>;
+
let mayLoad = 1 in
def rmi : AVX512AIi8<0x03, MRMSrcMem, (outs RC:$dst),
(ins RC:$src1, x86memop:$src2, i8imm:$src3),
"$dst, $src1, $src2, $src3}"),
[]>, EVEX_4V;
}
-defm VALIGND : avx512_valign<"d", VR512, i512mem, v16i32, v16f32>,
+defm VALIGND : avx512_valign<"d", VR512, VK16WM, GR16, i512mem, v16i32, v16f32>,
EVEX_V512, EVEX_CD8<32, CD8VF>;
-defm VALIGNQ : avx512_valign<"q", VR512, i512mem, v8i64, v8f64>,
+defm VALIGNQ : avx512_valign<"q", VR512, VK8WM, GR8, i512mem, v8i64, v8f64>,
VEX_W, EVEX_V512, EVEX_CD8<64, CD8VF>;
// Helper fragments to match sext vXi1 to vXiY.
index 6f34d4596f9fef0691a33d3c25903079e582b249..eaaf915b0cb205058020cdce9ce76066cb0ddcd7 100644 (file)
}
declare <8 x i64> @llvm.x86.avx512.movntdqa(i8*)
+
+define <8 x i64> @test_valign_q(<8 x i64> %a, <8 x i64> %b) {
+; CHECK-LABEL: test_valign_q:
+; CHECK: valignq $2, %zmm1, %zmm0, %zmm0
+ %res = call <8 x i64> @llvm.x86.avx512.mask.valign.q.512(<8 x i64> %a, <8 x i64> %b, i8 2, <8 x i64> zeroinitializer, i8 -1)
+ ret <8 x i64> %res
+}
+
+define <8 x i64> @test_mask_valign_q(<8 x i64> %a, <8 x i64> %b, <8 x i64> %src, i8 %mask) {
+; CHECK-LABEL: test_mask_valign_q:
+; CHECK: valignq $2, %zmm1, %zmm0, %k1, %zmm2
+ %res = call <8 x i64> @llvm.x86.avx512.mask.valign.q.512(<8 x i64> %a, <8 x i64> %b, i8 2, <8 x i64> %src, i8 %mask)
+ ret <8 x i64> %res
+}
+
+declare <8 x i64> @llvm.x86.avx512.mask.valign.q.512(<8 x i64>, <8 x i64>, i8, <8 x i64>, i8)
index e71b83cfd3047e5f1af1686e7ab425248da9f063..e96056d797387eb4d4ece2797c46a1f72a32df04 100644 (file)
// CHECK: vpermt2d
// CHECK: encoding: [0x62,0x32,0x4d,0xc2,0x7e,0x24,0xad,0x05,0x00,0x00,0x00]
vpermt2d 5(,%r13,4), %zmm22, %zmm12 {%k2} {z}
+
+// CHECK: valignq
+// CHECK: encoding: [0x62,0xf3,0xfd,0x48,0x03,0x4c,0x24,0x04,0x02]
+valignq $2, 0x100(%rsp), %zmm0, %zmm1