summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 479b4b9)
raw | patch | inline | side by side (parent: 479b4b9)
author | Oscar Fuentes <ofv@wanadoo.es> | |
Sat, 5 Feb 2011 19:08:42 +0000 (19:08 +0000) | ||
committer | Oscar Fuentes <ofv@wanadoo.es> | |
Sat, 5 Feb 2011 19:08:42 +0000 (19:08 +0000) |
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@124968 91177308-0d34-0410-b5e6-96231b3b80d8
CMakeLists.txt | patch | blob | history | |
cmake/modules/HandleLLVMOptions.cmake | patch | blob | history |
diff --git a/CMakeLists.txt b/CMakeLists.txt
index e436c1c757cabf393bfd18907bc9913f563c1e61..41f41411405427948c4dcabc6fcd59e94b41f707 100644 (file)
--- a/CMakeLists.txt
+++ b/CMakeLists.txt
Please delete them.")
endif()
-# Run-time build mode; It is used for unittests.
-if(MSVC_IDE)
- # Expect "$(Configuration)", "$(OutDir)", etc.
- # It is expanded by msbuild or similar.
- set(RUNTIME_BUILD_MODE "${CMAKE_CFG_INTDIR}")
-elseif(NOT CMAKE_BUILD_TYPE STREQUAL "")
- # Expect "Release" "Debug", etc.
- # Or unittests could not run.
- set(RUNTIME_BUILD_MODE ${CMAKE_BUILD_TYPE})
-else()
- # It might be "."
- set(RUNTIME_BUILD_MODE "${CMAKE_CFG_INTDIR}")
-endif()
-
string(TOUPPER "${CMAKE_BUILD_TYPE}" uppercase_CMAKE_BUILD_TYPE)
set(LLVM_MAIN_SRC_DIR ${CMAKE_CURRENT_SOURCE_DIR})
@@ -118,13 +104,6 @@ set(FFI_INCLUDE_DIR "" CACHE PATH "Additional directory, where CMake should sear
set(LLVM_TARGET_ARCH "host"
CACHE STRING "Set target to use for LLVM JIT or use \"host\" for automatic detection.")
-set(LIT_ARGS_DEFAULT "-sv")
-if (MSVC OR XCODE)
- set(LIT_ARGS_DEFAULT "${LIT_ARGS_DEFAULT} --no-progress-bar")
-endif()
-set(LLVM_LIT_ARGS "${LIT_ARGS_DEFAULT}"
- CACHE STRING "Default options for lit")
-
option(LLVM_ENABLE_THREADS "Use threads if available." ON)
if( LLVM_TARGETS_TO_BUILD STREQUAL "all" )
index ed3e366ef21e88e0fd3df61ce4adeaca49f77544..d4096e25933c6000afd753662ee9bd6b112bb95b 100644 (file)
include(AddLLVMDefinitions)
+# Run-time build mode; It is used for unittests.
+if(MSVC_IDE)
+ # Expect "$(Configuration)", "$(OutDir)", etc.
+ # It is expanded by msbuild or similar.
+ set(RUNTIME_BUILD_MODE "${CMAKE_CFG_INTDIR}")
+elseif(NOT CMAKE_BUILD_TYPE STREQUAL "")
+ # Expect "Release" "Debug", etc.
+ # Or unittests could not run.
+ set(RUNTIME_BUILD_MODE ${CMAKE_BUILD_TYPE})
+else()
+ # It might be "."
+ set(RUNTIME_BUILD_MODE "${CMAKE_CFG_INTDIR}")
+endif()
+
+set(LIT_ARGS_DEFAULT "-sv")
+if (MSVC OR XCODE)
+ set(LIT_ARGS_DEFAULT "${LIT_ARGS_DEFAULT} --no-progress-bar")
+endif()
+set(LLVM_LIT_ARGS "${LIT_ARGS_DEFAULT}"
+ CACHE STRING "Default options for lit")
+
if( LLVM_ENABLE_ASSERTIONS )
# MSVC doesn't like _DEBUG on release builds. See PR 4379.
if( NOT MSVC )