summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 8483dac)
raw | patch | inline | side by side (parent: 8483dac)
author | Duncan P. N. Exon Smith <dexonsmith@apple.com> | |
Fri, 20 Jun 2014 02:31:03 +0000 (02:31 +0000) | ||
committer | Duncan P. N. Exon Smith <dexonsmith@apple.com> | |
Fri, 20 Jun 2014 02:31:03 +0000 (02:31 +0000) |
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@211336 91177308-0d34-0410-b5e6-96231b3b80d8
include/llvm/Analysis/BlockFrequencyInfoImpl.h | patch | blob | history | |
include/llvm/Support/ScaledNumber.h | patch | blob | history | |
unittests/Support/ScaledNumberTest.cpp | patch | blob | history |
diff --git a/include/llvm/Analysis/BlockFrequencyInfoImpl.h b/include/llvm/Analysis/BlockFrequencyInfoImpl.h
index 7ad76e5350e276ac272d1d41730b3f9c75fae469..264aff372581768e5321091ed3ccf2853b1ff1e0 100644 (file)
return countLeadingZeros32(Digits) + Width - 32;
}
- static UnsignedFloat adjustToWidth(uint64_t N, int32_t S) {
- assert(S >= MinExponent);
- assert(S <= MaxExponent);
- if (Width == 64 || N <= DigitsLimits::max())
- return UnsignedFloat(N, S);
-
- // Shift right.
- int Shift = 64 - Width - countLeadingZeros64(N);
- DigitsType Shifted = N >> Shift;
-
- // Round.
- assert(S + Shift <= MaxExponent);
- return getRounded(UnsignedFloat(Shifted, S + Shift),
- N & UINT64_C(1) << (Shift - 1));
+ /// \brief Adjust a number to width, rounding up if necessary.
+ ///
+ /// Should only be called for \c Shift close to zero.
+ ///
+ /// \pre Shift >= MinExponent && Shift + 64 <= MaxExponent.
+ static UnsignedFloat adjustToWidth(uint64_t N, int32_t Shift) {
+ assert(Shift >= MinExponent && "Shift should be close to 0");
+ assert(Shift <= MaxExponent - 64 && "Shift should be close to 0");
+ auto Adjusted = ScaledNumbers::getAdjusted<DigitsT>(N, Shift);
+ return Adjusted;
}
static UnsignedFloat getRounded(UnsignedFloat P, bool Round) {
index afdc7dc1888a291f404284ca6dd368958f83b767..54b5386c5ac2cce15e07759ebb97e7d621e88196 100644 (file)
#ifndef LLVM_SUPPORT_SCALEDNUMBER_H
#define LLVM_SUPPORT_SCALEDNUMBER_H
+#include "llvm/Support/MathExtras.h"
+
#include <cstdint>
#include <limits>
#include <utility>
return std::make_pair(DigitsT(1) << (getWidth<DigitsT>() - 1), Scale + 1);
return std::make_pair(Digits, Scale);
}
+
+/// \brief Adjust a 64-bit scaled number down to the appropriate width.
+///
+/// Adjust a soft float with 64-bits of digits down, keeping as much
+/// information as possible, and rounding up on half.
+///
+/// \pre Adding 1 to \c Scale will not overflow INT16_MAX.
+template <class DigitsT>
+inline std::pair<DigitsT, int16_t> getAdjusted(uint64_t Digits,
+ int16_t Scale = 0) {
+ static_assert(!std::numeric_limits<DigitsT>::is_signed, "expected unsigned");
+
+ const int Width = getWidth<DigitsT>();
+ if (Width == 64 || Digits <= std::numeric_limits<DigitsT>::max())
+ return std::make_pair(Digits, Scale);
+
+ // Shift right and round.
+ int Shift = 64 - Width - countLeadingZeros(Digits);
+ return getRounded<DigitsT>(Digits >> Shift, Scale + Shift,
+ Digits & (UINT64_C(1) << (Shift - 1)));
+}
+
+/// \brief Convenience helper for adjusting to 32 bits.
+inline std::pair<uint32_t, int16_t> getAdjusted32(uint64_t Digits,
+ int16_t Scale = 0) {
+ return getAdjusted<uint32_t>(Digits, Scale);
+}
+
+/// \brief Convenience helper for adjusting to 64 bits.
+inline std::pair<uint64_t, int16_t> getAdjusted64(uint64_t Digits,
+ int16_t Scale = 0) {
+ return getAdjusted<uint64_t>(Digits, Scale);
+}
}
}
index 1fa54ff81d752b77728a08e66e488801c625e55c..dac24051a62d185db15ffba653a3bb9421802863 100644 (file)
EXPECT_EQ(getRounded<uint64_t>(UINT64_MAX, 0, true),
SP64(UINT64_C(1) << 63, 1));
}
+
+TEST(FloatsTest, getAdjusted) {
+ const uint64_t Max32In64 = UINT32_MAX;
+ EXPECT_EQ(getAdjusted32(0), SP32(0, 0));
+ EXPECT_EQ(getAdjusted32(0, 5), SP32(0, 5));
+ EXPECT_EQ(getAdjusted32(UINT32_MAX), SP32(UINT32_MAX, 0));
+ EXPECT_EQ(getAdjusted32(Max32In64 << 1), SP32(UINT32_MAX, 1));
+ EXPECT_EQ(getAdjusted32(Max32In64 << 1, 1), SP32(UINT32_MAX, 2));
+ EXPECT_EQ(getAdjusted32(Max32In64 << 31), SP32(UINT32_MAX, 31));
+ EXPECT_EQ(getAdjusted32(Max32In64 << 32), SP32(UINT32_MAX, 32));
+ EXPECT_EQ(getAdjusted32(Max32In64 + 1), SP32(1u << 31, 1));
+ EXPECT_EQ(getAdjusted32(UINT64_MAX), SP32(1u << 31, 33));
+
+ EXPECT_EQ(getAdjusted64(0), SP64(0, 0));
+ EXPECT_EQ(getAdjusted64(0, 5), SP64(0, 5));
+ EXPECT_EQ(getAdjusted64(UINT32_MAX), SP64(UINT32_MAX, 0));
+ EXPECT_EQ(getAdjusted64(Max32In64 << 1), SP64(Max32In64 << 1, 0));
+ EXPECT_EQ(getAdjusted64(Max32In64 << 1, 1), SP64(Max32In64 << 1, 1));
+ EXPECT_EQ(getAdjusted64(Max32In64 << 31), SP64(Max32In64 << 31, 0));
+ EXPECT_EQ(getAdjusted64(Max32In64 << 32), SP64(Max32In64 << 32, 0));
+ EXPECT_EQ(getAdjusted64(Max32In64 + 1), SP64(Max32In64 + 1, 0));
+ EXPECT_EQ(getAdjusted64(UINT64_MAX), SP64(UINT64_MAX, 0));
+}
}