]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/commitdiff
macho-symbolized-disassembly.test: Don't check C++ demangler unconditionally.
authorNAKAMURA Takumi <geek4civic@gmail.com>
Wed, 29 Oct 2014 08:08:21 +0000 (08:08 +0000)
committerNAKAMURA Takumi <geek4civic@gmail.com>
Wed, 29 Oct 2014 08:08:21 +0000 (08:08 +0000)
For example, MS PSDK is not expected to have <cxxabi.h>.
You should introduce the new feature in lit.cfg corresponding to HAVE_CXXABI_H if you would like to test demangler.

git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@220840 91177308-0d34-0410-b5e6-96231b3b80d8

test/tools/llvm-objdump/X86/macho-symbolized-disassembly.test

index e33d3b560733bc27bffdddb9d3a3c0b579a60f4e..cb9b8b276eeed94d9b8ac1fe71f2242379f072c3 100644 (file)
@@ -25,4 +25,7 @@ ObjC-EXE: 0000000100000f1b    movq    0x10e(%rip), %rsi       ## Objc selector ref: da
 ObjC-EXE: 0000000100000f25     callq   0x100000f4a             ## Objc message: +[NSDate date]
 ObjC-EXE: 0000000100000f33     callq   0x100000f44             ## symbol stub for: _NSLog
 
-CXX-EXE: 00000001000014cb      callq   __ZNSt3__116__pad_and_outputIcNS_11char_traitsIcEEEENS_19ostreambuf_iteratorIT_T0_EES6_PKS4_S8_S8_RNS_8ios_baseES4_ ## std::__1::ostreambuf_iterator<char, std::__1::char_traits<char> > std::__1::__pad_and_output<char, std::__1::char_traits<char> >(std::__1::ostreambuf_iterator<char, std::__1::char_traits<char> >, char const*, char const*, char const*, std::__1::ios_base&, char)
+CXX-EXE: 00000001000014cb      callq   __ZNSt3__116__pad_and_outputIcNS_11char_traitsIcEEEENS_19ostreambuf_iteratorIT_T0_EES6_PKS4_S8_S8_RNS_8ios_baseES4_
+
+// FIXME: Demangler depends on host's <cxxabi.h>.
+// std::__1::ostreambuf_iterator<char, std::__1::char_traits<char> > std::__1::__pad_and_output<char, std::__1::char_traits<char> >(std::__1::ostreambuf_iterator<char, std::__1::char_traits<char> >, char const*, char const*, char const*, std::__1::ios_base&, char)