summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: 8bc0067)
raw | patch | inline | side by side (from parent 1: 8bc0067)
author | Adrian Prantl <aprantl@apple.com> | |
Thu, 4 Dec 2014 22:58:41 +0000 (22:58 +0000) | ||
committer | Adrian Prantl <aprantl@apple.com> | |
Thu, 4 Dec 2014 22:58:41 +0000 (22:58 +0000) |
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@223405 91177308-0d34-0410-b5e6-96231b3b80d8
lib/CodeGen/RegisterCoalescer.cpp | patch | blob | history | |
test/DebugInfo/AArch64/coalescing.ll | patch | blob | history |
index 0596b60a19aef916ee8a1c523c24dd8085dcda0b..ec40656e4f0e8ecd6e415f922e39668d3e7b9e46 100644 (file)
if (!DeadDefs.empty()) {
// If the virtual SrcReg is completely eliminated, update all DBG_VALUEs
// to describe DstReg instead.
- for (MachineRegisterInfo::use_iterator UI = MRI->use_begin(SrcReg),
- UE = MRI->use_end(); UI != UE; ++UI) {
- MachineOperand &UseMO = *UI;
+ for (MachineOperand &UseMO : MRI->use_operands(SrcReg)) {
MachineInstr *UseMI = UseMO.getParent();
if (UseMI->isDebugValue()) {
UseMO.setReg(DstReg);
- DEBUG({dbgs() << "\t\tupdated: " << *UseMI;});
+ DEBUG(dbgs() << "\t\tupdated: " << *UseMI);
}
}
eliminateDeadDefs();
index 77b3d4043d4617969ec934cbc631e61c63bdad06..15f9957fcdaaf430ecc7e960521cc612092ea8d7 100644 (file)
; RUN: llc -filetype=obj %s -o - | llvm-dwarfdump - | FileCheck %s
;
; Generated at -Os from:
-; void *my_memcpy(void *dst, const void * src, long n);
-; void* getBytesNoCopy();
+; void *foo(void *dst);
; void start() {
; unsigned size;
-; my_memcpy(&size, getBytesNoCopy(), sizeof(size));
-; if (size != 0) { }
+; foo(&size);
+; if (size != 0) {
+; }
; }
; ModuleID = 'test1.cpp'
entry:
%size = alloca i32, align 4
%0 = bitcast i32* %size to i8*, !dbg !15
- %call = tail call i8* @_Z14getBytesNoCopyv() #3, !dbg !16
- %call1 = call i8* @_Z9my_memcpyPvPKvl(i8* %0, i8* %call, i64 4) #3, !dbg !15
- call void @llvm.dbg.value(metadata !{i32* %size}, i64 0, metadata !10, metadata !17), !dbg !18
+ %call = call i8* @_Z3fooPv(i8* %0) #3, !dbg !15
+ call void @llvm.dbg.value(metadata !{i32* %size}, i64 0, metadata !10, metadata !16), !dbg !17
; CHECK: .debug_info contents:
; CHECK: DW_TAG_variable
; CHECK-NEXT: DW_AT_location
; CHECK-NEXT: DW_AT_name {{.*}}"size"
; CHECK: .debug_loc contents:
; CHECK: Location description: 70 00
- ret void, !dbg !19
+ ret void, !dbg !18
}
; Function Attrs: optsize
-declare i8* @_Z9my_memcpyPvPKvl(i8*, i8*, i64) #1
-
-; Function Attrs: optsize
-declare i8* @_Z14getBytesNoCopyv() #1
+declare i8* @_Z3fooPv(i8*) #1
; Function Attrs: nounwind readnone
declare void @llvm.dbg.value(metadata, i64, metadata, metadata) #2
!llvm.module.flags = !{!12, !13}
!llvm.ident = !{!14}
-!0 = metadata !{metadata !"0x11\004\00clang version 3.6.0 (trunk 223149) (llvm/trunk 223153)\001\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [/<stdin>] [DW_LANG_C_plus_plus]
+!0 = metadata !{metadata !"0x11\004\00clang version 3.6.0 (trunk 223149) (llvm/trunk 223115)\001\00\000\00\001", metadata !1, metadata !2, metadata !2, metadata !3, metadata !2, metadata !2} ; [ DW_TAG_compile_unit ] [<stdin>] [DW_LANG_C_plus_plus]
!1 = metadata !{metadata !"<stdin>", metadata !""}
!2 = metadata !{}
!3 = metadata !{metadata !4}
-!4 = metadata !{metadata !"0x2e\00start\00start\00_Z5startv\003\000\001\000\000\00256\001\004", metadata !5, metadata !6, metadata !7, null, void ()* @_Z5startv, null, null, metadata !9} ; [ DW_TAG_subprogram ] [line 3] [def] [scope 4] [start]
-!5 = metadata !{metadata !"test1.cpp", metadata !""}
-!6 = metadata !{metadata !"0x29", metadata !5} ; [ DW_TAG_file_type ] [/test1.cpp]
+!4 = metadata !{metadata !"0x2e\00start\00start\00_Z5startv\002\000\001\000\000\00256\001\003", metadata !5, metadata !6, metadata !7, null, void ()* @_Z5startv, null, null, metadata !9} ; [ DW_TAG_subprogram ] [line 2] [def] [scope 3] [start]
+!5 = metadata !{metadata !"test1.c", metadata !""}
+!6 = metadata !{metadata !"0x29", metadata !5} ; [ DW_TAG_file_type ] [/test1.c]
!7 = metadata !{metadata !"0x15\00\000\000\000\000\000\000", null, null, null, metadata !8, null, null, null} ; [ DW_TAG_subroutine_type ] [line 0, size 0, align 0, offset 0] [from ]
!8 = metadata !{null}
!9 = metadata !{metadata !10}
-!10 = metadata !{metadata !"0x100\00size\005\000", metadata !4, metadata !6, metadata !11} ; [ DW_TAG_auto_variable ] [size] [line 5]
+!10 = metadata !{metadata !"0x100\00size\004\000", metadata !4, metadata !6, metadata !11} ; [ DW_TAG_auto_variable ] [size] [line 4]
!11 = metadata !{metadata !"0x24\00unsigned int\000\0032\0032\000\000\007", null, null} ; [ DW_TAG_base_type ] [unsigned int] [line 0, size 32, align 32, offset 0, enc DW_ATE_unsigned]
!12 = metadata !{i32 2, metadata !"Dwarf Version", i32 2}
!13 = metadata !{i32 2, metadata !"Debug Info Version", i32 2}
-!14 = metadata !{metadata !"clang version 3.6.0 (trunk 223149) (llvm/trunk 223153)"}
-!15 = metadata !{i32 6, i32 3, metadata !4, null}
-!16 = metadata !{i32 6, i32 25, metadata !4, null}
-!17 = metadata !{metadata !"0x102"} ; [ DW_TAG_expression ]
-!18 = metadata !{i32 5, i32 12, metadata !4, null}
-!19 = metadata !{i32 9, i32 1, metadata !4, null}
+!14 = metadata !{metadata !"clang version 3.6.0 (trunk 223149) (llvm/trunk 223115)"}
+!15 = metadata !{i32 5, i32 3, metadata !4, null}
+!16 = metadata !{metadata !"0x102"} ; [ DW_TAG_expression ]
+!17 = metadata !{i32 4, i32 12, metadata !4, null}
+!18 = metadata !{i32 8, i32 1, metadata !4, null}