Document DIExpression.
authorAdrian Prantl <aprantl@apple.com>
Thu, 22 Jan 2015 16:55:24 +0000 (16:55 +0000)
committerAdrian Prantl <aprantl@apple.com>
Thu, 22 Jan 2015 16:55:24 +0000 (16:55 +0000)
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@226837 91177308-0d34-0410-b5e6-96231b3b80d8

include/llvm/IR/DebugInfo.h

index ebdd32682393f750c97b1462b36c39b9b1e9f752..6294b797389ad80594793e99bbb3cfc7c1b53cc3 100644 (file)
@@ -850,7 +850,13 @@ public:
   void printExtendedName(raw_ostream &OS) const;
 };
 
   void printExtendedName(raw_ostream &OS) const;
 };
 
-/// \brief A complex location expression.
+/// \brief A complex location expression in postfix notation.
+///
+/// This is (almost) a DWARF expression that modifies the location of a
+/// variable or (or the location of a single piece of a variable).
+///
+/// FIXME: Instead of DW_OP_plus taking an argument, this should use DW_OP_const
+/// and have DW_OP_plus consume the topmost elements on the stack.
 class DIExpression : public DIDescriptor {
   friend class DIDescriptor;
   void printInternal(raw_ostream &OS) const;
 class DIExpression : public DIDescriptor {
   friend class DIDescriptor;
   void printInternal(raw_ostream &OS) const;