summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (from parent 1: b51b170)
raw | patch | inline | side by side (from parent 1: b51b170)
author | Elena Demikhovsky <elena.demikhovsky@intel.com> | |
Thu, 22 Jan 2015 09:39:08 +0000 (09:39 +0000) | ||
committer | Elena Demikhovsky <elena.demikhovsky@intel.com> | |
Thu, 22 Jan 2015 09:39:08 +0000 (09:39 +0000) |
Type MVT::i1 became legal in KNL, but store operation can't be narrowed to this type,
since the size of VT (1 bit) is not equal to its actual store size(8 bits).
Added a test provided by David (dag@cray.com)
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@226805 91177308-0d34-0410-b5e6-96231b3b80d8
since the size of VT (1 bit) is not equal to its actual store size(8 bits).
Added a test provided by David (dag@cray.com)
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@226805 91177308-0d34-0410-b5e6-96231b3b80d8
lib/CodeGen/SelectionDAG/DAGCombiner.cpp | patch | blob | history | |
test/CodeGen/X86/i1narrowfail.ll | [new file with mode: 0644] | patch | blob |
index 849508891d3846a7f2e8df4eaff37a7b81934a4c..4a9ae200663e6a4d107535b7330ca68710e727b6 100644 (file)
unsigned MSB = BitWidth - Imm.countLeadingZeros() - 1;
unsigned NewBW = NextPowerOf2(MSB - ShAmt);
EVT NewVT = EVT::getIntegerVT(*DAG.getContext(), NewBW);
+ // The narowwing should be profitable, the load/store operation should be
+ // legal (or custom) and the store size should be equal to the NewVT width.
while (NewBW < BitWidth &&
- !(TLI.isOperationLegalOrCustom(Opc, NewVT) &&
- TLI.isNarrowingProfitable(VT, NewVT))) {
+ (NewVT.getStoreSizeInBits() != NewBW ||
+ !TLI.isOperationLegalOrCustom(Opc, NewVT) ||
+ !TLI.isNarrowingProfitable(VT, NewVT))) {
NewBW = NextPowerOf2(NewBW);
NewVT = EVT::getIntegerVT(*DAG.getContext(), NewBW);
}
diff --git a/test/CodeGen/X86/i1narrowfail.ll b/test/CodeGen/X86/i1narrowfail.ll
--- /dev/null
@@ -0,0 +1,10 @@
+; RUN: llc < %s -mtriple=x86_64-apple-darwin -mcpu=knl | FileCheck %s
+
+; CHECK-LABEL: @foo
+; CHECK: orb $16
+define void @foo(i64* %ptr) {
+ %r11 = load i64* %ptr, align 8
+ %r12 = or i64 16, %r11
+ store i64 %r12, i64* %ptr, align 8
+ ret void
+}