summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 112aabe)
raw | patch | inline | side by side (parent: 112aabe)
author | Simon Pilgrim <llvm-dev@redking.me.uk> | |
Thu, 6 Nov 2014 22:15:41 +0000 (22:15 +0000) | ||
committer | Simon Pilgrim <llvm-dev@redking.me.uk> | |
Thu, 6 Nov 2014 22:15:41 +0000 (22:15 +0000) |
Fixed an issue with the (v)cvttps2dq and (v)cvttpd2dq instructions being incorrectly put in the 2 source operand folding tables instead of the 1 source operand and added the missing SSE/AVX versions.
Also added missing (v)cvtps2dq and (v)cvtpd2dq instructions to the folding tables.
Differential Revision: http://reviews.llvm.org/D6001
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@221489 91177308-0d34-0410-b5e6-96231b3b80d8
Also added missing (v)cvtps2dq and (v)cvtpd2dq instructions to the folding tables.
Differential Revision: http://reviews.llvm.org/D6001
git-svn-id: https://llvm.org/svn/llvm-project/llvm/trunk@221489 91177308-0d34-0410-b5e6-96231b3b80d8
lib/Target/X86/X86InstrInfo.cpp | patch | blob | history | |
test/CodeGen/X86/avx1-stack-reload-folding.ll | patch | blob | history |
index a49dcc7d160cf40f64c0750bc01d3a72fd604947..68c5ff44ca9ffaa8ff31dec4dc9513c16814fdce 100644 (file)
{ X86::CVTSS2SI64rr, X86::CVTSS2SI64rm, 0 },
{ X86::CVTSS2SIrr, X86::CVTSS2SIrm, 0 },
{ X86::CVTDQ2PSrr, X86::CVTDQ2PSrm, TB_ALIGN_16 },
+ { X86::CVTPD2DQrr, X86::CVTPD2DQrm, TB_ALIGN_16 },
+ { X86::CVTPS2DQrr, X86::CVTPS2DQrm, TB_ALIGN_16 },
{ X86::CVTTPD2DQrr, X86::CVTTPD2DQrm, TB_ALIGN_16 },
{ X86::CVTTPS2DQrr, X86::CVTTPS2DQrm, TB_ALIGN_16 },
{ X86::Int_CVTTSD2SI64rr,X86::Int_CVTTSD2SI64rm, 0 },
{ X86::VCVTSS2SI64rr, X86::VCVTSS2SI64rm, 0 },
{ X86::VCVTSS2SIrr, X86::VCVTSS2SIrm, 0 },
{ X86::VCVTDQ2PSrr, X86::VCVTDQ2PSrm, 0 },
+ { X86::VCVTPD2DQrr, X86::VCVTPD2DQXrm, 0 },
+ { X86::VCVTPS2DQrr, X86::VCVTPS2DQrm, 0 },
+ { X86::VCVTTPD2DQrr, X86::VCVTTPD2DQXrm, 0 },
+ { X86::VCVTTPS2DQrr, X86::VCVTTPS2DQrm, 0 },
{ X86::VMOV64toPQIrr, X86::VMOVQI2PQIrm, 0 },
{ X86::VMOV64toSDrr, X86::VMOV64toSDrm, 0 },
{ X86::VMOVAPDrr, X86::VMOVAPDrm, TB_ALIGN_16 },
// AVX 256-bit foldable instructions
{ X86::VCVTDQ2PSYrr, X86::VCVTDQ2PSYrm, 0 },
+ { X86::VCVTPD2DQYrr, X86::VCVTPD2DQYrm, 0 },
+ { X86::VCVTPS2DQYrr, X86::VCVTPS2DQYrm, 0 },
+ { X86::VCVTTPD2DQYrr, X86::VCVTTPD2DQYrm, 0 },
+ { X86::VCVTTPS2DQYrr, X86::VCVTTPS2DQYrm, 0 },
{ X86::VMOVAPDYrr, X86::VMOVAPDYrm, TB_ALIGN_32 },
{ X86::VMOVAPSYrr, X86::VMOVAPSYrm, TB_ALIGN_32 },
{ X86::VMOVDQAYrr, X86::VMOVDQAYrm, TB_ALIGN_32 },
{ X86::Int_VCVTSI2SSrr, X86::Int_VCVTSI2SSrm, 0 },
{ X86::VCVTSS2SDrr, X86::VCVTSS2SDrm, 0 },
{ X86::Int_VCVTSS2SDrr, X86::Int_VCVTSS2SDrm, 0 },
- { X86::VCVTTPD2DQrr, X86::VCVTTPD2DQXrm, 0 },
- { X86::VCVTTPS2DQrr, X86::VCVTTPS2DQrm, 0 },
{ X86::VRSQRTSSr, X86::VRSQRTSSm, 0 },
{ X86::VSQRTSDr, X86::VSQRTSDm, 0 },
{ X86::VSQRTSSr, X86::VSQRTSSm, 0 },
diff --git a/test/CodeGen/X86/avx1-stack-reload-folding.ll b/test/CodeGen/X86/avx1-stack-reload-folding.ll
index 7b232026ec1008a358727a384124065896054509..2e669b0fe125e62a3d810fa308d776223d46926a 100644 (file)
; being tested - the load-execute version of the instruction from the tables would be matched instead.\r
\r
define void @stack_fold_vmulpd(<64 x double>* %a, <64 x double>* %b, <64 x double>* %c) {\r
+ ;CHECK-LABEL: stack_fold_vmulpd\r
;CHECK: vmulpd {{[0-9]*}}(%rsp), {{%ymm[0-9][0-9]*}}, {{%ymm[0-9][0-9]*}} {{.*#+}} 32-byte Folded Reload\r
+\r
%1 = load <64 x double>* %a\r
%2 = load <64 x double>* %b\r
%3 = fadd <64 x double> %1, %2\r
}\r
\r
define void @stack_fold_cvtdq2ps(<128 x i32>* %a, <128 x i32>* %b, <128 x float>* %c) {\r
+ ;CHECK-LABEL: stack_fold_cvtdq2ps\r
;CHECK: vcvtdq2ps {{[0-9]*}}(%rsp), {{%ymm[0-9][0-9]*}} {{.*#+}} 32-byte Folded Reload\r
+\r
%1 = load <128 x i32>* %a\r
%2 = load <128 x i32>* %b\r
%3 = and <128 x i32> %1, %2\r
store <128 x float> %7, <128 x float>* %c\r
ret void\r
}\r
+\r
+define void @stack_fold_cvttpd2dq(<64 x double>* %a, <64 x double>* %b, <64 x i32>* %c) #0 {\r
+ ;CHECK-LABEL: stack_fold_cvttpd2dq\r
+ ;CHECK: vcvttpd2dqy {{[0-9]*}}(%rsp), {{%xmm[0-9][0-9]*}} {{.*#+}} 32-byte Folded Reload\r
+\r
+ %1 = load <64 x double>* %a\r
+ %2 = load <64 x double>* %b\r
+ %3 = fadd <64 x double> %1, %2\r
+ %4 = fsub <64 x double> %1, %2\r
+ %5 = fptosi <64 x double> %3 to <64 x i32>\r
+ %6 = fptosi <64 x double> %4 to <64 x i32>\r
+ %7 = or <64 x i32> %5, %6\r
+ store <64 x i32> %7, <64 x i32>* %c\r
+ ret void\r
+}\r
+\r
+define void @stack_fold_cvttps2dq(<128 x float>* %a, <128 x float>* %b, <128 x i32>* %c) #0 {\r
+ ;CHECK-LABEL: stack_fold_cvttps2dq\r
+ ;CHECK: vcvttps2dq {{[0-9]*}}(%rsp), {{%ymm[0-9][0-9]*}} {{.*#+}} 32-byte Folded Reload\r
+\r
+ %1 = load <128 x float>* %a\r
+ %2 = load <128 x float>* %b\r
+ %3 = fadd <128 x float> %1, %2\r
+ %4 = fsub <128 x float> %1, %2\r
+ %5 = fptosi <128 x float> %3 to <128 x i32>\r
+ %6 = fptosi <128 x float> %4 to <128 x i32>\r
+ %7 = or <128 x i32> %5, %6\r
+ store <128 x i32> %7, <128 x i32>* %c\r
+ ret void\r
+}\r