Don't pass -Wl,z,defs for now.
[opencl/llvm.git] / cmake / config-ix.cmake
2014-12-03 Peter Zotov[OCaml] [cmake] Disable OCaml bindings if ctypes >...
2014-12-01 Peter Zotov[OCaml] [cmake] Add CMake buildsystem for OCaml.
2014-10-27 Rui UeyamaRe-commit r220667.
2014-10-27 Rui UeyamaRevert "Include stddef.h before including cxxabi.h...
2014-10-27 Rui UeyamaInclude stddef.h before including cxxabi.h
2014-10-23 Peter CollingbourneAdd llvm-go tool.
2014-10-16 Peter CollingbourneInitial version of Go bindings.
2014-10-10 Alexey SamsonovRe-land r219354: Use llvm-symbolizer to symbolize LLVM...
2014-10-08 Alexey SamsonovRevert r219354. It seems to break some buildbots.
2014-10-08 Alexey SamsonovUse llvm-symbolizer to symbolize LLVM/Clang crash dumps.
2014-08-08 Josh KlontzFix for #20408 - CMake LLVM_ENABLE_FFI=ON build fails...
2014-06-06 Alp TokerRemove clang-specific libxml2 check from CMake
2014-06-02 Alp TokerGraphWriter: detect graph viewer programs at runtime
2014-05-24 Tim NorthoverAArch64/ARM64: move ARM64 into AArch64's place
2014-04-28 Dan LiewIf building with LLVM_ENABLE_DOXYGEN and using CMake...
2014-04-18 Reid KlecknerAdded Sphinx documentation generation to CMake build...
2014-04-09 Viktor KutuzovAdd support for building LLVM on FreeBSD 9.2
2014-03-29 Tim NorthoverARM64: initial backend import
2014-02-20 Evgeniy StepanovUnconditionally include msan_interface.h when building...
2014-02-05 Todd FialaFix configure to find arc4random via header files.
2014-02-05 Jordan Rose[CMake] Move -stdlib=libc++ handling into its own file.
2014-02-04 Alexey Samsonov[CMake] Add -stdlib=libc++ to host Clang build flags...
2014-01-31 Peter CollingbourneIntroduce line editor library.
2014-01-13 Chandler CarruthFactor the option and checking of compiler version...
2014-01-13 Chandler CarruthAdd a check that the host compiler is modern to CMake...
2013-10-07 David MajnemerRevert "Revert "Windows: Add support for unicode comman...
2013-10-06 David MajnemerRevert "Windows: Add support for unicode command lines"
2013-10-06 David MajnemerWindows: Add support for unicode command lines
2013-09-12 Alexey SamsonovFixup for r190409: add dep on LZMA only if CMake is...
2013-09-11 NAKAMURA Takumiconfig-ix.cmake: Tweak stray endif(...) to suppress...
2013-09-10 Renato GolinAdding LZMA as dep for XML2 on 2.8.0 or higher
2013-08-28 Michael Gottesman[doxygen] Use correct variable names for external varia...
2013-08-28 Michael Gottesman[doxygen] Added support for doxygen external search.
2013-08-28 Michael Gottesman[cmake] Created an aggregate doxygen target for generat...
2013-08-26 Alexey Samsonov[cmake] Check for realpath availability in CMake
2013-08-24 Michael Gottesman[autotools->cmake] Enable generation of doxygen documen...
2013-08-17 Joerg SonnenbergerRecognize NetBSD's terminfo implementation.
2013-08-12 Chandler CarruthRemove all checking for the various terminfo headers...
2013-08-12 Chandler CarruthTarget a minimal terminfo library rather than necessari...
2013-08-07 Chandler CarruthAdd support for linking against a curses library when...
2013-08-07 Reid KlecknerCheck for _strtoi64 in the cmake build if strtoll is...
2013-07-26 Reid KlecknerRemove dead or useless header checks from cmake and...
2013-07-08 Matt ArsenaultFind xdot or xdot.py.
2013-07-08 Matt ArsenaultAllow llvm_find_program to find alternate names
2013-07-04 Eric ChristopherReapply r185601 with a fix for the cmake build.
2013-07-04 Eric ChristopherTemporarily revert 185601 as it caused cmake build...
2013-07-04 Eric ChristopherAdd support for futimens for platforms that don't suppo...
2013-06-26 Andy GibbsSupport using "host" as a target in LLVM_TARGETS_TO_BUI...
2013-06-11 Rafael EspindolaDon't define LTDL_SHLIBPATH_VAR.
2013-05-06 Ulrich Weigand[SystemZ] Add configure bits
2013-05-04 Tim NorthoverBuild system changes to enable MCJIT on AArch64
2013-05-04 Tim NorthoverAllow host triple to be correctly overridden in CMake...
2013-05-03 Benjamin KramerCMake: cxxabi.h is only available to C++ compilers...
2013-04-27 Joerg SonnenbergerOnly use cxxabi.h's demangler, if it is actually available.
2013-04-23 Alexey SamsonovUse zlib to uncompress debug sections in DWARF parser.
2013-04-23 Alexey SamsonovAdd basic zlib support to LLVM. This would allow to...
2013-03-25 Joerg SonnenbergerRefine fenv.h handling: check if the desired macros...
2013-02-08 Jordan RoseCMake: Use check_symbol_exists instead of check_cxx_sym...
2013-02-07 Owen AndersonFix CMake detection of various cmath functions, and...
2013-02-07 Owen AndersonConditionalize constant folding of math intrinsics...
2013-02-04 Edwin VaneTurn off uninitialized-use warnings for gcc in cmake...
2013-01-31 Evgeniy StepanovAnnotate BumpPtrAllocator for MemorySanitizer.
2013-01-04 Chandler CarruthAdd time getters to the process interface for requestin...
2012-12-14 NAKAMURA Takumi[CMake] Move libxml2 stuff from clang to llvm/cmake.
2012-09-04 Evgeniy StepanovFix Android build of gtest and lib/Support.
2012-09-01 Benjamin KramerPR13689: Check for backtrace(3) in the cmake build.
2012-08-31 Eric ChristopherMake sure to build libpthread to check for HAVE_PTHREAD...
2012-08-20 Sebastian Popenable cross compilation with cmake
2012-08-20 Sebastian Popenable Hexagon target from cmake
2012-08-08 Sebastian Poprevert my previous patch
2012-08-08 Sebastian Popenable Hexagon target from cmake
2012-07-22 NAKAMURA Takumiautoconf: Re-introduce LLVM_HOSTTRIPLE since r143500...
2012-05-05 Daniel Dunbar[build] Add build check for ::arc4random().
2012-05-03 Ted KremenekAdd rudimentary CMake logic for detecting Graphviz.
2012-03-26 Eric ChristopherAdd InitializeNativeTargetDisassembler function.
2012-01-24 Chandler CarruthUndo an over zealous rename. This bit of the CMake...
2012-01-05 Sebastian Poprevert r147542 after comments from Joerg Sonnenberger
2012-01-04 Sebastian Popuse getHostTriple instead of getDefaultTargetTriple...
2011-12-23 Ted KremenekUse 'check_symbol_exists' instead of 'check_function_ex...
2011-12-09 Chandler CarruthFix InitializeNativeTargetAsmParser in CMake builds...
2011-11-28 Dylan Noblesmithrename ENABLE_THREADS to LLVM_ENABLE_THREADS
2011-11-22 Benjamin KramerAdd configure checking for pread(2) and use it to save...
2011-11-01 Sebastian Poprename LLVM_HOSTTRIPLE into LLVM_DEFAULT_TARGET_TRIPLE
2011-10-27 Dan GohmanRemove the Alpha backend.
2011-09-19 Eric ChristopherRename LLVM_MULTITHREADED define and fix build without...
2011-08-12 NAKAMURA TakumiCMake: Eliminate unused checks and #undef(s) as below;
2011-07-22 Evan ChengCombine all MC initialization routines into one. e...
2011-07-19 Evan ChengIntroduce MCCodeGenInfo, which keeps information that...
2011-07-14 Evan ChengRename createAsmInfo to createMCAsmInfo and move regist...
2011-06-23 Dylan Noblesmithremove CMake mode_t define
2011-05-01 NAKAMURA TakumiWindows/DynamicLibrary.inc: Clean up ELM_Callback....
2011-04-02 Oscar FuentesHandle changing of LLVM_ENABLE_FFI.
2011-03-23 Oscar FuentesSupports building with a list of targets that does...
2011-02-27 Tobias Grossercmake: Add xdot.py support as it already exists in...
2011-02-09 NAKAMURA Takumilib/Support/Errno.cpp: Check strerror_s() with HAVE_DEC...
2011-02-05 NAKAMURA TakumiWindows/DynamicLibrary.inc: Split explicit symbols...
2011-02-04 Oscar FuentesLLVM_ON_WIN32 is not defined on config-ix.cmake. Use...
2011-02-03 Oscar FuentesChanges for building Clang and others using LLVM as...
2011-02-03 Oscar FuentesPlatform tests for `sys/uio.h' header and `writev'...
2011-01-31 Oscar FuentesAdds some platform checks to cmake/config-ix.cmake...
next