]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/history - lib/CodeGen/AsmPrinter/DwarfCFIException.cpp
Add a couple of convenience accessors to DebugLocEntry::Value to further
[opencl/llvm.git] / lib / CodeGen / AsmPrinter / DwarfCFIException.cpp
2014-06-24 Rafael EspindolaPrint a=b as an assignment.
2014-06-23 Rafael EspindolaRemove a temporary hack.
2014-06-11 Saleem AbdulrasoolCodeGen: refactor DwarfException
2014-05-30 Logan ChienFix MIPS exception personality encoding.
2014-02-19 Rafael EspindolaAdd back r201608, r201622, r201624 and r201625
2014-02-19 Daniel JasperRevert r201622 and r201608.
2014-02-18 Rafael EspindolaFix PR18743.
2014-02-08 Rafael EspindolaPass the Mangler by reference.
2014-01-27 David MajnemerMC: Add support for .cfi_startproc simple
2014-01-07 Rafael EspindolaMove the llvm mangler to lib/IR.
2013-12-03 Timur IskhodzhanovReland 196270 "Generalize debug info / EH emission...
2013-11-26 Timur IskhodzhanovRename DwarfException methods so the new names are...
2013-10-29 Rafael EspindolaAdd a helper getSymbol to AsmPrinter.
2013-01-02 Chandler CarruthMove all of the header files which are involved in...
2012-12-16 Reed KotlerThis patch is needed to make c++ exceptions work for...
2012-12-03 Chandler CarruthUse the new script to sort the includes of every file...
2012-10-08 Micah VillmowMove TargetData to DataLayout.
2012-01-17 Rafael EspindolaAdd 148175 back. I am unable to reproduce any non deter...
2012-01-14 Duncan SandsSpeculatively revert commit 148175 (rafael), to see...
2012-01-14 Rafael EspindolaOnly emit the Leh_func_endN symbol when needed.
2012-01-13 Rafael EspindolaRemove previous commit while I debug the bot failures.
2012-01-13 Rafael EspindolaRemove label that is not used anymore.
2011-07-20 Evan ChengAdd MCObjectFileInfo and sink the MCSections initializa...
2011-07-18 Evan ChengMove getInitialFrameState from TargetFrameInfo to MCAsm...
2011-05-10 Rafael EspindolaInitialize moveTypeModule.
2011-05-10 Rafael EspindolaUse .cfi_sections to put the unwind info in .debug_fram...
2011-05-02 Rafael EspindolaOnly produce the eh_frame section if we have at least...
2011-04-29 Rafael EspindolaThe last hack for producing bit identical output with...
2011-04-29 Rafael EspindolaChange DwarfCFIException's member variables to track...
2011-04-29 Rafael EspindolaFactor some code to needsCFIMoves. Avoid printing moves...
2011-04-27 Rafael EspindolaRemove unnecessary argument.
2011-04-27 Rafael EspindolaRename getPersonalityPICSymbol to getCFIPersonalitySymb...
2011-04-24 Rafael EspindolaSimplify the logic. Noticed by aKor.
2011-04-24 Rafael EspindolaSynchronize the conditions for producing a .cfi_startpr...
2011-04-16 Benjamin KramerRemove unused variable.
2011-04-16 Rafael EspindolaPut each personality function in a section. This fixes...
2011-04-15 Rafael EspindolaAdd 129518 back with a fix for when we are producing...
2011-04-15 NAKAMURA TakumiRevert r129518, "Change ELF systems to use CFI for...
2011-04-14 Rafael EspindolaChange ELF systems to use CFI for producing the EH...
2011-01-14 Anton KorobeynikovAdd a possibility to switch between CFI directives...
2011-01-14 Anton KorobeynikovAdd CFI directives-based frame information emission...