Debug Info: Implement DwarfCompileUnit::addComplexAddress() using
[opencl/llvm.git] / lib / CodeGen / AsmPrinter / DwarfCompileUnit.cpp
2015-01-14 Adrian PrantlDebug Info: Implement DwarfCompileUnit::addComplexAddre...
2015-01-14 Adrian PrantlDebug Info: Don't bother emitting DW_AT_frame_base...
2014-12-05 Adrian PrantlCleanup: Calls to getDwarfRegNum() may actually fail...
2014-11-21 Manman RenDebug Info: revert r222195, r222210 and r222239.
2014-11-18 Frederic RissAllow DwarfCompileUnit::constructImportedEntityDIE...
2014-11-18 Manman RenDebug Info: In DIBuilder, the context field of a global...
2014-11-04 David BlaikieProvide gmlt-like inline scope information in the skele...
2014-11-03 David BlaikieUse common range handling for the CU's ranges
2014-11-03 David BlaikiePush the CURangeList down into the skeleton CU (where...
2014-11-03 David BlaikieAdd DwarfCompileUnit::BaseAddress to track the base...
2014-11-03 David BlaikieCleanup some unused or trivial functions in DwarfCompil...
2014-11-02 David BlaikieAdd DwarfUnit::isDwoUnit and use it to generalize strin...
2014-11-02 David BlaikieRemove the last mention of LineTablesOnly from DwarfUni...
2014-11-02 David BlaikieSink DwarfUnit::applySubprogramAttributesToDefinition...
2014-11-02 David BlaikieSink DwarfUnit::addExpr into DwarfCompileUnit
2014-11-02 David BlaikieFix the build from the last commit
2014-11-02 David BlaikieSink DwarfUnit::applyVariableAttributes into DwarfCompi...
2014-11-02 David BlaikieSink DwarfUnit::addLocationList down into DwarfCompileUnit
2014-11-02 David BlaikieSink DwarfUnit::addComplexAddress down into DwarfCompil...
2014-11-02 David BlaikiePush DwarfUnit::addAddress down into DwarfCompileUnit
2014-11-02 David BlaikieSink DwarfUnit::addVariableAddress into DwarfCompileUni...
2014-11-02 David BlaikieDebugInfo: Sink accelerator table lists down (GlobalNam...
2014-11-02 David BlaikieBe sure to initialize DwarfCompileUnit::LabelBegin...
2014-11-02 David BlaikieDon't bother creating LabelBegin for .dwo units
2014-11-01 David BlaikieSink dwarf unit length emission down into DwarfUnit...
2014-11-01 David BlaikieSink DwarfUnit::Skeleton down into DwarfCompileUnit
2014-11-01 David BlaikieSink DwarfDebug::AbstractSPDies down into DwarfFile
2014-10-31 David BlaikieSink some of DwarfDebug::collectDeadVariables down...
2014-10-31 David BlaikieSink most of DwarfDebug::constructAbstractSubprogramSco...
2014-10-24 Frederic RissSink DwarfUnit::constructImportedEntityDIE into DwarfCo...
2014-10-24 David BlaikieDebugInfo: Sink DwarfDebug::ScopeVariables down into...
2014-10-23 David BlaikieDebugInfo: Remove DwarfDebug::CurrentFnArguments since...
2014-10-23 David BlaikieDebugInfo: Simplify/tidy/correct global variable decl...
2014-10-10 David BlaikieSink the per-CU part of DwarfDebug::finishSubprogramDef...
2014-10-10 David BlaikieSink most of DwarfDebug::constructAbstractSubprogramSco...
2014-10-09 David BlaikieSink DwarfDebug::createAndAddScopeChildren down into...
2014-10-09 David BlaikieSink DwarfDebug::constructSubprogramScopeDIE down into...
2014-10-09 David BlaikieSink DwarfDebug::createScopeChildrenDIE down into Dwarf...
2014-10-09 David BlaikieSink DwarfDebug.cpp::constructVariableDIE into DwarfCom...
2014-10-09 David BlaikieMove DwarfUnit::constructVariableDIE down to DwarfCompi...
2014-10-09 David BlaikieSink DwarfDebug::constructLexicalScopeDIE into DwarfCom...
2014-10-09 David BlaikieMissing reformatting
2014-10-09 David BlaikieSink DwarfDebug::constructInlinedScopeDIE into DwarfCom...
2014-10-09 David BlaikiePush DwarfDebug::attachRangesOrLowHighPC down into...
2014-10-09 David BlaikieSink DwarfDebug::addScopeRangeList down into DwarfCompi...
2014-10-08 David BlaikieSink DwarfUnit::addSectionDelta into DwarfCompileUnit...
2014-10-08 David BlaikieSink and coalesce DwarfDebug.cpp::addSectionLabel and...
2014-10-08 David BlaikiePush DwarfDebug::constructScopeDIE down into DwarfCompi...
2014-10-04 David BlaikieSink DwarfDebug::updateSubprogramScopeDIE into DwarfCom...
2014-10-04 David BlaikieReformatting accidentally left out of r219057
2014-10-04 David BlaikieSink DwarfDebug::attachLowHighPC into DwarfCompileUnit
2014-10-04 David BlaikieMove DwarfCompileUnit from DwarfUnit.h to its own heade...
2013-12-02 David BlaikieDebugInfo: Rename DwarfCompileUnit.* to DwarfUnit....
2013-12-02 David BlaikieDebugInfo: Refactor CompileUnit into a Unit baseclass...
2013-12-02 David BlaikieDebugInfo: Type Units: Propagate the correct DW_AT_lang...
2013-11-27 David BlaikieDebugInfo: Do not include variables only referenced...
2013-11-26 David BlaikieDebugInfo: Remove CompileUnit::constructTypeDIEImpl...
2013-11-26 David BlaikieDebugInfo: Avoid emitting pubtype entries for type...
2013-11-26 David BlaikieDebugInfo: Pubtypes: Coelesce pubtype registration...
2013-11-21 Eric ChristopherIn Dwarf 3 (and Dwarf 2) attributes whose value are...
2013-11-21 Eric ChristopherMove DebugInfoOffset member near the other data member...
2013-11-21 Eric ChristopherReorder language in the CompileUnit description and...
2013-11-20 David BlaikieDwarfCompileUnit: Initialize DebugInfoOffset.
2013-11-20 David BlaikieCR feedback for r195166: Add comments regarding type...
2013-11-19 David BlaikieDebugInfo: Partial implementation of DWARF type units.
2013-11-19 David BlaikieDebugInfo: Constify accelerator table handling, and...
2013-11-19 Eric ChristopherFormatting and 80-col.
2013-11-18 David BlaikieDebugInfo: Simplify a few more explicit constructions...
2013-11-17 David BlaikieRemove unnecessary temporary construction.
2013-11-17 David BlaikieRemove redundant explicit default initialization.
2013-11-17 David BlaikieDwarfCompileUnit: Add type safety to createGlobalVariab...
2013-11-16 David BlaikieDwarfCompileUnit: Push type safety of DIDescriptor...
2013-11-16 David BlaikieDwarfCompileUnit: Remove unnecessary OwningPtr<T>:...
2013-11-16 Eric ChristopherFor dwarf4 use the correct form for referencing debug_l...
2013-11-15 David BlaikieDwarfCompileUnit: Add type safety by using DICompileUni...
2013-11-15 David BlaikieDwarfCompileUnit: Simplify getLanguage() calls to use...
2013-11-15 Adrian PrantlReplace the dangling context hotfix with an assertion.
2013-11-15 David BlaikieDwarfCompileUnit: Push DIDescriptors through a getDIE...
2013-11-15 David BlaikieDwarfCompileUnit: Push DIDescriptor usage out from...
2013-11-15 Adrian PrantlReimplement r194843 in a slightly less broken way.
2013-11-15 Adrian PrantlRestore the behaviour from before r194728.
2013-11-15 Eric ChristopherUse a reference rather than a pointer as we don't expec...
2013-11-14 David BlaikieDebugInfo: Simplify/narrow null-check for getOrCreateType
2013-11-14 David BlaikieDwarfCompileUnit::getOrCreateContext: Return the compil...
2013-11-14 David BlaikieRemove unnecessary 'else' after return.
2013-11-11 Eric ChristopherUnify the adding of enumerators with the construction...
2013-11-11 Eric ChristopherFormatting.
2013-11-11 Eric Christopher80-col.
2013-11-11 Eric ChristopherJust pass the DIComposite type by value instead of...
2013-11-01 David BlaikieDebugInfo: Emit member variable locations as data inste...
2013-10-31 Manman RenDebug Info: remove duplication of DIEs when a DIE can...
2013-10-30 David BlaikieDebugInfo: Push header handling down into CompileUnit
2013-10-29 Manman RenDebug Info: support for DW_FORM_ref_addr.
2013-10-29 Manman RenDebug Info: instead of calling addToContextOwner which...
2013-10-29 Rafael EspindolaAdd a helper getSymbol to AsmPrinter.
2013-10-29 Manman RenDebug Info: instead of calling addToContextOwner which...
2013-10-29 Manman RenDebug Info: use createAndAddDIE for newly-created Subpr...
2013-10-29 Manman RenDebug Info: add a helper function createAndAddDIE.
2013-10-23 Manman RenDebug Info: code clean up.
2013-10-23 Manman RenDebug Info: code clean up.
next