Revert "This reapplies r207130 with an additional testcase+and a missing check for"
[opencl/llvm.git] / lib / CodeGen / CodeGenPrepare.cpp
2014-04-25 Adrian PrantlRevert "This reapplies r207130 with an additional testc...
2014-04-25 Adrian PrantlThis reapplies r207130 with an additional testcase...
2014-04-25 Adrian PrantlRevert "Debug info for optimized code: Support variable...
2014-04-24 Adrian PrantlDebug info for optimized code: Support variables that...
2014-04-22 Chandler Carruth[Modules] Remove potential ODR violations by sinking...
2014-04-22 Quentin Colombet[CodeGenPrepare] Use APInt to check the value of the...
2014-04-21 Yi JiangARM64: Combine shifts and uses from different basic...
2014-04-21 Michael ZolotukhinReapply r206732. This time without optimization of...
2014-04-21 Chandler CarruthRevert r206732 which is causing llc to crash on most...
2014-04-21 Michael ZolotukhinImplement builtins for safe division: safe.sdiv.iN...
2014-04-15 David BlaikieUse unique_ptr to manage TypePromotionActions owned...
2014-04-14 Craig Topper[C++11] More 'nullptr' conversion. In some cases just...
2014-04-12 Hal FinkelAdd the ability to use GEPs for address sinking in CGP
2014-04-10 Jim GrosbachFix to support properly cleaning up failed address...
2014-03-31 Paul RobinsonDisable each MachineFunctionPass for 'optnone' function...
2014-03-29 Tim NorthoverCodeGenPrep: wrangle IR to exploit AArch64 tbz/tbnz...
2014-03-26 Jim GrosbachFix for incorrect address sinking in the presence of...
2014-03-13 Manuel JacobCodeGenPrep: sink extends of illegal types into use...
2014-03-09 NAKAMURA TakumiRevert r203230, "CodeGenPrep: sink extends of illegal...
2014-03-09 Chandler Carruth[C++11] Add range based accessors for the Use-Def chain...
2014-03-07 Tim NorthoverCodeGenPrep: sink extends of illegal types into use...
2014-03-07 Craig Topper[C++11] Add 'override' keyword to virtual methods that...
2014-03-04 Chandler Carruth[Modules] Move ValueMap to the IR library. While this...
2014-03-04 Chandler Carruth[Modules] Move ValueHandle into the IR library where...
2014-03-04 Chandler Carruth[Modules] Move the LLVM IR pattern match header into...
2014-03-04 Chandler Carruth[Modules] Move CallSite into the IR library where it...
2014-03-04 Chandler Carruth[Modules] Move GetElementPtrTypeIterator into the IR...
2014-03-02 Benjamin Kramer[C++11] Replace llvm::next and llvm::prior with std...
2014-03-01 Benjamin KramerMake helper function static.
2014-02-22 Quentin Colombet[CodeGenPrepare] Fix the check of the legality of an...
2014-02-22 Quentin Colombet[CodeGenPrepare] Move CodeGenPrepare into lib/CodeGen.