2014-02-26 |
Daniel Sanders | [mips] Treat -mcpu=generic the same way as an empty... |
tree | commitdiff |
2014-02-20 |
Daniel Sanders | [mips] Make it impossible to have UnknownABI in CodeGen... |
tree | commitdiff |
2014-02-20 |
Daniel Sanders | [mips] Make mips64 the default CPU for the mips64 archi... |
tree | commitdiff |
2014-02-19 |
Reed Kotler | Make one statement easier to understand from post commm... |
tree | commitdiff |
2014-02-19 |
Daniel Sanders | [mips] In the integrated assembler, select the default... |
tree | commitdiff |
2014-02-19 |
Daniel Sanders | [mips] Use llvm::Triple in ParseMipsTriple() instead... |
tree | commitdiff |
2014-02-19 |
Daniel Sanders | [mips] Remove unused NotN64 predicate |
tree | commitdiff |
2014-02-14 |
Reed Kotler | This patch has two main functions: |
tree | commitdiff |
2014-02-10 |
Matheus Almeida | [mips][msa] Add DLSA instruction. |
tree | commitdiff |
2014-02-10 |
Matheus Almeida | [mips][msa] Make LSA_DESC a parameterizable class. |
tree | commitdiff |
2014-02-08 |
Rafael Espindola | Pass the Mangler by reference. |
tree | commitdiff |
2014-02-08 |
Rafael Espindola | Add LLVM_OVERRIDE to a few declarations. |
tree | commitdiff |
2014-02-07 |
Sasa Stankovic | [mips] Forbid the use of registers t6, t7 and t8 if... |
tree | commitdiff |
2014-02-05 |
Matt Arsenault | Add address space argument to allowsUnalignedMemoryAccess. |
tree | commitdiff |
2014-02-05 |
Rafael Espindola | Remove support for not using .loc directives. |
tree | commitdiff |
2014-02-05 |
Petar Jovanovic | [mips] Add NaCl target and forbid indexed loads and... |
tree | commitdiff |
2014-02-04 |
Petar Jovanovic | [mips] Implement %hi(sym1 - sym2) and %lo(sym1 - sym2... |
tree | commitdiff |
2014-01-31 |
Rafael Espindola | Remove another hasRawTextSupport. |
tree | commitdiff |
2014-01-31 |
Matheus Almeida | [mips][msa] Add insert.d instruction. |
tree | commitdiff |
2014-01-30 |
Matheus Almeida | [mips] Fix typo. |
tree | commitdiff |
2014-01-29 |
Matheus Almeida | [mips][msa] Add fill.d instruction. |
tree | commitdiff |
2014-01-29 |
Matheus Almeida | [mips][msa] Add copy_{u,s}.d. |
tree | commitdiff |
2014-01-28 |
David Woodhouse | Delete MCSubtargetInfo data members from target MCCodeE... |
tree | commitdiff |
2014-01-28 |
David Woodhouse | Propagate MCSubtargetInfo through TableGen's getBinaryC... |
tree | commitdiff |
2014-01-28 |
David Woodhouse | Explictly pass MCSubtargetInfo to MCCodeEmitter::Encode... |
tree | commitdiff |
2014-01-28 |
David Woodhouse | Change MCStreamer EmitInstruction interface to take... |
tree | commitdiff |
2014-01-28 |
Matheus Almeida | [mips] Fix ELF header flags. |
tree | commitdiff |
2014-01-28 |
Eric Christopher | Revert r199871 and replace it with a simple check in... |
tree | commitdiff |
2014-01-27 |
Rafael Espindola | Print .mask and .fmask with the target streamer. |
tree | commitdiff |
2014-01-27 |
Rafael Espindola | Print .frame via the target streamer. |
tree | commitdiff |
2014-01-27 |
Rafael Espindola | Use SwitchSection in MipsAsmPrinter::EmitStartOfAsmFile. |
tree | commitdiff |
2014-01-26 |
Rafael Espindola | Implement the missing bits corresponding to .mips_hack_... |
tree | commitdiff |
2014-01-26 |
Rafael Espindola | Pass a MCSubtargetInfo down to the TargetStreamer creation. |
tree | commitdiff |
2014-01-26 |
Rafael Espindola | Construct the MCStreamer before constructing the MCTarg... |
tree | commitdiff |
2014-01-26 |
Rafael Espindola | Convert some easy uses of EmitRawText to TargetStreamer... |
tree | commitdiff |
2014-01-25 |
Rafael Espindola | This reverts commit r200064 and r200051. |
tree | commitdiff |
2014-01-25 |
Jack Carter | [Mips] TargetStreamer ELF flag Support for default... |
tree | commitdiff |
2014-01-24 |
Alp Toker | Fix known typos |
tree | commitdiff |
2014-01-24 |
Rafael Espindola | Unify duplicated functions. |
tree | commitdiff |
2014-01-23 |
Daniel Sanders | [mips][sched] Split IIStore into II_S[BHWD], II_S[WD... |
tree | commitdiff |
2014-01-23 |
Eric Christopher | Add a variable to track whether or not we've used a... |
tree | commitdiff |
2014-01-22 |
Jack Carter | [Mips] formatting through clang-format |
tree | commitdiff |
2014-01-22 |
Jack Carter | [Mips] TargetStreamer Support for .set mips16. |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IILoad into II_L[BHWD], II_L[BHW... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFmoveC1 into II_M[FT]C1, II_M... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFStore into II_S[WD]C1, and II_S... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFLoad into II_L[WD]C1, and II_L... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Removed IIFrecipFsqrtStep. No instruction... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Renamed II_FsqrtSingle and II_FsqrtDouble... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Renamed II_FdivSingle and II_FdivDouble... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFmulDouble into II_MUL_D, II_MADD... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFmulSingle into II_MUL_S, II_MADD... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFadd into II_ADD_[DS], II_SUB_[DS] |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFcmp into II_C_CC_[SD] |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFmove into II_C[FT]C1, II_MOV... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIFcvt into II_(ROUND|TRUNC|CEIL... |
tree | commitdiff |
2014-01-21 |
Daniel Sanders | [mips][sched] Split IIslt into II_SLT_SLTU, II_SLTI_SLTIU |
tree | commitdiff |
2014-01-17 |
Daniel Sanders | [mips][msa] Correct pattern for LSA |
tree | commitdiff |
2014-01-17 |
Daniel Sanders | [mips] Split IIIdiv int II_DIV, II_DIVU, II_DDIV, and... |
tree | commitdiff |
2014-01-17 |
Daniel Sanders | [mips][sched] Split IIImul and IIImult into subclasses. |
tree | commitdiff |
2014-01-17 |
Daniel Sanders | [mips][sched] Split IIHiLo into II_MFHI_MFLO and II_MTH... |
tree | commitdiff |
2014-01-16 |
Daniel Sanders | [mips][sched] Removed IIXfer. No instructions use it. |
tree | commitdiff |
2014-01-16 |
Daniel Sanders | [mips][sched] Put AND, OR, XOR, MOVT_I, and MOVF_I... |
tree | commitdiff |
2014-01-16 |
Daniel Sanders | [mips][sched] Split IIseb into II_SEB and II_SEH |
tree | commitdiff |
2014-01-16 |
Daniel Sanders | [mips][sched] Split IILogic into II_AND, II_OR, II_XOR... |
tree | commitdiff |
2014-01-16 |
Daniel Sanders | [mips][sched] Split IIArith in preparation for the... |
tree | commitdiff |
2014-01-16 |
Daniel Sanders | [mips] Correct itin class for MULT_MM and MULTu_MM... |
tree | commitdiff |
2014-01-16 |
Daniel Sanders | [mips] IIImult should have an InstrItinData in the... |
tree | commitdiff |
2014-01-16 |
Reed Kotler | Adjust offsets for max load instruction offsets. This... |
tree | commitdiff |
2014-01-15 |
Zoran Jovanovic | LL and SC decoder method fix. |
tree | commitdiff |
2014-01-15 |
Zoran Jovanovic | Added support for LWU microMIPS instruction. |
tree | commitdiff |
2014-01-15 |
Rafael Espindola | Fix uninitialized variable. |
tree | commitdiff |
2014-01-15 |
Rafael Espindola | Only mark functions as micromips. |
tree | commitdiff |
2014-01-14 |
Rafael Espindola | Fix a low hanging use of hasRawTextSupport. |
tree | commitdiff |
2014-01-14 |
Rafael Espindola | Replace .mips_hack_stocg with ".set micromips" and... |
tree | commitdiff |
2014-01-14 |
Rafael Espindola | Make getTargetStreamer return a possibly null pointer. |
tree | commitdiff |
2014-01-13 |
Saleem Abdulrasool | correct target directive handling error handling |
tree | commitdiff |
2014-01-07 |
Rafael Espindola | Move the llvm mangler to lib/IR. |
tree | commitdiff |
2014-01-07 |
Chandler Carruth | Re-sort all of the includes with ./utils/sort_includes... |
tree | commitdiff |
2014-01-06 |
Jack Carter | [Mips] TargetStreamer Support for .abicalls and .set... |
tree | commitdiff |
2014-01-06 |
Bill Wendling | Remove unnecessary #includes. |
tree | commitdiff |
2014-01-06 |
Bill Wendling | Refactor function that checks that __builtin_returnaddr... |
tree | commitdiff |
2014-01-05 |
Bill Wendling | Emit an error message if the value passed to __builtin_... |
tree | commitdiff |
2014-01-03 |
Rafael Espindola | Make the llvm mangler depend only on DataLayout. |
tree | commitdiff |
2013-12-31 |
Mark Seaborn | Fix misaligned indentation in "if" block in MipsMCCodeE... |
tree | commitdiff |
2013-12-29 |
Mark Seaborn | Fix indentation alignment of a declaration in MipsMCCod... |
tree | commitdiff |
2013-12-25 |
Simon Atanasyan | [Mips] Does not take in account 'use-soft-float' attrib... |
tree | commitdiff |
2013-12-25 |
Zoran Jovanovic | Support for microMIPS load effective address. |
tree | commitdiff |
2013-12-25 |
Zoran Jovanovic | Support for microMIPS FPU instructions 2. |
tree | commitdiff |
2013-12-20 |
Zoran Jovanovic | Support for microMIPS FPU instructions 1. |
tree | commitdiff |
2013-12-19 |
Zoran Jovanovic | Support for microMIPS control instructions. |
tree | commitdiff |
2013-12-19 |
Zoran Jovanovic | Support for microMIPS LL and SC instructions. |
tree | commitdiff |
2013-12-19 |
Zoran Jovanovic | Support for microMIPS TLS relocations. |
tree | commitdiff |
2013-12-19 |
Reed Kotler | Make cosmetic changes as part of Mips internal post... |
tree | commitdiff |
2013-12-18 |
Reed Kotler | Fix a problem with mips16 stubs when calls are transfor... |
tree | commitdiff |
2013-12-17 |
Rafael Espindola | Fix N32 registers and stack alignment. |
tree | commitdiff |
2013-12-17 |
Matheus Almeida | [mips] Fix off by one issue when applying a fixup. |
tree | commitdiff |
2013-12-16 |
Rafael Espindola | The preferred alignment defaults to the abi alignment... |
tree | commitdiff |
2013-12-16 |
Rafael Espindola | On DataLayout, omit the default of p:64:64:64. |
tree | commitdiff |
2013-12-15 |
Reed Kotler | remove an uneeded statement (condition is covered by... |
tree | commitdiff |
next |