[X86] Convert all the i8imm used by SSE and AVX instructions to u8imm.
[opencl/llvm.git] / lib / Target / X86 / Disassembler / X86DisassemblerDecoderCommon.h
2015-01-21 Craig Topper[X86] Convert all the i8imm used by SSE and AVX instruc...
2015-01-07 Craig Topper[X86] Remove some unused TYPE enums from the disassembler.
2015-01-03 Craig Topper[X86] Disassembler support for move to/from %rax with...
2014-12-31 Craig Topper[X86] Fix disassembly of absolute moves to work correct...
2014-08-13 Benjamin KramerCanonicalize header guards into a common format.
2014-08-05 Adam Nemet[X86] Increase X86_MAX_OPERANDS from 5 to 6
2014-07-21 Robert Khasanov[SKX] Enabling SKX target and AVX512BW, AVX512DQ, AVX51...
2014-07-17 Adam Nemet[X86] AVX512: Add disassembler support for compressed...
2014-04-28 Patrik HagglundFix gcc -Wsign-compare warning in X86DisassemblerTables...
2014-04-20 Richard SmithMore C++ification.
2014-04-20 Richard SmithDon't provide two different definitions of ModRMDecisio...
2014-04-20 Richard SmithDon't define llvm::X86Disassembler::InstructionSpecifie...
2014-04-20 Richard SmithWhat year is it! This file has no reason to be written...
2014-02-19 Craig TopperRemove A6/A7 opcode maps. They can all be handled with...
2014-01-22 David Woodhouse[x86] Allow address-size overrides for STOS[BWLQ] ...
2014-01-22 David Woodhouse[x86] Allow segment and address-size overrides for...
2014-01-20 David Woodhouse[x86] Fix disassembly of MOV16ao16 et al.
2014-01-08 David Woodhouse[x86] Fix MOV8ao8 et al for 16-bit mode, fix up disasse...
2014-01-01 Craig TopperRemove modifierType/Base from X86 disassembler tables...
2014-01-01 Craig TopperRemove need for MODIFIER_OPCODE in the disassembler...
2014-01-01 Craig TopperSecond attempt at Removing special form of AddRegFrm...
2013-12-31 Craig TopperRevert r198238 and add FP disassembler tests. It didn...
2013-12-30 Craig TopperRemove special form of AddRegFrm used by FP instruction...
2013-12-25 Elena DemikhovskyAVX-512: decoder for AVX-512, made by Alexey Bader.
2013-12-16 Elena DemikhovskyAVX-512: Added legal type MVT::i1 and VK1 register...
2013-11-03 Elena DemikhovskyAVX-512: added VPCONFLICT instruction and intrinsics,
2013-10-03 Craig TopperAdd XOP disassembler support. Fixes PR13933.
2013-09-30 Craig TopperVarious x86 disassembler fixes.
2013-07-28 Elena DemikhovskyAdded encoding prefixes for KNL instructions (EVEX).
2012-09-13 Craig TopperAdd a new compression type to ModRM table that detects...
2012-08-01 Craig TopperAdd more indirection to the disassembler tables to...
2012-07-31 Craig TopperTidy up trailing whitespace
2012-04-03 Craig TopperAdd support for AVX enhanced comparison predicates...
2012-03-04 Craig TopperUse uint8_t instead of enums to store values in X86...
2012-02-27 Craig TopperX86 disassembler support for jcxz, jecxz, and jrcxz...
2012-02-18 Jia LiuEmacs-tag and some comment fix for all ARM, CellSPU...
2012-02-09 Craig TopperMore tweaks to get the size of the X86 disassembler...
2011-11-06 Craig TopperMore AVX2 instructions and their intrinsics.
2011-10-11 Craig TopperFix disassembling of popcntw. Also remove some code...
2011-10-04 Craig TopperAdd support in the disassembler for ignoring the L...
2011-10-01 Craig TopperFix disassembler handling of CRC32 which is an odd...
2011-04-04 Joerg SonnenbergerAdd support for the VIA PadLock instructions.
2011-03-15 Sean CallananX86 table-generator and disassembler support for the AVX
2010-11-29 Michael J. SpencerMerge System into Support.
2010-09-29 Chris Lattneradd basic avx support to the disassembler, also teach...
2010-05-06 Sean CallananEliminated the classification of control registers...
2010-04-07 Sean CallananFixed a bug where the disassembler would allow an immediate
2009-12-22 Sean CallananFixes to the X86 disassembler:
2009-12-19 Sean CallananTable-driven disassembler for the X86 architecture...