2014-02-27 |
Richard Osborne | [XCore] Support functions returning more than 4 words. |
blob | commitdiff | raw |
2014-02-27 |
Richard Osborne | [XCore] Make LowerCallResult a static function. |
blob | commitdiff | raw | diff to current |
2014-02-11 |
Robert Lytton | XCore target: Lower ATOMIC_LOAD & ATOMIC_STORE |
blob | commitdiff | raw | diff to current |
2014-01-06 |
Robert Lytton | XCore target: Lower EH_RETURN |
blob | commitdiff | raw | diff to current |
2014-01-06 |
Robert Lytton | XCore target: Lower FRAME_TO_ARGS_OFFSET |
blob | commitdiff | raw | diff to current |
2014-01-06 |
Robert Lytton | XCore target: Lower RETURNADDR |
blob | commitdiff | raw | diff to current |
2013-11-12 |
Robert Lytton | Add XCore support for ATOMIC_FENCE. |
blob | commitdiff | raw | diff to current |
2013-10-11 |
Robert Lytton | XCore target: add XCoreTargetLowering::isZExtFree() |
blob | commitdiff | raw | diff to current |
2013-06-22 |
Chad Rosier | The getRegForInlineAsmConstraint function should only... |
blob | commitdiff | raw | diff to current |
2013-05-25 |
Andrew Trick | Track IR ordering of SelectionDAG nodes 2/4. |
blob | commitdiff | raw | diff to current |
2013-05-04 |
Richard Osborne | [XCore] Make use of the target independent global addre... |
blob | commitdiff | raw | diff to current |
2013-05-04 |
Richard Osborne | [XCore] Simplify code that checks for an aligned base... |
blob | commitdiff | raw | diff to current |
2013-05-04 |
Richard Osborne | [XCore] Use static relocation model by default. |
blob | commitdiff | raw | diff to current |
2013-03-01 |
Michael Liao | Fix PR10475 |
blob | commitdiff | raw | diff to current |
2013-01-25 |
Richard Osborne | Fix order of operands for crc8_l4r |
blob | commitdiff | raw | diff to current |
2012-07-19 |
Bill Wendling | Remove tabs. |
blob | commitdiff | raw | diff to current |
2012-05-25 |
Justin Holewinski | Change interface for TargetLowering::LowerCallTo and... |
blob | commitdiff | raw | diff to current |
2012-04-04 |
Rafael Espindola | Always compute all the bits in ComputeMaskedBits. |
blob | commitdiff | raw | diff to current |
2012-03-17 |
Craig Topper | Reorder includes in Target backends to following coding... |
blob | commitdiff | raw | diff to current |
2012-02-28 |
Evan Cheng | Re-commit r151623 with fix. Only issue special no-retur... |
blob | commitdiff | raw | diff to current |
2012-02-28 |
Daniel Dunbar | Revert r151623 "Some ARM implementaions, e.g. A-series... |
blob | commitdiff | raw | diff to current |
2012-02-28 |
Evan Cheng | Some ARM implementaions, e.g. A-series, does return... |
blob | commitdiff | raw | diff to current |
2011-09-06 |
Duncan Sands | Split the init.trampoline intrinsic, which currently... |
blob | commitdiff | raw | diff to current |
2011-07-18 |
Chris Lattner | land David Blaikie's patch to de-constify Type, with... |
blob | commitdiff | raw | diff to current |
2011-06-29 |
Eric Christopher | Move XCore from getRegClassForInlineAsmConstraint to |
blob | commitdiff | raw | diff to current |
2011-06-08 |
Eric Christopher | Add a parameter to CCState so that it can access the... |
blob | commitdiff | raw | diff to current |
2011-05-06 |
Eli Friedman | Make the logic for determining function alignment more... |
blob | commitdiff | raw | diff to current |
2011-02-25 |
Owen Anderson | Allow targets to specify a the type of the RHS of a... |
blob | commitdiff | raw | diff to current |
2011-02-02 |
Richard Osborne | Add support for trampolines on the XCore. |
blob | commitdiff | raw | diff to current |
2010-07-10 |
Dan Gohman | Reapply bottom-up fast-isel, with several fixes for... |
blob | commitdiff | raw | diff to current |
2010-07-09 |
Bob Wilson | --- Reverse-merging r107947 into '.': |
blob | commitdiff | raw | diff to current |
2010-07-09 |
Dan Gohman | Re-apply bottom-up fast-isel, with fixes. Be very caref... |
blob | commitdiff | raw | diff to current |
2010-07-08 |
Dan Gohman | Revert 107840 107839 107813 107804 107800 107797 107791. |
blob | commitdiff | raw | diff to current |
2010-07-07 |
Dan Gohman | Add X86FastISel support for return statements. This... |
blob | commitdiff | raw | diff to current |
2010-07-07 |
Dan Gohman | Split the SDValue out of OutputArg so that SelectionDAG... |
blob | commitdiff | raw | diff to current |
2010-07-06 |
Dan Gohman | CanLowerReturn doesn't need a SelectionDAG; it just... |
blob | commitdiff | raw | diff to current |
2010-05-01 |
Dan Gohman | Get rid of the EdgeMapping map. Instead, just check... |
blob | commitdiff | raw | diff to current |
2010-04-17 |
Dan Gohman | Use const qualifiers with TargetLowering. This eliminat... |
blob | commitdiff | raw | diff to current |
2010-04-15 |
Dan Gohman | Add const qualifiers to CodeGen's use of LLVM IR constr... |
blob | commitdiff | raw | diff to current |
2010-03-11 |
Richard Osborne | Switch XCore over to using inline jump table entries. |
blob | commitdiff | raw | diff to current |
2010-03-10 |
Richard Osborne | Fix thinko. |
blob | commitdiff | raw | diff to current |
2010-03-10 |
Richard Osborne | Prefer LMUL to MACCU as LMUL has no tied operands. |
blob | commitdiff | raw | diff to current |
2010-03-10 |
Richard Osborne | Custom lower (S|U)MUL_LOHI -> MACC(S|U) |
blob | commitdiff | raw | diff to current |
2010-03-10 |
Richard Osborne | Lower add (mul a, b), c into MACCU / MACCS nodes which... |
blob | commitdiff | raw | diff to current |
2010-03-09 |
Richard Osborne | Add DAG combine for ladd / lsub. |
blob | commitdiff | raw | diff to current |
2010-02-23 |
Richard Osborne | Remove unused lowering function LowerJumpTable |
blob | commitdiff | raw | diff to current |
2010-02-23 |
Richard Osborne | Lower BR_JT on the XCore to a jump into a series of... |
blob | commitdiff | raw | diff to current |
2010-02-15 |
Chris Lattner | no need to add the instruction count anymore. |
blob | commitdiff | raw | diff to current |
2010-02-02 |
Evan Cheng | Revert 95130. |
blob | commitdiff | raw | diff to current |
2010-02-02 |
Evan Cheng | Pass callsite return type to TargetLowering::LowerCall... |
blob | commitdiff | raw | diff to current |
2010-01-27 |
Evan Cheng | Eliminate target hook IsEligibleForTailCallOptimization. |
blob | commitdiff | raw | diff to current |
2009-11-18 |
Richard Osborne | Add XCore support for indirectbr / blockaddress. |
blob | commitdiff | raw | diff to current |
2009-11-14 |
Richard Osborne | Add XCore support for arbitrary-sized aggregate returns. |
blob | commitdiff | raw | diff to current |
2009-09-18 |
Evan Cheng | Enhance EmitInstrWithCustomInserter() so target can... |
blob | commitdiff | raw | diff to current |
2009-09-02 |
Sandeep Patel | Retype from unsigned to CallingConv::ID accordingly... |
blob | commitdiff | raw | diff to current |
2009-08-10 |
Owen Anderson | Rename MVT to EVT, in preparation for splitting SimpleV... |
blob | commitdiff | raw | diff to current |
2009-08-05 |
Dan Gohman | Major calling convention code refactoring. |
blob | commitdiff | raw | diff to current |
2009-07-16 |
Richard Osborne | Combine an unaligned store of unaligned load into a... |
blob | commitdiff | raw | diff to current |
2009-07-16 |
Richard Osborne | Custom lower unaligned 32 bit stores and loads into... |
blob | commitdiff | raw | diff to current |
2009-07-01 |
Bill Wendling | Update comments to make it clear that the function... |
blob | commitdiff | raw | diff to current |
2009-06-30 |
Bill Wendling | Add an "alignment" field to the MachineFunction object... |
blob | commitdiff | raw | diff to current |
2009-02-07 |
Dan Gohman | Constify TargetInstrInfo::EmitInstrWithCustomInserter... |
blob | commitdiff | raw | diff to current |
2008-12-01 |
Duncan Sands | Change the interface to the type legalization method |
blob | commitdiff | raw | diff to current |
2008-11-14 |
Richard Osborne | [XCore] Fix expansion of 64 bit add/sub. Don't custom... |
blob | commitdiff | raw | diff to current |
2008-11-07 |
Richard Osborne | Add XCore backend. |
blob | commitdiff | raw | diff to current |
|