Debug info: Remove ARMAsmPrinter::EmitDwarfRegOp(). AsmPrinter can now
[opencl/llvm.git] / test / CodeGen / ARM / debug-info-qreg.ll
2014-02-27 Adrian PrantlDebug info: Remove ARMAsmPrinter::EmitDwarfRegOp()...
2013-11-22 Manman RenDebug Info: update testing cases to specify the debug...
2013-09-08 Manman RenDebug Info Testing: update context from empty string...
2013-09-06 Manman RenDebug Info Testing: updated to use NULL instead of...
2013-09-06 Manman RenDebug Info Testing: Updated to use null instead of...
2013-08-26 Manman RenDebug Info: add an identifier field to DICompositeType.
2013-07-27 Manman RenDebug Info Verifier: verify SPs in llvm.dbg.sp.
2013-07-25 Manman RenDebug Info: improve the verifier to check field types.
2013-04-22 David BlaikieRevert "Revert "PR14606: debug info imported_module...
2013-04-19 Eric ChristopherRevert "PR14606: debug info imported_module support"
2013-04-19 David BlaikiePR14606: debug info imported_module support
2013-03-28 David BlaikieRevert "Adding DIImportedModules to DIScopes."
2013-03-27 David BlaikieAdding DIImportedModules to DIScopes.
2013-03-22 David BlaikieReorder the DIFile field in DILexicalBlock to become...
2013-03-21 David BlaikieRemove unused field in DISubprogram
2013-03-20 David BlaikieDebug info: refactor the first field of DICompileUnit...
2013-03-20 David BlaikieDebug Info: Swap the 2nd and 3rd parameters to DICompil...
2013-03-20 David BlaikieRemove unused field in DICompileUnit
2013-03-20 David BlaikieRefactor the DIFile (2nd) parameter to DITypes to be...
2013-03-19 David BlaikieMove the DIFile operand to DITypes from the 4th operand...
2013-03-17 David BlaikieSplit out filename & directory from DIFile to start...
2013-03-13 David BlaikieRefactor filename/directory in DICompileUnit into a...
2013-03-12 David BlaikieRemove unused "isMain" field from DICompileUnit
2013-03-11 David BlaikieUpgrading debug info test cases to be (more) compatible...
2013-03-08 David BlaikieUpgrade tests to the latest debug info format.
2012-12-04 Bill WendlingUse the 'count' attribute to calculate the upper bound...
2012-12-04 Bill WendlingAdd a 'count' field to the DWARF subrange.
2011-11-05 Benjamin KramerAdd an option to pad an uleb128 to MCObjectWriter and...
2011-04-21 Devang PatelFix DWARF description of Q registers.