]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/history - test/CodeGen/ARM/fnmacs.ll
Updates to sync with changes in upstream.
[opencl/llvm.git] / test / CodeGen / ARM / fnmacs.ll
2014-04-03 Saleem AbdulrasoolARM: fixup more tests to specify the target more explicitly
2013-07-14 Stephen LinMass update to CodeGen tests to use CHECK-LABEL for...
2010-11-12 Evan ChengAdd some missing isel predicates on def : pat patterns...
2010-03-25 Jim Grosbachswitch the flag for using NEON for SP floating point...
2009-11-09 Jim GrosbachUse Unified Assembly Syntax for the ARM backend.
2009-10-31 Jim Grosbachvml[as].f32 cause stalls in following advanced SIMD...
2009-10-25 Evan ChengUpdate tests.
2009-10-01 David GoodwinRemove neonfp attribute and instead set default based...
2009-09-09 Dan GohmanEliminate more uses of llvm-as and llvm-dis.
2009-08-07 David GoodwinMake NEON single-precision FP support the default for...
2009-08-04 David GoodwinMatch common pattern for FNMAC. Add NEON SP support.
2009-08-04 David GoodwinInitial support for single-precision FP using NEON...