]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/history - test/CodeGen/ARM/lsr-code-insertion.ll
Updates to sync with changes in upstream.
[opencl/llvm.git] / test / CodeGen / ARM / lsr-code-insertion.ll
2011-04-30 Jakob Stoklund OlesenWeekly fix of register allocation dependent unit tests.
2011-01-06 Bob WilsonPR8921: LDM/POP do not support interworking prior to...
2010-11-02 Jim GrosbachRevert r114340 (improvements in Darwin function prologu...
2010-09-20 Jim GrosbachSimplify ARM callee-saved register handling by removing...
2010-06-25 Evan ChengChange if-conversion block size limit checks to add...
2010-02-12 Dan GohmanReapply the new LoopStrengthReduction code, with compil...
2010-01-22 Dan GohmanRevert LoopStrengthReduce.cpp to pre-r94061 for now.
2010-01-21 Dan GohmanRe-implement the main strength-reduction portion of...
2009-09-09 Dan GohmanEliminate more uses of llvm-as and llvm-dis.
2009-07-09 Lang HamesImproved tracking of value number kills. VN kills are...
2009-06-12 Evan ChengMark some pattern-less instructions as neverHasSideEffects.
2009-02-09 Evan ChengRe-enable machine sinking pass now that the coalescer...
2009-02-08 Bill WendlingRevert r63999. It was breaking self-hosting builds.
2009-02-07 Evan ChengEnable machine sinking pass in non-fast mode.
2007-12-06 Evan ChengFix for PR1831: if all defs of an interval are re-mater...
2007-11-28 Tanya LattnerFix bug in regression tests that ignored stderr output...
2007-04-16 Reid SpencerFor PR1319:
2007-04-13 Chris Lattnernew lsr testcase