Re-add checks that were in this testcase before it was converted to dwarfdump.
[opencl/llvm.git] / test / CodeGen / X86 / 2011-01-24-DbgValue-Before-Use.ll
2014-03-14 Adrian PrantlRe-add checks that were in this testcase before it...
2014-03-08 David BlaikieDebugInfo: further improvements to test following up...
2014-03-08 David BlaikieDebugInfo: Fix test fallout from r203323
2013-11-22 Manman RenDebug Info: update testing cases to specify the debug...
2013-09-06 Manman RenDebug Info Testing: updated to use NULL instead of...
2013-08-26 Manman RenDebug Info: add an identifier field to DICompositeType.
2013-07-29 Manman RenDebug Info: update testing cases to pass verifier.
2013-07-25 Rafael EspindolaCurrent batch of -disable-debug-info-verifier.
2013-04-22 David BlaikieRevert "Revert "PR14606: debug info imported_module...
2013-04-19 Eric ChristopherRevert "PR14606: debug info imported_module support"
2013-04-19 David BlaikiePR14606: debug info imported_module support
2013-03-28 David BlaikieRevert "Adding DIImportedModules to DIScopes."
2013-03-27 David BlaikieAdding DIImportedModules to DIScopes.
2013-03-22 David BlaikieReorder the DIFile field in DILexicalBlock to become...
2013-03-21 David BlaikieRemove unused field in DISubprogram
2013-03-20 David BlaikieDebug info: refactor the first field of DICompileUnit...
2013-03-20 David BlaikieDebug Info: Swap the 2nd and 3rd parameters to DICompil...
2013-03-20 David BlaikieRemove unused field in DICompileUnit
2013-03-19 David BlaikieMove the DIFile operand to DITypes from the 4th operand...
2013-03-17 David BlaikieSplit out filename & directory from DIFile to start...
2013-03-13 David BlaikieRemove the unused 4th operand for DIFile debug info...
2013-03-13 David BlaikieRefactor filename/directory in DICompileUnit into a...
2013-03-12 David BlaikieRemove unused "isMain" field from DICompileUnit
2013-03-11 David BlaikieUpgrading debug info test cases to be (more) compatible...
2013-03-08 David BlaikieUpgrade tests to the latest debug info format.
2013-02-06 Manman RenAttempt to recover gdb bot after r174445.
2013-02-05 Manman RenDwarf: support for LTO where a single object file can...
2011-10-28 Nick LewyckyAlways use the string pool, even when it makes the...
2011-04-05 Jakob Stoklund OlesenRun LiveDebugVariables in RegAllocBasic and RegAllocGreedy.
2011-02-19 Devang PatelDIE numbers do not add any value in this test.
2011-01-25 Devang PatelResolve DanglingDbgValue of PHI nodes where the use...
2011-01-24 Devang PatelSpeculatively revert r124138.
2011-01-24 Devang PatelResolve DanglingDbgValue of PHI nodes where the use...