]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/history - test/DebugInfo/SystemZ
Reapply: Teach SROA how to update debug info for fragmented variables.
[opencl/llvm.git] / test / DebugInfo / SystemZ /
2014-12-15 Duncan P. N. Exon... IR: Make metadata typeless in assembly
2014-10-06 Eric ChristopherAdd some tests for RelocVisitor.
2014-10-03 Duncan P. N. Exon... Revert "Revert "DI: Fold constant arguments into a...
2014-10-02 Duncan P. N. Exon... Revert "DI: Fold constant arguments into a single MDString"
2014-10-02 Duncan P. N. Exon... DI: Fold constant arguments into a single MDString
2014-10-01 Adrian PrantlMove the complex address expression out of DIVariable...
2014-10-01 Adrian PrantlRevert r218778 while investigating buldbot breakage.
2014-10-01 Adrian PrantlMove the complex address expression out of DIVariable...
2014-07-10 Richard Sandiford[SystemZ] Fix FPR dwarf numbering
2014-06-19 Oliver StannardEmit DWARF3 call frame information when DWARF3+ debug...
2014-06-13 David BlaikieDebugInfo: Following up to r209677, refactor local...
2014-06-09 Alp TokerReduce verbiage of lit.local.cfg files
2014-05-23 David BlaikieDebugInfo: Generalize some tests to handle variations...
2014-02-04 David BlaikieDebugInfo: Remove some unneeded conditionals now that...
2014-01-13 Richard Sandiford[SystemZ] Add "volatile" to a dead store in variable...
2013-11-22 Manman RenDebug Info: update testing cases to specify the debug...
2013-09-20 Eric ChristopherMove emission of the debug string table to early in...
2013-09-09 Manman RenDebug Info Testing: use null instead of an empty string...
2013-09-06 Manman RenDebug Info Testing: updated to use NULL instead of...
2013-08-26 Manman RenDebug Info: add an identifier field to DICompositeType.
2013-08-16 Daniel Dunbar[tests] Cleanup initialization of test suffixes.
2013-07-25 Manman RenDebug Info: improve the verifier to check field types.
2013-06-27 Richard Sandiford[SystemZ] Allow LA and LARL to be rematerialized
2013-05-06 Ulrich Weigand[SystemZ] Update non-pic DWARF encodings
2013-05-06 Ulrich Weigand[SystemZ] Add DebugInfo test cases