Fix a bug when pretty-printing DW_OP_deref.
[opencl/llvm.git] / test / DebugInfo / X86 / op_deref.ll
2014-12-05 Adrian PrantlFix a bug when pretty-printing DW_OP_deref.
2014-10-03 Duncan P. N. Exon... Revert "Revert "DI: Fold constant arguments into a...
2014-10-02 Duncan P. N. Exon... Revert "DI: Fold constant arguments into a single MDString"
2014-10-02 Duncan P. N. Exon... DI: Fold constant arguments into a single MDString
2014-10-01 Adrian PrantlMove the complex address expression out of DIVariable...
2014-10-01 Adrian PrantlRevert r218778 while investigating buldbot breakage.
2014-10-01 Adrian PrantlMove the complex address expression out of DIVariable...
2014-08-06 David BlaikieDebugInfo: Assert that any CU for which debug_loc lists...
2014-06-30 Adrian PrantlDebug info: split out complex DIVariable address expres...
2014-06-13 David BlaikieDebugInfo: Following up to r209677, refactor local...
2014-02-04 David BlaikieDebugInfo: Remove some unneeded conditionals now that...
2013-11-22 Manman RenDebug Info: update testing cases to specify the debug...
2013-11-21 Eric ChristopherIn Dwarf 3 (and Dwarf 2) attributes whose value are...
2013-11-16 Eric ChristopherFor dwarf4 use the correct form for referencing debug_l...
2013-09-18 Adrian PrantlDebug info: Get rid of the VLA indirection hack in...
2013-09-08 Manman RenDebug Info Testing: update context from empty string...
2013-09-06 Manman RenDebug Info Testing: updated to use NULL instead of...
2013-08-26 Manman RenDebug Info: add an identifier field to DICompositeType.
2013-07-25 Manman RenDebug Info: improve the verifier to check field types.
2013-07-09 Adrian PrantlReapply an improved version of r180816/180817.
2013-04-30 Adrian PrantlTemporarily revert "Change the informal convention...
2013-04-30 Adrian PrantlChange the informal convention of DBG_VALUE so that...
2013-04-22 David BlaikieRevert "Revert "PR14606: debug info imported_module...
2013-04-19 Eric ChristopherRevert "PR14606: debug info imported_module support"
2013-04-19 David BlaikiePR14606: debug info imported_module support
2013-03-28 David BlaikieRevert "Adding DIImportedModules to DIScopes."
2013-03-27 David BlaikieAdding DIImportedModules to DIScopes.
2013-03-22 David BlaikieReorder the DIFile field in DILexicalBlock to become...
2013-03-21 David BlaikieRemove unused field in DISubprogram
2013-03-20 David BlaikieDebug info: refactor the first field of DICompileUnit...
2013-03-20 David BlaikieDebug Info: Swap the 2nd and 3rd parameters to DICompil...
2013-03-20 David BlaikieRemove unused field in DICompileUnit
2013-03-19 David BlaikieMove the DIFile operand to DITypes from the 4th operand...
2013-03-17 David BlaikieSplit out filename & directory from DIFile to start...
2013-03-13 David BlaikieRemove the unused 4th operand for DIFile debug info...
2013-03-13 David BlaikieRefactor filename/directory in DICompileUnit into a...
2013-03-12 David BlaikieRemove unused "isMain" field from DICompileUnit
2013-03-12 David BlaikieUpdate debug info test cases with empty SplitDebugFilen...
2013-02-02 David BlaikieRemove the (apparently) unnecessary debug info metadata...
2013-01-25 Eli BenderskyNow that llvm-dwarfdump supports flags to specify which...
2012-12-04 Bill WendlingUse the 'count' attribute to calculate the upper bound...
2012-05-08 Eric ChristopherHandle OpDeref in case it comes in as a register operand.