]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/history - test/DebugInfo/X86/pr13303.ll
Debug info: (bugfix) C++ C/Dtors can be compiled to multiple functions,
[opencl/llvm.git] / test / DebugInfo / X86 / pr13303.ll
2014-02-04 David BlaikieDebugInfo: Remove some unneeded conditionals now that...
2013-11-22 Manman RenDebug Info: update testing cases to specify the debug...
2013-09-06 Manman RenDebug Info Testing: updated to use NULL instead of...
2013-08-26 Manman RenDebug Info: add an identifier field to DICompositeType.
2013-07-26 Manman RenDebug Info Verifier: enable verification of DICompileUnit.
2013-07-25 Manman RenDebug Info: improve the verifier to check field types.
2013-04-22 David BlaikieRevert "Revert "PR14606: debug info imported_module...
2013-04-19 Eric ChristopherRevert "PR14606: debug info imported_module support"
2013-04-19 David BlaikiePR14606: debug info imported_module support
2013-03-28 David BlaikieRevert "Adding DIImportedModules to DIScopes."
2013-03-27 David BlaikieAdding DIImportedModules to DIScopes.
2013-03-22 David BlaikieReorder the DIFile field in DILexicalBlock to become...
2013-03-21 David BlaikieRemove unused field in DISubprogram
2013-03-20 David BlaikieRemove unused field in DICompileUnit
2013-03-13 David BlaikieRefactor filename/directory in DICompileUnit into a...
2013-03-12 David BlaikieRemove unused "isMain" field from DICompileUnit
2013-03-12 David BlaikieUpdate debug info test cases with empty SplitDebugFilen...
2013-02-02 David BlaikieRemove the (apparently) unnecessary debug info metadata...
2013-01-25 Eli BenderskyNow that llvm-dwarfdump supports flags to specify which...
2012-12-04 David BlaikieReapply r160148 (reverted in r163570) fixing spurious...
2012-09-10 Eric ChristopherRevert r160148 it seems to cause more problems than...
2012-07-12 Eric ChristopherThe end of the prologue should be marked with is_stmt.