]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/history - test/DebugInfo/X86/subreg.ll
Debug info: Bugfix for r201190: DW_OP_piece takes bytes, not bits.
[opencl/llvm.git] / test / DebugInfo / X86 / subreg.ll
2014-02-12 Adrian PrantlDebug info: Bugfix for r201190: DW_OP_piece takes bytes...
2014-02-11 Adrian PrantlReapply r201180 with an additional error path.
2014-02-11 Adrian PrantlRevert "Debug info: Emit values in subregisters that...
2014-02-11 Adrian PrantlDebug info: Emit values in subregisters that do not...
2013-11-22 Manman RenDebug Info: update testing cases to specify the debug...
2013-09-06 Manman RenDebug Info Testing: updated to use NULL instead of...
2013-08-26 Manman RenDebug Info: add an identifier field to DICompositeType.
2013-07-26 Manman RenDebug Info Verifier: enable verification of DICompileUnit.
2013-07-25 Manman RenDebug Info: improve the verifier to check field types.
2013-04-22 David BlaikieRevert "Revert "PR14606: debug info imported_module...
2013-04-19 Eric ChristopherRevert "PR14606: debug info imported_module support"
2013-04-19 David BlaikiePR14606: debug info imported_module support
2013-03-28 David BlaikieRevert "Adding DIImportedModules to DIScopes."
2013-03-27 David BlaikieAdding DIImportedModules to DIScopes.
2013-03-22 David BlaikieReorder the DIFile field in DILexicalBlock to become...
2013-03-21 David BlaikieRemove unused field in DISubprogram
2013-03-20 David BlaikieRemove unused field in DICompileUnit
2013-03-13 David BlaikieRefactor filename/directory in DICompileUnit into a...
2013-03-12 David BlaikieRemove unused "isMain" field from DICompileUnit
2013-03-12 David BlaikieUpdate debug info test cases with empty SplitDebugFilen...
2013-03-08 David BlaikieUpgrade tests to the latest debug info format.
2011-05-27 Rafael EspindolaFix a regression I recently introduced by removing...