]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/history - test/DebugInfo/array.ll
Updates to sync with changes in upstream.
[opencl/llvm.git] / test / DebugInfo / array.ll
2015-01-14 Duncan P. N. Exon... IR: Move MDLocation into place
2014-12-15 Duncan P. N. Exon... IR: Make metadata typeless in assembly
2014-10-03 Duncan P. N. Exon... Revert "Revert "DI: Fold constant arguments into a...
2014-10-02 Duncan P. N. Exon... Revert "DI: Fold constant arguments into a single MDString"
2014-10-02 Duncan P. N. Exon... DI: Fold constant arguments into a single MDString
2014-10-01 Adrian PrantlMove the complex address expression out of DIVariable...
2014-10-01 Adrian PrantlRevert r218778 while investigating buldbot breakage.
2014-10-01 Adrian PrantlMove the complex address expression out of DIVariable...
2014-01-30 Timur IskhodzhanovReland r200340 - 'Add line table debug info to COFF...
2013-11-22 Manman RenDebug Info: update testing cases to specify the debug...
2013-09-06 Manman RenDebug Info Testing: updated to use NULL instead of...
2013-08-26 Manman RenDebug Info: add an identifier field to DICompositeType.
2013-07-26 Manman RenDebug Info Verifier: enable verification of DICompileUnit.
2013-07-25 Manman RenDebug Info: improve the verifier to check field types.
2013-04-22 David BlaikieRevert "Revert "PR14606: debug info imported_module...
2013-04-19 Eric ChristopherRevert "PR14606: debug info imported_module support"
2013-04-19 David BlaikiePR14606: debug info imported_module support
2013-03-28 David BlaikieRevert "Adding DIImportedModules to DIScopes."
2013-03-27 David BlaikieAdding DIImportedModules to DIScopes.
2013-03-22 David BlaikieReorder the DIFile field in DILexicalBlock to become...
2013-03-21 David BlaikieRemove unused field in DISubprogram
2013-03-20 David BlaikieDebug Info: Swap the 2nd and 3rd parameters to DICompil...
2013-03-20 David BlaikieRemove unused field in DICompileUnit
2013-03-17 David BlaikieSplit out filename & directory from DIFile to start...
2013-03-13 David BlaikieRefactor filename/directory in DICompileUnit into a...
2013-03-12 David BlaikieRemove unused "isMain" field from DICompileUnit
2013-03-11 David BlaikieUpgrading debug info test cases to be (more) compatible...
2013-03-08 David BlaikieUpgrade tests to the latest debug info format.
2012-12-04 Bill WendlingUse the 'count' attribute to calculate the upper bound...
2012-12-04 Bill WendlingAdd a 'count' field to the DWARF subrange.
2011-04-08 Devang PatelAdd radar number for future reference.
2011-04-08 Devang PatelDo not emit DW_AT_upper_bound and DW_AT_lower_bound...