]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/history - test/DebugInfo/inlined-vars.ll
DebugLocs without a scope should fail the verification.
[opencl/llvm.git] / test / DebugInfo / inlined-vars.ll
2015-01-14 Duncan P. N. Exon... IR: Move MDLocation into place
2014-12-15 Duncan P. N. Exon... IR: Make metadata typeless in assembly
2014-10-03 Duncan P. N. Exon... Revert "Revert "DI: Fold constant arguments into a...
2014-10-02 Duncan P. N. Exon... Revert "DI: Fold constant arguments into a single MDString"
2014-10-02 Duncan P. N. Exon... DI: Fold constant arguments into a single MDString
2014-10-01 Adrian PrantlMove the complex address expression out of DIVariable...
2014-10-01 Adrian PrantlRevert r218778 while investigating buldbot breakage.
2014-10-01 Adrian PrantlMove the complex address expression out of DIVariable...
2014-05-12 David BlaikieDwarfDebug: Avoid an extra map lookup while constructin...
2014-02-04 David BlaikieDebugInfo: Remove some unneeded conditionals now that...
2014-01-30 Timur IskhodzhanovReland r200340 - 'Add line table debug info to COFF...
2013-11-22 Manman RenDebug Info: update testing cases to specify the debug...
2013-09-06 Manman RenDebug Info Testing: updated to use NULL instead of...
2013-08-26 Manman RenDebug Info: add an identifier field to DICompositeType.
2013-07-29 Manman RenDebug Info: enable verifier for testing cases.
2013-07-29 Manman RenDebug Info: update testing cases to pass verifier.
2013-07-25 Rafael EspindolaCurrent batch of -disable-debug-info-verifier.
2013-04-22 David BlaikieRevert "Revert "PR14606: debug info imported_module...
2013-04-19 Eric ChristopherRevert "PR14606: debug info imported_module support"
2013-04-19 David BlaikiePR14606: debug info imported_module support
2013-03-28 David BlaikieRevert "Adding DIImportedModules to DIScopes."
2013-03-27 David BlaikieAdding DIImportedModules to DIScopes.
2013-03-21 David BlaikieRemove unused field in DISubprogram
2013-03-20 David BlaikieRemove unused field in DICompileUnit
2013-03-20 David BlaikieMake target-specific test case in r177474 only run...
2013-03-20 David BlaikieFix test case regression on ARM & PPC introduced r177239
2013-03-13 David BlaikieRemove an extra operand to a DIFile metadata entry
2013-03-13 David BlaikieRefactor filename/directory in DICompileUnit into a...
2013-03-12 David BlaikieRemove unused "isMain" field from DICompileUnit
2013-03-12 David BlaikieUpdate debug info test cases with empty SplitDebugFilen...
2013-02-02 David BlaikieRemove the (apparently) unnecessary debug info metadata...
2013-01-26 David BlaikiePR14566: Debug Info: Removing top level lexical blocks
2012-07-06 Alexey SamsonovFix PR13202 and a regtest.