[X86] Convert all the i8imm used by SSE and AVX instructions to u8imm.
[opencl/llvm.git] / test / MC / Disassembler / X86 / x86-32.txt
2015-01-21 Craig Topper[X86] Convert all the i8imm used by SSE and AVX instruc...
2014-12-30 Craig TopperTestcases for r224939.
2014-12-26 Craig TopperTeach disassembler to handle illegal immediates on...
2014-10-07 Craig Topper[X86] Fix a bug where the disassembler was ignoring...
2014-04-17 Craig Topper[X86] Add disassembler support for the 0x0f 0x7f form...
2014-02-15 Craig TopperAdd opcode extension forms of MOV8ri/MOV16ri/MOV32ri.
2014-01-16 Craig TopperAllow x86 mov instructions to/from memory with absolute...
2013-10-07 Craig TopperRemove some instructions that seem to only exist to...
2013-10-07 Craig TopperAdd disassembler support for long encodings for INC...
2013-08-25 Craig TopperFirst round of fixes for the x86 fixes for the x86...
2013-02-14 Kay Tiong Khooadded basic support for Intel ADX instructions
2013-02-12 Kay Tiong Khooadded test cases for r174920 (prefetch disassembly)
2013-01-06 Craig TopperFix suffix handling for parsing and printing of cvtsi2s...
2012-07-26 Craig TopperMake l/q suffixes on AVX forms of scalar convert instru...
2012-05-29 Benjamin KramerAdd intrinsics, code gen, assembler and disassembler...
2012-04-03 Craig TopperAdd support for AVX enhanced comparison predicates...
2012-02-27 Craig TopperX86 disassembler support for jcxz, jecxz, and jrcxz...
2012-02-19 Craig TopperAdd vmfunc instruction to X86 assembler and disassembler.
2012-02-18 Craig TopperAdd X86 assembler and disassembler support for AMD...
2011-10-23 Craig TopperAdd X86 SARX, SHRX, and SHLX instructions.
2011-10-23 Craig TopperAdd X86 RORX instruction
2011-10-23 Craig TopperAdd X86 MULX instruction for disassembler.
2011-10-19 Craig TopperRename PEXTR to PEXT. Add intrinsics for BMI instructions.
2011-10-16 Craig TopperAdd X86 PEXTR and PDEP instructions.
2011-10-16 Craig TopperAdd X86 BZHI instruction as well as BMI2 feature detection.
2011-10-16 Craig TopperAdd X86 INVPCID instruction. Add 32/64-bit predicates...
2011-10-16 Craig TopperAdd X86 BEXTR instruction. This instruction uses VEX...
2011-10-15 Craig TopperAdd support for X86 blsr, blsmsk, and blsi instructions...
2011-10-14 Craig TopperAdd X86 ANDN instruction. Including instruction selection.
2011-10-14 Craig TopperAdd X86 TZCNT instruction and patterns to select it...
2011-10-13 Bill WendlingRevert r141854 because it was causing failures:
2011-10-13 Craig TopperAdd X86 TZCNT instruction and patterns to select it...
2011-10-11 Craig TopperAdd X86 LZCNT instruction. Including instruction select...
2011-10-11 Craig TopperFix disassembling of popcntw. Also remove some code...
2011-10-09 Craig TopperAdd Ivy Bridge 16-bit floating point conversion instruc...
2011-10-07 Craig TopperAdd X86 disassembler support for XSAVE, XRSTOR, and...
2011-10-04 Craig TopperAdd support in the disassembler for ignoring the L...
2011-10-03 Craig TopperAdd support for MOVBE and RDRAND instructions for the...
2011-10-03 Craig TopperTreat VEX.vvvv as a 3-bit field outside of 64-bit mode...
2011-10-03 Craig TopperTest updates that were supposed to go with r140993.
2011-10-02 Craig TopperFix some Intel syntax disassembly issues with instructi...
2011-10-01 Craig TopperFix disassembling of INVEPT and INVVPID to take operands
2011-10-01 Craig TopperFix disassembler handling of CRC32 which is an odd...
2011-09-26 Craig TopperFix VEX decoding in i386 mode. Fixes PR11008.
2011-09-02 Kevin EnderbyFix the disassembly of the X86 "crc32w %ax, %eax" instr...
2011-08-29 Kevin EnderbyFix the disassembly of the X86 crc32 instruction. ...
2011-07-16 Eli FriedmanMake the disassembler able to disassemble a bunch of...