]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - opencl/llvm.git/shortlog
opencl/llvm.git
2014-12-18 Eric ChristopherModel ARM backend ABI selection after the front end...
2014-12-18 Duncan P. N... Reapply "Linker: Drop superseded subprograms"
2014-12-18 Duncan P. N... IR: Make DICompositeType mutators private
2014-12-18 Kevin EnderbyAdd printing the LC_LINKER_OPTION load command with...
2014-12-18 Duncan P. N... IR: Handle self-referencing DICompositeTypes in DIBuilder
2014-12-18 Alexey Samsonov[dsymutil] Fix missing member initializer.
2014-12-17 Duncan P. N... LTO: Lazy-load LTOModule in local contexts
2014-12-17 Kostya Serebryany[sanitizer] allow -fsanitize-coverage=N w/ -fsanitize...
2014-12-17 Matthias BraunRegisterCoalescer: Fix stripCopies() picking up main...
2014-12-17 Matt ArsenaultR600/SI: Fix f64 inline immediates
2014-12-17 Colin LeMahieu[Hexagon] Reconfiguring register alternate names.
2014-12-17 Will SchmidtEnable the P8Model entry
2014-12-17 Matthias BraunExecutionDepsFix: Correctly handle wide registers.
2014-12-17 JF BastienRandom Number Generator Refactoring (removing from...
2014-12-17 Jingyue Wu[NVPTX] Fix bugs related to isSingleValueType
2014-12-17 Timur IskhodzhanovFix CR/LF line endings in test case
2014-12-17 Saleem AbdulrasoolARM: correct an off-by-one in an assert
2014-12-17 Michael Kuperstein[DAGCombine] Slightly improve lowering of BUILD_VECTOR...
2014-12-17 Vladimir MedicMipsABIInfo class is used in different libraries. Movin...
2014-12-17 Toma Tabacu[mips] Set GCC-compatible MIPS asssembler options befor...
2014-12-17 Suyog SardaRevert 224119 "This patch recognizes (+ (+ v0, v1)...
2014-12-17 Yaron KerenTeach lit.cfg to recognize -windows-gnu in addition...
2014-12-17 Elena DemikhovskyAdded 5 more tests related to sink store revision 224247
2014-12-17 Erik EcksteinStrength reduce intrinsics with overflow into regular...
2014-12-17 Duncan P. N... Revert "Linker: Drop superseded subprograms"
2014-12-17 Justin HibbitsAdd parsing of 'foo@local".
2014-12-17 Rafael EspindolaRemove a debugging assert.
2014-12-17 Rafael EspindolaRemove unused includes and out of date comment. NFC.
2014-12-17 Rafael EspindolaFix the windows build.
2014-12-17 Rafael EspindolaRefactor and simplify the code reading /proc/cpuinfo...
2014-12-17 Matthias BraunRegisterCoalescer: Sprinkle some const modifiers.
2014-12-17 Duncan P. N... llvm-lto: Add testing coverage for local contexts
2014-12-17 Nick LewyckyDelete debugging cruft that crept in with r223802.
2014-12-17 David MajnemerInstSimplify: shl nsw/nuw undef, %V -> undef
2014-12-17 Nick LewyckyMake ValueEnumerator::print use OS for metadata too...
2014-12-17 Quentin Colombet[CodeGenPrepare] Reapply r224351 with a fix for the...
2014-12-17 Kevin EnderbyAdd printing the LC_ENCRYPTION_INFO_64 load command...
2014-12-17 David BlaikiePR21875: codegen for non-type template parameters of...
2014-12-17 Reid KlecknerRevert "[CodeGenPrepare] Move sign/zero extensions...
2014-12-16 Hans WennborgSelectionDAG switch lowering: use 'unsigned' to count...
2014-12-16 Colin LeMahieu[Hexagon] Updating doubleword shift usages to new versions.
2014-12-16 Kevin EnderbyAdd printing the LC_ENCRYPTION_INFO load command with...
2014-12-16 Duncan P. N... Linker: Drop superseded subprograms
2014-12-16 Sanjay Patelfix typo, add spaces; NFC
2014-12-16 Simon Pilgrim[X86][SSE] Vector double -> float conversion memory...
2014-12-16 Rafael EspindolaMake the assert a bit stronger.
2014-12-16 Colin LeMahieu[Hexagon] Removing old XTYPE/BIT instructions and repla...
2014-12-16 Sanjay Patelmerge consecutive loads that are offset from a base...
2014-12-16 Kevin EnderbyFix a bug in llvm-objdump’s -private-headers for the...
2014-12-16 Colin LeMahieu[Hexagon] Adding tstbit/bitclr/bitset instructions.
2014-12-16 Kostya Serebryany[sanitizer] prevent function call merging for sanitizer...
2014-12-16 Kevin EnderbyFix another use of PRIx32 that should have been PRIx64.
2014-12-16 Colin LeMahieu[Hexagon] Adding bit count and twiddling instructions.
2014-12-16 Colin LeMahieu[Hexagon] Adding asr/lsr/asl reg/imm, asl with saturati...
2014-12-16 Frederic Riss[dsymutil] Pass the verbosity flag down to the processi...
2014-12-16 Frederic Riss[dsymutil] Avoid calling getStringTableData() for each...
2014-12-16 JF Bastienx86-32: PUSHF/POPF use/def EFLAGS
2014-12-16 Rafael EspindolaUse CastInst::castIsValid to simplify the verifier.
2014-12-16 Matt ArsenaultNVPTX: Remove duplicate of AsmPrinter::lowerConstant
2014-12-16 Matt ArsenaultMove lowerConstant to AsmPrinter
2014-12-16 Quentin Colombet[CodeGenPrepare] Move sign/zero extensions near loads...
2014-12-16 Kevin EnderbyFix the arm build bots for a test that was added. ...
2014-12-16 Robert Khasanov[AVX512] Enable integer arithmetic lowering for AVX512B...
2014-12-16 Evgeny AstigeevichOn behalf of Matthew Wahab:
2014-12-16 Ahmed Bougacha[MC] Reset the MCInst in the matcher function before...
2014-12-16 Colin LeMahieu[Hexagon] Adding absolute value, and negate with saturation
2014-12-16 Sanjay Patelcombine consecutive subvector 16-byte loads into one...
2014-12-16 Colin LeMahieu[Hexagon] Adding saturate and swizzle instructions.
2014-12-16 Robert Khasanov[AVX512] Add a comment for avx512_broadcast_pat multiclass
2014-12-16 Colin LeMahieu[Hexagon] Removing old multiply defs and updating refer...
2014-12-16 Vladimir MedicThe single check for N64 inside MipsDisassemblerBase...
2014-12-16 Zoran Jovanovic[mips][microMIPS] Implement SWP and LWP instructions
2014-12-16 Aaron BallmanFixing -Wsign-compare warnings; NFC.
2014-12-16 Vladimir MedicAdd disassembler tests for mips4 platform. There are...
2014-12-16 Elena DemikhovskyMasked Load and Store Intrinsics in loop vectorizer.
2014-12-16 Daniel Sanders[mips] Fix arguments-struct.ll for Windows and OSX...
2014-12-16 Bradley Smith[ARM] Prevent PerformVCVTCombine from combining a vmul...
2014-12-16 Elena DemikhovskyX86: Added FeatureVectorUAMem for all AVX architectures.
2014-12-16 Duncan P. N... Remove 'metadata' from comments
2014-12-16 Duncan P. N... IR: Stop printing 'metadata' in Metadata::print()
2014-12-16 Duncan P. N... IR: Make MDNode::dump() useful by adding addresses
2014-12-16 Duncan P. N... DebugInfo: Update testcase to actually check something
2014-12-16 Saleem AbdulrasoolARM: diagnose deprecated syntax
2014-12-16 Hal Finkel[PowerPC] Improve instruction selection bit-permuting...
2014-12-16 Saleem AbdulrasoolARM: 80-column
2014-12-16 Matthias BraunLiveRangeCalc: Rewrite subrange calculation
2014-12-16 Rafael EspindolaRemove the last unnecessary member variable of mapped_f...
2014-12-16 Rafael EspindolaConvert a member variable to a local variable. NFC.
2014-12-16 Rafael EspindolaRemove unused member and simplify. NFC.
2014-12-16 Rafael EspindolaStart adding thin archive support.
2014-12-16 Kevin EnderbyFix a bug in llvm-objdump’s -private-headers for 32...
2014-12-16 Adrian PrantlARM/AArch64: Attach the FrameSetup MIFlag to CFI instru...
2014-12-16 Colin LeMahieu[Hexagon] Adding doubleword multiplies with and without...
2014-12-15 Michael IlsemanSink the isa into the assert
2014-12-15 Colin LeMahieu[Hexagon] Adding halfword to doubleword multiplies.
2014-12-15 Colin LeMahieu[Hexagon] Adding logical-logical accumulation instructi...
2014-12-15 Sanjoy DasTeach ScalarEvolution to exploit min and max expression...
2014-12-15 Simon PilgrimAdded missing tests for X86vzmovl folding. NFC.
2014-12-15 JF Bastienx86: Emit LOCK prefix after DATA16
2014-12-15 Colin LeMahieu[Hexagon] Adding a number of additional multiply forms...
next