Merge branch 'release/v01.05.06.00'
Update changelog for v01.05.06.00
Documentation update to clarify absence of variadic function support in OpenMPAcc target regions
(CODEGEN-6673)
(CODEGEN-6673)
Remove edmabw example
(MCT-1190)
(MCT-1190)
Update PSDK version to 06.00.00.07 and corresponding tools path
(MCT-1214)
(MCT-1214)
Bump version number to 01.05.06.00
Merge tag 'v01.05.05.01' into develop
Hotfix for release v01.05.05.01
Hotfix for release v01.05.05.01
Merge branch 'hotfix/v01.05.05.01'
Bugfixes for v01.05.05.01 release
- Fix examples make.inc TARGET_INCLUDE
- Increase line_buf size in clacc.cc
(MCT-1152)
- Fix examples make.inc TARGET_INCLUDE
- Increase line_buf size in clacc.cc
(MCT-1152)
Merge updated manifest file
Added updated software manifest
Merge tag 'v01.05.05.00' into develop
Release v01.05.05.00
Release v01.05.05.00
Merge branch 'release/v01.05.05.00'
Bump patch version to v01.05.05.00
Determine clacc target compiler name directly from CMake
* Remove usage of hard-coded compiler names in clacc.h
* Update coresdk version
* Cleanup whitespace in clacc src files
* Bump version number
* Update year in license headers for clacc src
(MCT-1103)
* Remove usage of hard-coded compiler names in clacc.h
* Update coresdk version
* Cleanup whitespace in clacc src files
* Bump version number
* Update year in license headers for clacc src
(MCT-1103)
Fix Klocwork issues and other cleanup
* Fixed issues reported by Klocwork
* Removed out-of-date examples and updated Makefiles
* Updated version to 1.6.0
* Update Boost to 1.64, in sync with PSDK
(MCT-1055)
* Fixed issues reported by Klocwork
* Removed out-of-date examples and updated Makefiles
* Updated version to 1.6.0
* Update Boost to 1.64, in sync with PSDK
(MCT-1055)
Update to build against CoreSDK 2018.00
(MCT-921)
(MCT-921)
Merge tag 'v01.05.04.00' into develop
Release for 18Q1
Release for 18Q1
Merge branch 'release/v01.05.04.00'
Bump version to 01.05.05.00
Fix msmc size in dspheap example for k2g
- MCT-912
- MCT-912
Use boost tar.gz from local folder for internal builds
Previously, boost was downloaded from an external site during each build.
With this change, check if boost tarball is available locally before
using wget. This avoids build failures due to external site downtime.
Previously, boost was downloaded from an external site during each build.
With this change, check if boost tarball is available locally before
using wget. This avoids build failures due to external site downtime.
Updated to Core SDK ti2017.04-rc2
Updated Makefiles to build against customized CoreSDK+CMEM
(MCT-774)
(MCT-774)
Merge branch 'release/v01.05.03'
Update version to v01.05.04.00
Merge tag 'v01.05.02.00' into develop
v01.05.02.00
v01.05.02.00
Merge branch 'release/v01.05.02.00'
Update PSDK/GCC/Boost
Update version to v01.05.03.00
Merge tag 'v01.05.01.00' into develop
v01.05.01.00
v01.05.01.00
Merge branch 'release/v01.05.01.00'
Update PSDK
Update version to v01.05.02.00
Update PSDK
Switched to CXX variable for g++ in example Makefiles
(MCT-652)
(MCT-652)
Update PSDK
Merge branch 'release/v01.05.00.00' for 164Q release
Update version to v01.05.01.00
Reduced MSMC SRAM usage in dspheap test to 512KB
Test was allocating 1MB of MSMC, failed on K2L because it has 768KB of
MSMC SRAM available.
Test was allocating 1MB of MSMC, failed on K2L because it has 768KB of
MSMC SRAM available.
Merge tag 'v01.04.00.03' into develop
v01.04.00.03
v01.04.00.03
Merge branch 'hotfix/v01.04.00.03'
Update PSDK
Update version to v01.04.00.03
Merge tag 'v01.04.00.02' into develop
v01.04.00.02 fix edmabw failure
Conflicts:
host/version.txt
v01.04.00.02 fix edmabw failure
Conflicts:
host/version.txt
Merge branch 'hotfix/v01.04.00.02'
reduce edmabw test buffer from 512k to 128k
bump version to v01.04.00.02
Merge tag 'v01.04.00.01' into develop
v1.04.00.01 hotfix for temp file race condition fix
Conflicts:
host/version.txt
v1.04.00.01 hotfix for temp file race condition fix
Conflicts:
host/version.txt
Merge branch 'hotfix/v01.04.00.01'
Merge temp file race condition fix into hotfix/v01.04.00.01
hotfix 01.04.00.01
Merge tag 'v01.04.00.00' into develop
Tagged v01.04.00.00 for Processor SDK 3Q release
Tagged v01.04.00.00 for Processor SDK 3Q release
Merge branch 'release/v01.04.00.00'
create unique temp file to hold gcc predfined sysmbols
create unique temp file to hold gcc predfined sysmbols
Updated version to 01.05.00 after creating release branch
Updated version to 01.04.00 for 3Q SDK release
pass target compile options to omps2s
use predfined macros returned by gcc
default to make examples in quiet mode
Merge tag 'v01.03.02.00' into develop
v01.03.02.00
v01.03.02.00
Merge branch 'release/v01.03.02.00'
Update PSDK
Update version to 01.03.03.00
update documentation
Update PSDKs
Merge tag 'v01.03.01.01' into develop
v01.03.01.01
Conflicts:
host/version.txt
v01.03.01.01
Conflicts:
host/version.txt
Merge branch 'hotfix/v01.03.01.01'
Temporary workaround for locale bug
Update version to v01.03.01.01
Merge tag 'v01.03.01.00' into develop
v01.03.01.00
v01.03.01.00
Merge branch 'release/v01.03.01.00'
Update next release version to 01.03.02.00
Update version to 01.03.01.00
Update docs for K2G
Add K2G support
fix patch verion # on develop
Merge branch 'hotfix/v01.03.00.01'
Really update Makefile to append options to CXXFLAGS and remove INCLUDE changes
Update Makefile to append options to CXXFLAGS and LD_FLAGS
clacc: Use --sysroot host option
set version to 1.3.0.1
Updated Processor SDK paths in Makefile.inc
Replaced -mcpu=cortex-a15 with -march=armv7-a
To avoid conflicts with Yocto build.
To avoid conflicts with Yocto build.
set version to 1.2.1.1
Replaced -mcpu=cortex-a15 with -march=armv7-a
To avoid conflicts with Yocto build.
To avoid conflicts with Yocto build.
Updated Processor SDK paths in Makefile.inc
Merge tag 'v01.03.00.00' into develop
Tag for Processor SDK 4Q release
Conflicts:
host/version.txt
Tag for Processor SDK 4Q release
Conflicts:
host/version.txt
Merge branch 'release/v01.03.00.00'
Added manifest, fixed version number (1.2.3 -> 1.3.x)
Bumped up version to 1.2.4
Added BUILD_OUTPUT cmake variable
* Can be set to all, lib, clacc or examples. Defaults to all.
* Added Makefile.inc with default K2H paths for DEVKIT etc.
* Can be set to all, lib, clacc or examples. Defaults to all.
* Added Makefile.inc with default K2H paths for DEVKIT etc.
release buffers associated with kernel events
Merge branch 'feature/port-k2el' into develop
Merge branch 'develop' into feature/port-k2el
Update version to 1.2.2
Merge tag 'v01.02.01.00' into develop
Fix to build 64bit version of clacc on 64bit Linux machines
Fix to build 64bit version of clacc on 64bit Linux machines
Merge branch 'hotfix/v01.02.01.00'
Updated clacc to build 64bit version on x86
Yocto does not support building 32b version on 64bit Linux. Moverover,
MCSDK 3.1.x only supports 64bit Linux machines.
Also updated boost version used by BUILD_BOOST To 1.56 to remove
compiler warnings and fixed a couple of checks for BUILD_BOOST in
CMakeLists.txt
Yocto does not support building 32b version on 64bit Linux. Moverover,
MCSDK 3.1.x only supports 64bit Linux machines.
Also updated boost version used by BUILD_BOOST To 1.56 to remove
compiler warnings and fixed a couple of checks for BUILD_BOOST in
CMakeLists.txt