]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-firmware/ks2-boot-monitor.git/shortlog
processor-firmware/ks2-boot-monitor.git
2019-07-31 Greg Kroah... Linux 4.19.63 v4.19.63
2019-07-31 Linus Torvaldsaccess: avoid the RCU grace period for the temporary...
2019-07-31 Dan Williamslibnvdimm/bus: Stop holding nvdimm_bus_list_mutex over...
2019-07-31 Michael Neulingpowerpc/tm: Fix oops on sigreturn on systems without TM
2019-07-31 Gautham R.... powerpc/xive: Fix loop exit-condition in xive_find_targ...
2019-07-31 Hui WangALSA: hda - Add a conexant codec entry to let mute...
2019-07-31 Kai-Heng FengALSA: line6: Fix wrong altsetting for LINE6_PODHD500_1
2019-07-31 Ding XiangALSA: ac97: Fix double free of ac97_codec_device
2019-07-31 Kefeng Wanghpet: Fix division by zero in hpet_time_div()
2019-07-31 Alexander Usyskinmei: me: add mule creek canyon (EHL) device ids
2019-07-31 YueHaibingfpga-manager: altera-ps-spi: Fix build error
2019-07-31 Hridya Valsarajubinder: prevent transactions to context manager from...
2019-07-31 Zhenzhong Duanx86/speculation/mds: Apply more accurate check on hyper...
2019-07-31 Hans de Goedex86/sysfb_efi: Add quirks for some devices with swapped...
2019-07-31 Qu Wenruobtrfs: inode: Don't compress if NODATASUM or NODATACOW set
2019-07-31 Ryan Kennedyusb: pci-quirks: Correct AMD PLL quirk detection
2019-07-31 Phong Tranusb: wusbcore: fix unbalanced get/put cluster_id
2019-07-31 Arnd Bergmannlocking/lockdep: Hide unused 'class' variable
2019-07-31 Konstantin... mm: use down_read_killable for locking mmap_sem in...
2019-07-31 Yuyang Dulocking/lockdep: Fix lock used or unused stats error
2019-07-31 Konstantin... proc: use down_read_killable mmap_sem for /proc/pid...
2019-07-31 Arnd Bergmanncxgb4: reduce kernel stack usage in cudbg_collect_mem_r...
2019-07-31 Konstantin... proc: use down_read_killable mmap_sem for /proc/pid...
2019-07-31 Konstantin... proc: use down_read_killable mmap_sem for /proc/pid...
2019-07-31 Konstantin... proc: use down_read_killable mmap_sem for /proc/pid...
2019-07-31 Konstantin... proc: use down_read_killable mmap_sem for /proc/pid...
2019-07-31 Jean-Philippe... mm/mmu_notifier: use hlist_add_head_rcu()
2019-07-31 Shakeel Buttmemcg, fsnotify: no oom-kill for remote memcg charging
2019-07-31 Andy Lutomirskimm/gup.c: remove some BUG_ONs from get_gate_page()
2019-07-31 Guenter Roeckmm/gup.c: mark undo_dev_pagemap as __maybe_unused
2019-07-31 Christoph Hellwig9p: pass the correct prototype to read_cache_page
2019-07-31 Dmitry Vyukovmm/kmemleak.c: fix check for softirq context
2019-07-31 Sam Ravnborgsh: prevent warnings when using iounmap
2019-07-31 Wenwen Wangblock/bio-integrity: fix a memory leak bug
2019-07-31 Oliver O'Halloranpowerpc/eeh: Handle hugepages in ioremap space
2019-07-31 David Windsordlm: check if workqueues are NULL before flushing/destr...
2019-07-31 morten petersenmailbox: handle failed named mailbox channel request
2019-07-31 Ocean Chenf2fs: avoid out-of-range memory access
2019-07-31 Josef Bacikblock: init flush rq ref count to 1
2019-07-31 Masahiro Yamadapowerpc/boot: add {get, put}_unaligned_be32 to xz_config.h
2019-07-31 YueHaibingPCI: dwc: pci-dra7xx: Fix compilation when !CONFIG_GPIOLIB
2019-07-31 Konstantin... RDMA/rxe: Fill in wc byte_len with IB_WC_RECV_RDMA_WITH_IMM
2019-07-31 Leo Yanperf hists browser: Fix potential NULL pointer derefere...
2019-07-31 Leo Yanperf annotate: Fix dereferencing freed memory found...
2019-07-31 Leo Yanperf session: Fix potential NULL pointer dereference...
2019-07-31 Leo Yanperf top: Fix potential NULL pointer dereference detect...
2019-07-31 Leo Yanperf stat: Fix use-after-freed pointer detected by...
2019-07-31 Numfor Mbiziwo... perf test mmap-thread-lookup: Initialize variable to...
2019-07-31 Hou ZhiqiangPCI: mobiveil: Use the 1st inbound window for MEM inbou...
2019-07-31 Hou ZhiqiangPCI: mobiveil: Initialize Primary/Secondary/Subordinate...
2019-07-31 Vasily Gorbikkallsyms: exclude kasan local symbols on s390
2019-07-31 Hou ZhiqiangPCI: mobiveil: Fix the Class Code field
2019-07-31 Hou ZhiqiangPCI: mobiveil: Fix PCI base address in MEM/IO outbound...
2019-07-31 James Morsearm64: assembler: Switch ESB-instruction with a vanilla...
2019-07-31 Valentine FatievIB/ipoib: Add child to parent list only if device initi...
2019-07-31 Aneesh Kumar K.Vpowerpc/mm: Handle page table allocation failures
2019-07-31 Parav PanditIB/mlx5: Fixed reporting counters on 2nd port for Dual...
2019-07-31 Geert Uytterhoevenserial: sh-sci: Fix TX DMA buffer flushing and workqueu...
2019-07-31 Geert Uytterhoevenserial: sh-sci: Terminate TX DMA during buffer flushing
2019-07-31 Liu, ChangchengRDMA/i40iw: Set queue pair state when being queried
2019-07-31 Christian Lamparterpowerpc/4xx/uic: clear pending interrupt after irq...
2019-07-31 Johannes Bergum: Silence lockdep complaint about mmap_sem
2019-07-31 Ira Weinymm/swap: fix release_pages() when releasing devmap...
2019-07-31 Axel Linmfd: hi655x-pmic: Fix missing return value check for...
2019-07-31 Arnd Bergmannmfd: arizona: Fix undefined behavior
2019-07-31 Robert Hancockmfd: core: Set fwnode for created devices
2019-07-31 Daniel Gomezmfd: madera: Add missing of table registration
2019-07-31 Naveen N. Raorecordmcount: Fix spurious mcount entries on powerpc
2019-07-31 Naveen N. Raopowerpc/xmon: Fix disabling tracing while in xmon
2019-07-31 Qian Caipowerpc/cacheflush: fix variable set but not used
2019-07-31 Bastien Noceraiio: iio-utils: Fix possible incorrect mask calculation
2019-07-31 Bharat Kumar... PCI: xilinx-nwl: Fix Multi MSI data programming
2019-07-31 Will Deacongenksyms: Teach parser about 128-bit built-in types
2019-07-31 Nathan Chancellorkbuild: Add -Werror=unknown-warning-option to CLANG_FLAGS
2019-07-31 Fabrice Gasnieri2c: stm32f7: fix the get_irq error cases
2019-07-31 Marek VasutPCI: sysfs: Ignore lockdep for remove attribute
2019-07-31 Stefan Roeseserial: mctrl_gpio: Check if GPIO property exisits...
2019-07-31 Sean Pauldrm/msm: Depopulate platform on probe failure
2019-07-31 Alexey Kardashevskiypowerpc/pci/of: Fix OF flags parsing for 64bit BARs
2019-07-31 Raul E Rangelmmc: sdhci: sdhci-pci-o2micro: Check if controller...
2019-07-31 Andrzej Pietrasiewiczusb: gadget: Zero ffs_io_data
2019-07-31 Serge Semintty: serial_core: Set port active bit in uart_port_activate
2019-07-31 Sergey Organovserial: imx: fix locking in set_termios()
2019-07-31 Douglas Andersondrm/rockchip: Properly adjust to a true clock in adjust...
2019-07-31 Nathan Lynchpowerpc/pseries/mobility: prevent cpu hotplug during...
2019-07-31 Hariprasad... drm/amd/display: fix compilation error
2019-07-31 Yoshihiro Shimodaphy: renesas: rcar-gen2: Fix memory leak at error paths
2019-07-31 David Rileydrm/virtio: Add memory barriers for capset cache.
2019-07-31 Nicholas Kazlauskasdrm/amd/display: Always allocate initial connector...
2019-07-31 Rautkoski Kimmo EXTserial: 8250: Fix TX interrupt handling condition
2019-07-31 Jorge Ramirez... tty: serial: msm_serial: avoid system lockup condition
2019-07-31 Kefeng Wangtty/serial: digicolor: Fix digicolor-usart already...
2019-07-31 Wang Haimemstick: Fix error cleanup path of memstick_init
2019-07-31 Daniel Vetterdrm/crc-debugfs: Also sprinkle irqrestore over early...
2019-07-31 Daniel Vetterdrm/crc-debugfs: User irqsafe spinlock in drm_crtc_add_...
2019-07-31 Thierry Redinggpu: host1x: Increase maximum DMA segment size
2019-07-31 Jyri Sarhadrm/bridge: sii902x: pixel clock unit is 10kHz instead...
2019-07-31 Tomi Valkeinendrm/bridge: tc358767: read display_props in get_modes()
2019-07-31 Alex WilliamsonPCI: Return error if cannot probe VF
2019-07-31 Gen Zhangdrm/edid: Fix a missing-check bug in drm_load_edid_firm...
next