summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: b39ca75)
raw | patch | inline | side by side (parent: b39ca75)
author | Andreas Dannenberg <dannenberg@ti.com> | |
Mon, 10 Jun 2019 16:57:31 +0000 (11:57 -0500) | ||
committer | Andreas Dannenberg <dannenberg@ti.com> | |
Mon, 10 Jun 2019 16:57:31 +0000 (11:57 -0500) |
Update the sysfw to v2019.05 from v2019.04a. Doing so also adds support
for the K3 family J721E SoCs which are now being represented with a
dedicated firmware image in the 'ti-linux-firmware' repository.
Signed-off-by: Andreas Dannenberg <dannenberg@ti.com>
for the K3 family J721E SoCs which are now being represented with a
dedicated firmware image in the 'ti-linux-firmware' repository.
Signed-off-by: Andreas Dannenberg <dannenberg@ti.com>
Makefile | patch | blob | history |
diff --git a/Makefile b/Makefile
index 405c8a370cbad85779ca32ea6210b0c7794a06a6..c449838260a09eec2bad6722aac012ae651d7345 100644 (file)
--- a/Makefile
+++ b/Makefile
SYSFW_HS_CERTS_PATH ?= ti-sci-firmware-${SOC}-hs-certs.bin
# Must use FULL Git hash below, as it is used as part of an URL for direct DL
-SYSFW_GIT_HASH ?= b41c4f097ab6f341462645f76059f48f78bbd17e
+SYSFW_GIT_HASH ?= 94a06ceb66aa821b293e8b903f6b65346d33328d
# URL to download SYSFW release binary from if not provided otherwise
SYSFW_DL_URL ?= https://git.ti.com/processor-firmware/ti-linux-firmware/blobs/raw/$(SYSFW_GIT_HASH)/ti-sysfw/$(SYSFW_PATH)