rm-cfg: j721e: Partition generic IR resource across core0/core1
[processor-firmware/system-firmware-image-gen.git] / Makefile
2020-01-22 Dan Murphylinux-firmware: Update am65x/j721e sysfw to v2019.12 ti2019.06-rc4
2020-01-03 Dan Murphylinux-firmware: Update am65x/j721e sysfw to v2019.10a ti2019.06-rc3
2019-11-27 Dan Murphylinux-firmware: Update am65x/j721e sysfw to v2019.10 ti2019.06-rc1 ti2019.06-rc2
2019-11-04 Andrew F. Davisbuild: Sign board configuration data on HS ti2019.05 ti2019.05-rc2 ti2019.05-rc3 ti2019.05-rc4
2019-10-31 Denys Dmytriyenkolinux-firmware: Update am65x/j721e sysfw to v2019.09 ti2019.05-rc1
2019-09-11 Dan Murphylinux-firmware: Update am65x/j721e sysfw to v2019.08 ti2019.04 ti2019.04-rc1 ti2019.04-rc2 ti2019.04-rc3 ti2019.04-rc4 ti2019.04-rc5
2019-09-03 Dan Murphylinux-firmware: Update am65x/j721e sysfw to v2019.07a
2019-08-29 Lokesh Vutlabuild: Add support for enabling sysfw traces
2019-08-06 Andreas Dannenberglinux-firmware: Update am65x/j721e sysfw to v2019.07 ti2019.03-rc1
2019-07-09 Dan Murphylinux-firmware: Update am65x/j721e sysfw to v2019.06a ti2019.02-rc3
2019-06-27 Suman Annalinux-firmware: Update am65x/j721e sysfw to v2019.06 ti2019.02-rc2
2019-06-11 Andrew F. DavisMakefile: Fix HS builds by removing version reporting... ti2019.02-rc1
2019-06-10 Andreas Dannenberglinux-firmware: Update am65x/j721e sysfw to v2019.05
2019-06-10 Nishanth Menongen_its.sh: Add SIG version and build info into the...
2019-06-10 Andreas DannenbergMakefile: Allow for builds for multiple SoCs
2019-06-10 Nishanth Menoncommon.h: Move to be inside include folder
2019-06-10 Nishanth MenonMakefile: Use SoC variable to pick up relevant binaries...
2019-06-10 Nishanth MenonMakefile: Add -f to rm so that we can ignore nonexisten...
2019-06-10 Nishanth MenonMakefile: Drop the asm rule
2019-06-10 Andreas Dannenbergbuild: Default to use TI degenerate key for signing...
2019-06-10 Andreas Dannenbergbuild: Allow signing SYSFW with custom key on non-HS...
2019-05-08 Praneeth Bajjurilinux-firmware: Update am65x sysfw to v2019.04a ti2019.01 ti2019.01-rc3 ti2019.01-rc4 ti2019.01-rc5
2019-04-24 Andrew F. Davisbuild: Add support for HS devices
2019-03-18 Suman Annalinux-firmware: Update am65x sysfw to v2019.02
2018-11-06 Andrew F. Davislinux-firmware: Update am65x sysfw to v2018.10
2018-10-29 Andreas Dannenberglinux-firmware: Update am65x sysfw to v2018.09
2018-09-13 Andreas DannenbergIntroduce framework to build SYSFW and config data...