processor-firmware/system-firmware-image-gen.git
2 years agolinux-firmware: Update am65x sysfw to v2019.02
Suman Anna [Tue, 5 Mar 2019 23:07:05 +0000 (17:07 -0600)]
linux-firmware: Update am65x sysfw to v2019.02

Update the sysfw to v2019.02 from v2018.10. Also update
the license year.

Signed-off-by: Suman Anna <s-anna@ti.com>
2 years agolinux-firmware: Update am65x sysfw to v2018.10
Andrew F. Davis [Tue, 6 Nov 2018 19:00:53 +0000 (13:00 -0600)]
linux-firmware: Update am65x sysfw to v2018.10

Update the sysfw to v2018.10 from v2018.09.

Signed-off-by: Andrew F. Davis <afd@ti.com>
2 years agolinux-firmware: Update am65x sysfw to v2018.09
Andreas Dannenberg [Mon, 29 Oct 2018 17:03:46 +0000 (12:03 -0500)]
linux-firmware: Update am65x sysfw to v2018.09

Update the sysfw to v2018.09 from v2018.08b.

Signed-off-by: Andreas Dannenberg <dannenberg@ti.com>
2 years agorm-cfg: Partition interrupt resources between R5F contexts
Sam Nelson [Tue, 23 Oct 2018 15:52:05 +0000 (10:52 -0500)]
rm-cfg: Partition interrupt resources between R5F contexts

Partitioning the MCU R5F IRQs to be distributed between R5F context 0
and context 1.

Signed-off-by: Sam Nelson <sam.nelson@ti.com>
2 years agoAdd software manifest as required for external release
Andreas Dannenberg [Fri, 28 Sep 2018 20:21:20 +0000 (15:21 -0500)]
Add software manifest as required for external release

Signed-off-by: Andreas Dannenberg <dannenberg@ti.com>
2 years agoIntroduce framework to build SYSFW and config data into an ITB
Andreas Dannenberg [Fri, 31 Aug 2018 18:09:00 +0000 (13:09 -0500)]
Introduce framework to build SYSFW and config data into an ITB

In order to be able to consume system firmware (SYSFW) as well as the
associated configuration data from the boot media introduce a framework
that allows building the SYSFW image itself as well as the different
domain-specific configuration fragments (board, pm, rm, and sec) into an
image tree blob (ITB) file called sysfw.itb.

To establish a known-good starting point for development and testing use
U-Boot commit 7501705610 ("arm: K3: am654: Update board config for
v2018.07a enforcement in 2018.08 release of sysfw") as a baseline for the
AM654x board configuration data. Furthermore integrate SYSFW v2018.08b as
released on 09/12/2018 by way of download URL.

See included README.md for a more complete description.

Signed-off-by: Andreas Dannenberg <dannenberg@ti.com>