]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-firmware/system-firmware-image-gen.git/shortlog
processor-firmware/system-firmware-image-gen.git
2019-06-10 Andreas DannenbergIntroduce initial J721E EVM support
2019-06-10 Andreas Dannenberginclude: Add J721E specific headers corresponding to...
2019-06-10 Nishanth Menongen_its.sh: Add SIG version and build info into the...
2019-06-10 Andreas DannenbergMakefile: Allow for builds for multiple SoCs
2019-06-10 Nishanth Menoncommon.h: Move to be inside include folder
2019-06-10 Nishanth Menoncommon.h: Drop all AM65x specific header definitions
2019-06-10 Nishanth Menoncommon.h: Make board config data structure names generic
2019-06-10 Nishanth Menoncommon.h: Make AM65_BOARDCFG_RM_RESASG_ENTRIES generic
2019-06-10 Nishanth Menoninclude: Add AM65X specific headers corresponding to...
2019-06-10 Nishanth MenonMakefile: Use SoC variable to pick up relevant binaries...
2019-06-10 Nishanth MenonMakefile: Add -f to rm so that we can ignore nonexisten...
2019-06-10 Nishanth MenonMakefile: Drop the asm rule
2019-06-10 Andreas Dannenbergbuild: Default to use TI degenerate key for signing...
2019-06-10 Andreas Dannenbergbuild: Allow signing SYSFW with custom key on non-HS...
2019-05-08 Praneeth Bajjurilinux-firmware: Update am65x sysfw to v2019.04a ti2019.01 ti2019.01-rc3 ti2019.01-rc4 ti2019.01-rc5
2019-05-03 Andreas Dannenbergcommon: Add basic BIT(x) macro defininiton
2019-04-24 Andrew F. Davisbuild: Add support for HS devices
2019-04-24 Andrew F. Davisbuild: Use TI support email as default instead of Albert
2019-03-18 Suman Annalinux-firmware: Update am65x sysfw to v2019.02
2018-11-06 Andrew F. Davislinux-firmware: Update am65x sysfw to v2018.10
2018-10-29 Andreas Dannenberglinux-firmware: Update am65x sysfw to v2018.09
2018-10-29 Sam Nelsonrm-cfg: Partition interrupt resources between R5F contexts
2018-09-28 Andreas DannenbergAdd software manifest as required for external release
2018-09-13 Andreas DannenbergIntroduce framework to build SYSFW and config data...