]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-firmware/ti-amx3-cm3-pm-firmware.git/shortlog
processor-firmware/ti-amx3-cm3-pm-firmware.git
2018-10-16 Denys DmytriyenkoUse -ffreestanding ti-v4.1.y 07.00.00.002 07.00.00.003 07.00.00.004 07.00.00.005 07.01.00.001 07.01.00.002 07.01.00.003 07.01.00.004 07.01.00.005 07.01.00.006 07.02.00.001 07.02.00.002 07.02.00.003 07.02.00.004 07.03.00.000 07.03.00.001 07.03.00.002 07.03.00.003 07.03.00.004 07.03.00.005 08.00.00.000 08.00.00.001 08.00.00.002 08.00.00.003 08.00.00.004 08.01.00.001 08.01.00.002 08.01.00.003 08.01.00.004 08.01.00.005 08.01.00.006 08.02.00.001 08.02.00.002 08.02.00.003 08.02.00.004 08.02.00.005 08.02.00.006 08.03.00.001 08.03.00.002 08.03.00.003 08.03.00.004 08.03.00.005 08.04.00.001 08.04.00.002 08.04.00.003 08.04.00.004 08.04.00.005 08.04.01.001 2021.00.001 2021.00.002 2021.00.003 ti2018.05 ti2019.00 ti2019.01 ti2019.01-rc3 ti2019.01-rc4 ti2019.01-rc5 ti2019.02 ti2019.02-rc1 ti2019.02-rc2 ti2019.02-rc3 ti2019.02-rc4 ti2019.03 ti2019.03-rc1 ti2019.03-rc2 ti2019.03-rc3 ti2019.03-rc4 ti2019.04 ti2019.04-rc1 ti2019.04-rc2 ti2019.04-rc3 ti2019.04-rc4 ti2019.04-rc5 ti2019.05 ti2019.05-rc1 ti2019.05-rc2 ti2019.05-rc3 ti2019.05-rc4 ti2019.06 ti2019.06-rc1 ti2019.06-rc2 ti2019.06-rc3 ti2019.06-rc4 ti2019.06-rc5 ti2020-rc1 ti2020.00 ti2020.00-rc1 ti2020.00-rc2 ti2020.00-rc3 ti2020.00-rc4 ti2020.01.00
2016-09-06 Dave GerlachCM3: Firmware release 0x192 2016.04-rc3 2016.04-rc4 ti2016.04 ti2016.04-rc1 ti2016.04-rc2 ti2016.05 ti2016.05-rc1 ti2016.05-rc2 ti2016.05-rc3 ti2016.05-rc4 ti2016.05-rc5 ti2016.06 ti2016.06-rc1 ti2016.06-rc2 ti2016.06-rc3 ti2016.06-rc4 ti2017.00 ti2017.00-c4 ti2017.00-rc1 ti2017.00-rc2 ti2017.00-rc3 ti2017.00-rc4 ti2017.00-rc5 ti2017.00-rc6 ti2017.01 ti2017.01-rc1 ti2017.01-rc2 ti2017.01-rc3 ti2017.01-rc4 ti2017.02 ti2017.02-${RC_TAG} ti2017.02-rc1 ti2017.02-rc2 ti2017.02-rc3 ti2017.02-rc4 ti2017.02-rc5 ti2017.02-rc6 ti2017.03 ti2017.03-rc1 ti2017.03-rc2 ti2017.03-rc3 ti2017.03-rc4 ti2017.04 ti2017.04-rc1 ti2017.04-rc2 ti2017.04-rc3 ti2017.04-rc4 ti2017.05 ti2017.05-rc1 ti2017.05-rc2 ti2017.05-rc3 ti2017.05-rc4 ti2017.06 ti2017.06-rc1 ti2017.06-rc2 ti2017.06-rc3 ti2017.06-rc4 ti2018.02 ti2018.03 ti2018.04
2016-09-06 Dave GerlachCM3: Add debug_halt wait loop to standby and other...
2016-07-28 Dave GerlachCM3: Fix Add i2c speed value in voltage scaling binaries
2016-06-20 Dave GerlachCM3: msg: Add halt flag to param3
2016-06-20 J, KEERTHYCM3: AMX3: Explicitly set the PER Domain state for...
2016-06-20 J, KEERTHYCM3: AMX3: Add PER domain target power state for standby
2016-05-17 Dave GerlachCM3: ddr: Split 335x and 437x ddr io ctrl handling ti2016.01-rc3
2015-09-03 Dave GerlachCM3: Bump firmware release to 0x191 next ti2015.09.01 ti2016.01
2015-09-03 Dave GerlachCM3: Makefile: Add header dependency check to build
2015-09-03 Dave GerlachCM3: scripts/generate: Only generate version.h if changed
2015-09-03 Dave GerlachCM3: Makefile: Update default CROSS_COMPILE to arm...
2015-09-01 Felipe BalbiCM3: Makefile: allow CROSS_COMPILE to be defined on...
2015-03-05 Dave GerlachCM3: Remove RSC_INTMEM entries from resource table
2015-03-05 Dave GerlachCM3: add trace output for booting rproc
2014-12-15 Dave GerlachCM3: Bump firmware release version to 0x190
2014-12-05 Dave GerlachCM3: Fix deep_sleep bit field definition
2014-10-29 Dave GerlachCM3: Fix low level interrupt configuration
2014-09-17 Dave GerlachCM3: Bump firmware release version to 0x189 ti2014.10.00
2014-09-17 KeerthyCM3: Add IO wake up support
2014-09-17 KeerthyCM3: Accommodate additional bit for PRCM int16 interrup...
2014-09-17 KeerthyCM3: Add additional bit for prcm int16
2014-09-17 KeerthyCM3: Do not loop on PRCM interrupt 16
2014-09-17 KeerthyCM3: Add PRCM int16 as wake up source
2014-09-15 Dave GerlachCM3: Bump firmware release version to 0x188 (NEXT)
2014-09-15 Dave GerlachCM3: Update mem regions for auxdata support
2014-08-29 Dave GerlachCM3: Add board specific voltage scaling binaries
2014-08-05 Dave GerlachCM3: Bump firmware release version to 0x187
2014-08-05 Dave GerlachCM3: clockdomain: Add standby_clkdms to enable standby
2014-07-28 Dave GerlachCM3: ddr: Improve DDR IO Config for AM437x Boards
2014-07-28 Dave GerlachCM3: Add resource table definition for use with remoteproc
2014-03-10 ankurCM3: AM43XX: Add Tamper swakeup settings master
2014-02-13 Russ DillCM3: Bump firmware release version to 0x186
2014-02-13 Russ DillCM3: I2C: Fix duty cycle calculations
2014-02-13 Russ DillCM3: I2C: Fix PER CLKOUTM2 frequency calculation
2014-02-13 Russ DillCM3: AM437x: Add XTAL calculation code and support...
2014-02-01 Russ DillCM3: Update the pre-build binary to support am43xx... v05.00.00.02
2014-02-01 Dave GerlachCM3: ddr: Only clear DDR reset line for AM335x
2014-02-01 Dave GerlachCM3: AM43XX Add support for IO Isolation
2014-01-27 Tero Kristocm3: bug-fix for cm3 version generator script
2014-01-11 Felipe Balbicm3: License.txt: break lines at 80-characters
2014-01-11 Felipe Balbicm3: utf8-ify License.txt agreement
2014-01-11 Felipe Balbicm3: improve Makefile a little more
2014-01-11 Felipe Balbicm3: generate version number from Makefile
2014-01-11 Felipe Balbicm3: add a script to generate version number
2014-01-11 Felipe Balbicm3: add tags and *.diff to .gitignore
2014-01-11 Felipe Balbicm3: pretty print build sequence
2014-01-11 Felipe Balbicm3: Makefile doesn't need execute permission
2013-12-11 Russ DillCM3: Version 0x184 - Additional am43xx support ti2013.12.00 v05.00.00.01
2013-12-11 Dave GerlachCM3: AM43XX: Add missing hwmods
2013-12-11 Dave GerlachCM3: AM43XX: Add state data to shut off upper OCMC...
2013-12-11 Dave GerlachCM3: AM43XX: powerdomain: Add ability to shut off upper...
2013-12-11 Dave GerlachCM3: AM43XX: Allow CORE_SRAM_LDO to be put in retention
2013-12-11 Dave GerlachCM3: AM43XX: Update ds save and restore functions
2013-12-11 Dave GerlachCM3: AM43XX: Add DDR ioconfig for LPDDR2
2013-12-11 Dave GerlachCM3: AM43XX: Add PLL registers and bits
2013-12-11 Dave GerlachCM3: AM43XX: Cleanup AM43XX clockdomains
2013-12-11 Dave GerlachCM3: Add timeouts for hwmod enable and disable
2013-12-11 Hebbar, GururajaCM3: Fix A8 Parameter Mask
2013-12-09 Russ DillCM3: Bump version and update the pre-built binary for...
2013-12-05 Russ DillCM3: I2C: Move wake_handler to before the re-enabling...
2013-12-05 Russ DillCM3: I2C: Restore SCLH register properly
2013-12-05 Russ DillAdd debug support
2013-11-25 Russ DillCM3: Leave I2C IP block the way we found it
2013-11-25 Russ DillCM3: Add hwmod_is_enabled check
2013-08-23 Russ DillCM3: Update the pre-built binary with V2 command support v05.00.00.00
2013-08-23 Russ DillAM335X: CM3: Add CPU idle handlers.
2013-08-23 Russ DillCM3: Remove redundant rtc_timeout_val range check.
2013-08-23 Russ DillCM3: Only re-enable master oscillator if it was disabled.
2013-08-23 Russ DillCM3: Reset IPC param registers at firmware boot
2013-08-23 Russ DillCM3: Move memory config globals to msg.c
2013-08-23 Russ DillCM3: Remove unnecessary include statements.
2013-08-23 Russ DillCM3: Remove now unused bits from prm335x.h
2013-08-23 Russ DillCM3: Add functionality to powerdomain to read current...
2013-08-23 Russ DillCM3: Move LDO register bits from prm335x.h to ldo.c
2013-08-23 Russ DillAM335x: CM3: Rename prmam335x.h to prm335x.h for consis...
2013-08-23 Russ DillCM3: Break apart prcm.h
2013-08-23 Russ DillCM3: Get div for I2C from dpll helper functions.
2013-08-23 Russ DillCM3: Remove unused system_am335.c
2013-08-23 Russ DillCM3: Rename device_am335x.h device_common.h
2013-08-23 Russ DillCM3: Rename constants that are CM3 specific to a CM3...
2013-08-23 Russ DillCM3: Move RTC regs from device_am335x.h to rtc.h
2013-08-23 Russ DillCM3: Move I2C reg offsets from device_am335x to i2c.c
2013-08-23 Russ DillCM3: Move usage of RTCSS_BASE into rtc.c
2013-08-23 Russ DillCM3: Breakout IO functions into separate header.
2013-08-23 Russ DillCM3: Rename GPIO_BASE to GPIO0_BASE.
2013-08-23 Russ DillCM3: Remove un-required includes of system_am335.h
2013-08-23 Russ DillCM3: Move prototypes from system_am335 to i2c.h
2013-08-23 Russ DillCM3: Move prototypes from system_am335 to rtc.h
2013-08-23 Russ DillCM3: Move prototypes from system_am335 to sync.h
2013-08-23 Russ DillCM3: Move prototypes from system_am335 to trace.h
2013-08-23 Russ DillCM3: Move things from system_am335 to pm_handlers.h
2013-08-23 Russ DillCM3: Move relevant prototypes from system_am335 to...
2013-08-23 Russ DillCM3: Move BITBAND defines for WAKE into prcm_core.c
2013-08-23 Russ DillCM3: Remove unused variables and macros from system_am3...
2013-08-23 Russ DillCM3: Create msg.h header for msg.c
2013-08-23 Russ DillCM3: Rename low_power.h to prcm_core.h to match c file.
2013-08-23 Russ DillCM3: Move state_data into it's own file
2013-08-23 Russ DillCM3: Breakout LDO data for am335x/am43xx.
2013-08-23 Russ DillCM3: Make LDO interface generic and separate am335x...
next