1 /*
2 * Copyright (c) 2017, Texas Instruments Incorporated\r
3 * All rights reserved.
4 *
5 * Redistribution and use in source and binary forms, with or without
6 * modification, are permitted provided that the following conditions
7 * are met:
8 *
9 * * Redistributions of source code must retain the above copyright
10 * notice, this list of conditions and the following disclaimer.
11 *
12 * * Redistributions in binary form must reproduce the above copyright
13 * notice, this list of conditions and the following disclaimer in the
14 * documentation and/or other materials provided with the distribution.
15 *
16 * * Neither the name of Texas Instruments Incorporated nor the names of
17 * its contributors may be used to endorse or promote products derived
18 * from this software without specific prior written permission.
19 *
20 * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21 * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22 * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23 * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24 * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25 * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26 * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27 * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28 * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29 * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30 * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31 *
32 */
33 \r
34 /* \r
35 sys.h: System constants, data types, prototypes.\r
36 */\r
37 #ifndef _SYS_H\r
38 #define _SYS_H\r
39 \r
40 #include <xdc/std.h> /* required for types.h */\r
41 #include <types.h>\r
42 #include <ti/mas/util/ecomem.h>\r
43 \r
44 /*======================================================================\r
45 * Static system configuration parameters\r
46 *======================================================================*/\r
47 \r
48 #define SYS_MICS_MAX 7 /* Maximum number of microphones in the system */\r
49 #define SYS_VMICS_MAX 12 /* Maximum number of virtual microphones in the system */\r
50 #define SYS_ADC_FS_HZ 16000 /* ADC sampling rate in Hz */\r
51 #define SYS_FS_HZ 16000 /* Sampling rate in Hz */\r
52 #define SYS_FS_RATIO SYS_ADC_FS_HZ/SYS_FS_HZ /* Sampling rate ratio */\r
53 #define SYS_FRAME_DURATION_MS 10 /* Frame duration in ms */\r
54 #define SYS_FRAME_LENGTH (1L*SYS_FS_HZ*SYS_FRAME_DURATION_MS/1000) /* Frame length in samples */\r
55 #define SYS_FRAME_SIZE (TYP_LINSAMPLE_SIZE*SYS_FRAME_LENGTH/TYP_TWORD_SIZE) /* Frame size in bytes */\r
56 #define SYS_IN_LENGTH (2L*SYS_FRAME_LENGTH*SYS_MICS_MAX) /* Input buffer length (dual) */\r
57 #define SYS_IN_SIZE (TYP_LINSAMPLE_SIZE*SYS_IN_LENGTH/TYP_TWORD_SIZE) /* # of words in input buffer */\r
58 #define SYS_USE_DRC 1 /* Do we want use DRC */\r
59 \r
60 /*======================================================================\r
61 * Bit masks, bit-mask handling macros, error codes\r
62 *======================================================================*/\r
63 \r
64 /* Bit masks for sysPrintConfig */\r
65 #define SYSM_SCOPE_STATIC 0x1 /* Static system information */\r
66 #define SYSM_SCOPE_DYNAMIC 0x2 /* Dynamic system onfirmation */\r
67 \r
68 /* Macros for bit-mask manipulations */\r
69 #define SYS_MASK_GET(value,mask) ((value)&(mask))\r
70 #define SYS_MASK_SET(value,mask) ((value)|(mask))\r
71 #define SYS_MASK_TEST(value,mask) (SYS_MASK_GET(value,mask)!=0)\r
72 \r
73 /* System error codes */\r
74 #define SYS_ERR_SUCCESS 0\r
75 #define SYS_ERR_BADCONFIG (-1)\r
76 #define SYS_INV_HANDLE (-2)\r
77 #define SYS_INV_LOGIC (-3)\r
78 #define SYS_ERR_BUFLENGTH (-4)\r
79 #define SYS_ERR_FOPEN (-5)\r
80 #define SYS_ERR_FLOAD (-6)\r
81 #define SYS_ERR_FMAXBUF (-7)\r
82 #define SYS_ERR_FREAD (-8)\r
83 #define SYS_ERR_HEAPINIT (-9)\r
84 #define SYS_ERR_INVHEAPCLASS (-10)\r
85 #define SYS_ERR_BFERROR (-11)\r
86 #define SYS_ERR_EOF (-12)\r
87 #define SYS_ERR_ASNRERROR (-13)\r
88 #define SYS_ERR_MSSERROR (-14)\r
89 #define SYS_ERR_MSSDEBUG (-15)\r
90 #define SYS_ERR_ANGLECONFIG (-16)\r
91 #define SYS_ERR_VAUERROR (-17)\r
92 #define SYS_ERR_NOMEMORY (-18)\r
93 \r
94 /*======================================================================\r
95 * System Data Types\r
96 *======================================================================*/\r
97 \r
98 /* System Configuration Structure */\r
99 struct sysConfig_stc {\r
100 tint nmics; /* The actual number of microphones in ths system */\r
101 tint nvmics; /* The acutal number of virtual microphones in the system */\r
102 tint asnr_delay; /* delay in ms. Default is 5ms. */\r
103 tint asnr_attn[3]; /* band1, band2, band3 attenutation for ASNR (dB) */\r
104 tint asnr_enable; /* TRUE: enable ASNR, FALSE: disable it */\r
105 tint use_fileio; /* Use file I/O to load microphone files */\r
106 tint use_default; /* Use default angles for virtual microphones */\r
107 tint vad_enable; /* TRUE: enable VAD, FALSE: disable it */\r
108 tint drc_exp_knee; /* in dBm0! (default was -50dBm0 */\r
109 tint drc_max_amp; /* max gain in dB (default was 6dB */\r
110 tint drc_enable; /* TRUE: enable DRC, FALSE: disable it */\r
111 };\r
112 typedef struct sysConfig_stc sysConfig_t;\r
113 \r
114 /* System Context Structure */\r
115 struct sysContext_stc {\r
116 tint nmics; /* The actual number of microphones in ths system */\r
117 tint nvmics; /* The acutal number of virtual microphones in the system */\r
118 \r
119 /* heap handles (point to head header) */\r
120 void *heapEP;\r
121 void *heapES;\r
122 void *heapIP;\r
123 void *heapIS;\r
124 \r
125 /* used heap */\r
126 tulong heapEP_used; /* how many used in words */\r
127 tulong heapES_used;\r
128 tulong heapIP_used;\r
129 tulong heapIS_used;\r
130 \r
131 /* Mic input buffer */\r
132 /* This is a dual buffer. Each part has SYS_FRAME_LENGTH*SYS_MICS_MAX samples\r
133 * to accomodate all microphone inputs. The samples are written contiguously\r
134 * without any gaps. Channel after channel.\r
135 */\r
136 void *in_w; /* Mic input buffer being written to */\r
137 void *in_r; /* Mic input buffer being read from */\r
138 void *in_lo; /* Low part of mic input buffer */\r
139 void *in_hi; /* High part of mic input buffer */\r
140 \r
141 linSample *vmicfrm[SYS_VMICS_MAX]; /* Virtual mic frames */\r
142 \r
143 /* Instance pointers */\r
144 void *bfInst_p[SYS_VMICS_MAX]; /* beamformer instance pointers */\r
145 void *asnrInst_p[SYS_VMICS_MAX]; /* ASNR instance pointers */\r
146 void *mssInst_p; /* MSS instance pointer */\r
147 void *vauInst_p; /* VAU instance pointer */\r
148 void *drcInst_p; /* DRC instance pointer */\r
149 \r
150 tint vmicangles[SYS_VMICS_MAX]; /* use SYS_BF_ANGLE_xxx from sysbfflt.h */\r
151 \r
152 tint asnr_delay; /* in ms. Default is 5ms. */\r
153 tint asnr_attn[3]; /* band 1,2,3 attenutations in dB */\r
154 tint asnr_enable; /* TRUE: enable, FALSE: disable ASNR */\r
155 tint use_fileio; /* Use file I/O to load microphone files */\r
156 tint eof; /* End of file reached */\r
157 tint use_default; /* Use default vmic angles (4,6,8,12 vmics supported only) */\r
158 tint vad_enable; /* TRUE: enable VAD, FALSE: disable it */\r
159 tint drc_exp_knee; /* in dBm0 (default was -50dBm0 */\r
160 tint drc_max_amp; /* max gain in dB (default was 6dB */\r
161 tint drc_enable; /* TRUE: enable DRC, FALSE: disable it */\r
162 };\r
163 typedef struct sysContext_stc sysContext_t;\r
164 \r
165 /*======================================================================\r
166 * Global variable declarations\r
167 *======================================================================*/\r
168 \r
169 extern sysContext_t sysContext; /* Defined in sys.c */\r
170 extern tint sysBfVMicAngles[]; /* Defined in sys.c */\r
171 \r
172 /* Buffer descriptor array for memory allocations */\r
173 #define SYS_COMP_MAXBUFS 12\r
174 extern ecomemBuffer_t sysCompBufs[];\r
175 \r
176 /*======================================================================\r
177 * Additional Macros\r
178 *======================================================================*/\r
179 \r
180 /* Misc macros */\r
181 #define SYS_CHECK_ERROR(err) if((err)<0){sysError(err);}\r
182 \r
183 /*======================================================================\r
184 * API Prototypes\r
185 *======================================================================*/\r
186 \r
187 /* sys.c */\r
188 extern int sysCreate(sysConfig_t*); /* Initialize system context */\r
189 extern void sysError(int); /* Printf error code and exit */\r
190 extern int sysHeapAlloc(void*, tint); /* Allocate from appropriate heap */\r
191 extern int sysHeapAllocAll(tint, void*, const void*); /* Allocate ALL buffers */\r
192 extern int sysPrintConfig(tuint); /* Print system configuration */\r
193 \r
194 /* sysbf.c */\r
195 extern void sysBfCreate(void); /* Create all active beamformers */\r
196 \r
197 /* sysasnr.c */\r
198 extern void sysAsnrCreate(void); /* Create all active ASNR's */\r
199 \r
200 /* sysmss.c */\r
201 extern void sysMssCreate(void); /* Create the MSS module */\r
202 \r
203 /* sysdrc.c */\r
204 extern void sysDrcCreate(void); /* Create the DRC module */\r
205 \r
206 /* sysvau.c */\r
207 extern void sysVauCreate(void); /* Create the VAU module */\r
208 \r
209 #endif\r
210 /* nothing past this point */\r
211 \r