1 requires ti.mas.types[5,0,8,1];\r
2 requires ti.mas.fract[2,0,8,1];\r
3 requires ti.mas.util[5,0,0,0];\r
4 requires ti.mas.vpe[4,0,1,0];\r
5 requires ti.mas.sdk[4,0,0,0];\r
6 requires internal ti.mas.swtools[3,0,0,0];\r
7 \r
8 /*! VPE unit test package\r
9 * \r
10 * @a(NAME) `ti.mas.vpe.test`\r
11 *\r
12 * @a(DESCRIPTION)\r
13 *\r
14 * This package creates the VPE unit test system. It depends on the following packages:\r
15 * @p(dlist)\r
16 * - `ti.mas.types`\r
17 * - `ti.mas.fract`\r
18 * - `ti.mas.util`\r
19 * - `ti.mas.vpe`\r
20 * - `ti.mas.sdk`\r
21 *\r
22 * @a(CONTENTS)\r
23 * @p(dlist)\r
24 * @p\r
25 * @a(TARGETS) The following architecture targets are supported:\r
26 *\r
27 * @p(dlist)\r
28 * - `C55`\r
29 * - `C55_large`\r
30 * - `C64`\r
31 * - `C64Plus`\r
32 * @p\r
33 * @a(BUILD) The build options are implemented in the file `package.bld`.\r
34 *\r
35 * Build command: `xdc XDCARGS="option"`.\r
36 * option = [c55s, c55l, c64le, c64be, c64Ple, c64Pbe, all]\r
37 * If any other option other than above is used then the package is not built correctly\r
38 * and will crash when used in conjunction with other packages. \r
39 *\r
40 * Generated files:\r
41 *\r
42 * @p(dlist)\r
43 * - `version.h`\r
44 * @p\r
45 *\r
46 * Command to clean: `xdc clean`\r
47 *\r
48 * @a(RELEASES)\r
49 *\r
50 * Release creation: `xdc XDCARGS="option1 option2" release`\r
51 * option1 = [c64, c64P, c64P_be, all]\r
52 * option2 = [obj, src, docs]\r
53 *\r
54 * Using the option1 as given and option2="obj" creates the released tar file containing object code only:\r
55 * `ti_mas_vpe_test_<arch>_src_<v>_<r>_<x>_<p>.tar` ???? src or obj ???\r
56 * or `ti_mas_vpe_test_all_src_<v>_<r>_<x>_<p>.tar` if option 1="all" ???? src or obj ???\r
57 * \r
58 * Using the option1 as given and option2="src" creates the released tar file containing source with object code:\r
59 * `ti_mas_vpe_test_<arch>_src_<v>_<r>_<x>_<p>.tar`\r
60 * or `ti_mas_vpe_test_all_src_<v>_<r>_<x>_<p>.tar` if option 1="all"\r
61 *\r
62 * If option2 = "obj" or empty then `ti_mas_vpe_test_all_<v>_<r>_<x>_<p>.tar` is created containing only object code\r
63 *\r
64 * To generate document only the following should be used:\r
65 * `xdc XDCARGS="docs" release` or `xdc XDCARGS="option1,docs"`\r
66 * and `ti_mas_vpe_test_docs_<v>_<r>_<x>_<p>.tar` is created\r
67 * \r
68 * If any other option other than the ones listed above is used, no release is created.\r
69 * \r
70 *\r
71 * \r
72 *\r
73 * @a(Copyright)\r
74 * @p(html)\r
75 * © 2008 Texas Instruments, Inc.\r
76 * @p\r
77 */\r
78 \r
79 package ti.mas.vpe.test[2,0,0,0] {\r
80 }\r
81 \r
82 /* nothing past this point */\r