1 1. Download AEC-AER and VOLIB(volib_C64P_2_1_0_1) from http://www.ti.com/tool/telecomlib\r
2 2. Install AEC-AER and VOLIB(volib_C64P_2_1_0_1) at C:\ti\r
3 3. Download xdais_7_23_00_06 and xdctools_3_24_07_73 from TI website \r
4 4. copy file_demo\da830 to C:\ti\volib_C64P_2_1_0_1\packages\ti\mas\noise-reduction\r
5 5. Downlaod CCS 6.1.3 from TI website\r
6 6. Install CCS 6.1.3 at C:\ti\r
7 7. Launch CCS 6.1.3\r
8 8. Import test_rel_ce64Ple_CE64PLE_LE_ELF from C:\ti\volib_C64P_2_1_0_1\packages\ti\mas\noise-reduction\test\ccsProjects\r
9 9. Build the imported project\r
10 10. Import the target configuration file DA830_DSK_USB560M.ccxml from C:\ti\volib_C64P_2_1_0_1\packages\ti\mas\noise-reduction\gel\r
11 11. Connect the Blackhawk USB 560M JTAG to J4 on DA830 DSK\r
12 12. Power on the DA830DSK\r
13 13. Connect to the DA830 DSK via JTAG using CCS 6.1.3\r
14 14. Load the test_rel_ce64Ple_CE64PLE_LE_ELF.out from C:\ti\volib_C64P_2_1_0_1\packages\ti\mas\noise-reduction\test\ccsProjects\test_rel_ce64Ple_CE64PLE_LE_ELF\Debug\r
15 15. Execute GEL function Scripts-->Microphone Load Functions-->BFMicLoadAll to load all 8 microphone input files \r
16 (C:\ti\volib_C64P_2_1_0_1\packages\ti\mas\noise-reduction\gel\mics\y16L8g3m7090_x.pcm) into external memory buffers\r
17 16. Run the program (loaded in step 13) by pressing F8\r
18 17. The program will print out the statistics and "Simulation End" when the program completes the prosessing\r
19 18. Execute GEL function Scripts-->Microphone Save Functions-->BFSaveOutput to save the processed auido output from external memory buffer to a file \r
20 (C:\ti\volib_C64P_2_1_0_1\packages\ti\mas\noise-reduction\gel\mics\fileOutput.bin)\r
21 19. You can change the "#define NUM_BF_ANALOG_MIC 8" and "#define NUM_BF_VIRTUAL_MIC 12" in bf_asnr_mss_vau.h. \r
22 The allowed value for NUM_BF_ANALOG_MIC is 1-8. The allowed value for NUM_BF_VIRTUAL_MIC is either 12 (30 degree apart) \r
23 or 8 (45 degree apart)\r
24 \r