[processor-sdk/audio-preprocessing.git] / file_demo_bios / am572x / components / mhm / src / c54 / mhmport.h
1 #ifndef _MHMPORT_H\r
2 #define _MHMPORT_H\r
3 /******************************************************************************\r
4 * FILE PURPOSE: Definitions that are used on a C54x platform.\r
5 ******************************************************************************\r
6 * FILE NAME: MHMPORT.H\r
7 *\r
8 * DESCRIPTION: Contains definitions that are used on a C54x platform.\r
9 *\r
10 * TABS: NONE\r
11 *\r
12 * $Id: mhmport.h 1.1 1997/06/25 11:41:02 BOGDANK Exp $\r
13 *\r
14 * REVISION HISTORY:\r
15 *\r
16 * $Log: mhmport.h $\r
17 * Revision 1.1 1997/06/25 11:41:02 BOGDANK\r
18 * Initial revision\r
19 *\r
20 * (C) Copyright 1997, TELOGY Networks, Inc.\r
21 *****************************************************************************/\r
22 \r
23 /* System definitions and utilities */\r
24 #include <ti/mas/types/types.h> /* DSP types */\r
25 \r
26 /* The address type is an unsigned integer type that has the same number of\r
27 * bits as the longest possible (data) address on this platform. */\r
28 typedef tuint mhmAddress_t;\r
29 \r
30 #endif /* _MHMPORT_H */\r
31 /* nothing past this point */\r