]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - processor-sdk/audio-preprocessing.git/blob - file_demo_bios/am572x/main.c
add build/components folder to fix the makefile build issue
[processor-sdk/audio-preprocessing.git] / file_demo_bios / am572x / main.c
1 /*
2  *  ======== main.c ========
3  */
6 /* System header files */
7 #include <xdc/std.h>
9 #include <xdc/runtime/Error.h>
10 #include <xdc/runtime/System.h>
12 /*----------------------------------------
13  * BIOS header files
14  *----------------------------------------*/
16 #include <ti/sysbios/BIOS.h>            /* mandatory - if you call APIs like BIOS_start() */
18 /* Portable data types */
19 #include <ti/mas/types/types.h>
20 #include <ti/mas/util/ecomem.h>
22 #include "components/fil.h"
23 #include "components/sys.h"
25 /* Global System Configuration Structure */
26 sysConfig_t sysConfig = {
27   SYS_MICS_MAX,   /* #microphones */
28   SYS_VMICS_MAX,  /* #virtual microphones */
29   FALSE,          /* Do not use file I/O to load files (must use GEL to load into memory) */
30   TRUE            /* Use default angles for microphone configurations */
31 };
33 /* Global FILE I/O Configuration Structure (must be configured even when file I/O not used */
34 filConfig_t filConfig = {
35   FIL_LENGTH_MAX,   /* number of samples to load from a file */
36   SYS_MICS_MAX,     /* number of files to use */
37   TRUE,             /* big endian */
38   FALSE,            /* do not wrap around */
39   40*SYS_FS_HZ      /* Process 40s of the signal (current mic input file length */
40 };
42 /* Miocrophone input files names (in case we want to use FILE I/O to load into memory */
43 char *filNames[FIL_MAX] = {
44   "../t8/y16L8g3m7090_1.pcm",
45   "../t8/y16L8g3m7090_2.pcm",
46   "../t8/y16L8g3m7090_3.pcm",
47   "../t8/y16L8g3m7090_4.pcm",
48   "../t8/y16L8g3m7090_5.pcm",
49   "../t8/y16L8g3m7090_6.pcm",
50   "../t8/y16L8g3m7090_7.pcm",
51   "../t8/y16L8g3m7090_8.pcm"
52 };
54 /* Acoustic environment */
55 /* Room Size (X,Y,Z) in meters */
56 /*    5.2000    4.3000    2.7000  */
58 /* Table size (X,Y,Z) in meters */
59 /*    3.0000    2.4000    0.7600  */
61 /* "Echo" generating speaker position (X,Y,Z) in meters */
62 /*    0         2.1500    1.2172     180  -90   VM-9 */
64 /* People positions (X,Y,Z) in meters and angles relative to the table and array  */
65 /*    1.8200    0.6452    1.2172  position#1  (person#1)   -123.6056 -146.3944 VM-7
66       2.8200    0.6452    1.2172  -not used-                -90.0000  180.0000 VM-6
67       3.8200    0.6452    1.2172              (person#2)    -56.3944  146.3944 VM-5
68       1.8200    3.6548    1.2172              (person#3)    123.6056  -33.6056 VM-11
69       2.8200    3.6548    1.2172  -not used-                 90.0000    0.0000 VM-0
70       3.8200    3.6548    1.2172  position#6  (person#4)     56.3944   33.6056 VM-1
71 */
73 /* Microphone array mic positions (X,Y,Z) in meters */
74 /*    2.7922    2.1500    0.7600  mic#1 ("left" most)    180
75       2.8004    2.1304    0.7600                        -135
76       2.8200    2.1222    0.7600        ("lower" most)  -90
77       2.8396    2.1304    0.7600                        -45
78       2.8478    2.1500    0.7600        ("right" most)   0
79       2.8396    2.1696    0.7600                         45
80       2.8200    2.1778    0.7600        ("upper" most)   90
81       2.8004    2.1696    0.7600  mic#8                  135
82 */
83 /* Array Center = (2.82, 2.15, 0.76) (same as table center) */
85 /* Noise source position (X,Y,Z) in meters */
86 /*    2.6000    2.1500    2.3000  */
88 /* Initialize FILE I/O, system context */
89 static void system_init(void)
90 {
91   int k, err;
92   tlong n;
93   void *fid;
95   fid = (void*)0xBABA;                /* Just to test if we're providing fid correctly */
96   err = filCreate(&fid, &filConfig);  /* Create FILE I/O context */
97   SYS_CHECK_ERROR(err);
99   err = sysCreate(&sysConfig);        /* Create system context */
100   SYS_CHECK_ERROR(err);
102   err = sysPrintConfig(SYSM_SCOPE_STATIC|SYSM_SCOPE_DYNAMIC);
103   SYS_CHECK_ERROR(err);
105   if (sysContext.use_fileio) {        /* In case we want to read directly from file (slow) */
106     for (k = 0; k < filConfig.nfiles; k++) {
107       n = filLoad(filNames[k], filConfig.length, k);
108       System_printf("Read %ld samples from %s\n", n, filNames[k]);
109     }
110   }
111   System_flush();
112   /* If we are not using FILE I/O to load mic files, we need to use GEL to load into memory. */
114 } /* system_init */
116 /*
117  *  =============== main ==============
118  */
119 int main(void)
121   system_init();      /* initialize system context, etc. */
123   sysBfCreate();      /* Create beamformers */
124   sysAsnrCreate();    /* Create ASNR's */
125   sysMssCreate();     /* Create MSS */
126   sysVauCreate();     /* Create VAU */
128   BIOS_start();
130   return(0);          /* Never to return here */
131 } /* main */
133 /* nothing past this point */