122e39024bd67f34a33028c4d50690873f55aafc
1 1. Download AEC-AER(aer_c64Px_obj_17_0_0_0) and VOLIB(volib_C66_2_1_0_1) from http://www.ti.com/tool/telecomlib\r
2 2. Install AEC-AER(aer_c64Px_obj_17_0_0_0) and VOLIB(volib_C66_2_1_0_1) at C:\ti\r
3 3. Downlaod CCS 6.1.3 from TI website; Install CCS 6.1.3 at C:\ti\r
4 4. Launch CCS 6.1.3\r
5 5. Import K2G_bf from C:\ti\processor_sdk_rtos_k2g_3_00_00_04\demos\audio-preprocessing-fw\file_demo_bios\k2g\r
6 6. Build the imported project\r
7 7. Import the target configuration file K2G_bf.ccxml from C:\ti\processor_sdk_rtos_k2g_3_00_00_04\demos\audio-preprocessing-fw\file_demo_bios\k2g\r
8 8. Connect to the on board emulator (J1 on K2G EVM) to your PC USB\r
9 9. Plug power adaptor(12V) into the K2G EVM and power on the EVM\r
10 10. Launch the K2G_bf.ccxml using "Launch Selected Configuration" from CCS 6.1.3\r
11 11. Then "Connect to C66xx_DSP"\r
12 12. Load the K2G_bf.out from C:\ti\processor_sdk_rtos_k2g_3_00_00_04\demos\audio-preprocessing-fw\file_demo_bios\k2g\Debug\r
13 13. Execute GEL function Scripts-->Microphone Load Functions-->BFMicLoadAll to load all 8 microphone input files \r
14 (C:\ti\processor_sdk_rtos_k2g_3_00_00_04\demos\audio-preprocessing-fw\file_demo_bios\k2g\t8\y16L8g3m7090_x.pcm) into external memory buffers\r
15 14. Run the program (loaded in step 16) by pressing F8\r
16 15. The program will print out the statistics and "Simulation End" when the program completes the prosessing\r
17 16. Execute GEL function Scripts-->Microphone Save Functions-->BFSaveOutput to save the processed auido output from external memory buffer to a file \r
18 (C:\ti\processor_sdk_rtos_k2g_3_00_00_04\demos\audio-preprocessing-fw\file_demo_bios\k2g\t8\fileOutput.bin)\r
19 17. By default 12 virtual microphones (30 degree apart) will be used\r
20 \r