index b82b21899cfc1d73661dfb906faab6da4ffd4fb6..51130658de046204154d0ab1f5747a3a6510bad6 100644 (file)
1. Download AEC-AER and VOLIB(volib_C66_2_1_0_1) from http://www.ti.com/tool/telecomlib\r
2. Install AEC-AER and VOLIB(volib_C66_2_1_0_1) at C:\ti\r
3. Rename C:\ti\aer_c64Px_obj_17_0_0_0 to C:\ti\aer_c64Px_obj_17_0_0_0_mod\r
-4. Download and install bios_6_45_01_29\r
-5. Download and install xdais_7_24_00_04 and xdctools_3_32_00_06_core from TI website \r
-6. Downlaod CCS 6.1.3 from TI website\r
-7. Install CCS 6.1.3 at C:\ti\r
-8. Launch CCS 6.1.3\r
-9. Import AM572x_bf from C:\ti\noise-reduction\file_demo_bios\am572x\r
-10. Build the imported project\r
-11. Import the target configuration file AM572x_bf.ccxml from C:\ti\noise-reduction\file_demo_bios\am572x\r
-12. Connect the Blackhawk USB 560M JTAG to P4 on AM572x GP EVM\r
-13. Plug power adaptor(12V) into the AM572x GP EVM (Do not press the Power Button(S1) yet)\r
-14. Launch the AM572x_bf.ccxml using "Launch Selected Configuration" from CCS 6.1.3\r
-15. Press the Power Button(S1) and "Connect to CortexA15_0" immediately (Due to the EVM will be auto power off in 10 secs)\r
-16. Then "Connect to C66xx_DSP1"\r
-17. Load the AM572x_bf.out from C:\ti\noise-reduction\file_demo_bios\am572x\Debug\r
-18. Execute GEL function Scripts-->Microphone Load Functions-->BFMicLoadAll to load all 8 microphone input files \r
+4. Copy noise-reduction directory to C:\ti\noise-reduction\r
+5. Download and install bios_6_45_01_29\r
+6. Download and install xdais_7_24_00_04 and xdctools_3_32_00_06_core from TI website \r
+7. Downlaod CCS 6.1.3 from TI website\r
+8. Install CCS 6.1.3 at C:\ti\r
+9. Launch CCS 6.1.3\r
+10. Import AM572x_bf from C:\ti\noise-reduction\file_demo_bios\am572x\r
+11. Build the imported project\r
+12. Import the target configuration file AM572x_bf.ccxml from C:\ti\noise-reduction\file_demo_bios\am572x\r
+13. Connect the Blackhawk USB 560M JTAG to P4 on AM572x GP EVM\r
+14. Plug power adaptor(12V) into the AM572x GP EVM (Do not press the Power Button(S1) yet)\r
+15. Launch the AM572x_bf.ccxml using "Launch Selected Configuration" from CCS 6.1.3\r
+16. Press the Power Button(S1) and "Connect to CortexA15_0" immediately (Due to the EVM will be auto power off in 10 secs)\r
+17. Then "Connect to C66xx_DSP1"\r
+18. Load the AM572x_bf.out from C:\ti\noise-reduction\file_demo_bios\am572x\Debug\r
+19. Execute GEL function Scripts-->Microphone Load Functions-->BFMicLoadAll to load all 8 microphone input files \r
(C:\ti\noise-reduction\file_demo_bios\am572x\t8\y16L8g3m7090_x.pcm) into external memory buffers\r
-19. Run the program (loaded in step 16) by pressing F8\r
-20. The program will print out the statistics and "Simulation End" when the program completes the prosessing\r
-21. Execute GEL function Scripts-->Microphone Save Functions-->BFSaveOutput to save the processed auido output from external memory buffer to a file \r
+20. Run the program (loaded in step 16) by pressing F8\r
+21. The program will print out the statistics and "Simulation End" when the program completes the prosessing\r
+22. Execute GEL function Scripts-->Microphone Save Functions-->BFSaveOutput to save the processed auido output from external memory buffer to a file \r
(C:\ti\noise-reduction\file_demo_bios\am572x\t8\fileOutput.bin)\r
-22. By default 12 virtual microphones (30 degree apart) will be used\r
+23. By default 12 virtual microphones (30 degree apart) will be used\r
\r